WARNING: at mm/page_alloc.c:2088 __alloc_pages_nodemask+0x16c/0x640() Modules linked in: Backtrace: [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) r7:00000000 r6:c0084ef0 r5:c05aac58 r4:00000828 [] (dump_stack+0x0/0x1c) from [] (warn_slowpath_common+0x5c/ 0x6c) [] (warn_slowpath_common+0x0/0x6c) from [] (warn_slowpath_nu ll+0x24/0x2c) r9:000000d1 r8:c0672910 r7:c06c40cc r6:00000000 r5:c06efe50 r4:00000000 [] (warn_slowpath_null+0x0/0x2c) from [] (__alloc_pages_node mask+0x16c/0x640) [] (__alloc_pages_nodemask+0x0/0x640) from [] (__dma_alloc+0 x8c/0x2d0) [] (__dma_alloc+0x0/0x2d0) from [] (dma_alloc_coherent+0x60/ 0x68) [] (dma_alloc_coherent+0x0/0x68) from [] (fb_probe+0x7b8/0xb 74) r7:c0678558 r6:c068eb40 r5:00000000 r4:c068ef88 [] (fb_probe+0x0/0xb74) from [] (platform_drv_probe+0x20/0x2 4) [] (platform_drv_probe+0x0/0x24) from [] (driver_probe_devic e+0xcc/0x2b4) [] (driver_probe_device+0x0/0x2b4) from [] (__driver_attach+ 0x94/0x98) [] (__driver_attach+0x0/0x98) from [] (bus_for_each_dev+0x68 /0x94) r7:c0240328 r6:c06a2c80 r5:df82bef0 r4:00000000 [] (bus_for_each_dev+0x0/0x94) from [] (driver_attach+0x24/0 x28) r7:c06a6db8 r6:c06a2c80 r5:c066e61c r4:df81dc40 [] (driver_attach+0x0/0x28) from [] (bus_add_driver+0x1a8/0x 27c) [] (bus_add_driver+0x0/0x27c) from [] (driver_register+0x78/ 0x158) [] (driver_register+0x0/0x158) from [] (platform_driver_regi ster+0x58/0x60) r7:00000000 r6:c066e088 r5:c066e61c r4:c066e3f4 [] (platform_driver_register+0x0/0x60) from [] (da8xx_fb_ini t+0x18/0x1c) [] (da8xx_fb_init+0x0/0x1c) from [] (do_one_initcall+0x3c/0x 180) [] (do_one_initcall+0x0/0x180) from [] (kernel_init+0xa8/0x1 3c) [] (kernel_init+0x0/0x13c) from [] (do_exit+0x0/0x6f8) r7:00000013 r6:c00418bc r5:c0633204 r4:00000000 ---[ end trace 6fcb132ac310d004 ]--- da8xx_lcdc da8xx_lcdc.0: GLCD: kmalloc for frame buffer failed da8xx_lcdc: probe of da8xx_lcdc.0 failed with error -22