********* Entered Capture + Display usecase - H264 1080p @60 fps, H264 D1 @30fps ******** [m3vpss ] VPS_DCTRL_INST_0 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_DVO2 [host] 132: MCFW : CPU Revision [ES2.1] !!! [host] 133: MCFW : Detected [UNKNOWN] Board !!! [host] 133: MCFW : Base Board Revision [REV A] !!! [m3vpss ] 10992: CAMERA: Create in progress !!! [m3vpss ] 10992: CAMERA: VIP0 PortA camera mode is [ 8-bit, Non-mux Embedded Sync] !!! [m3vpss ] 11002: CAMERA: VIP 0: VID DEC 268436736 (0x36): bebebebe:bebebebe:8ebd60d8, AUD_STATUS -1094795586 [m3vpss ] Stream ID 0: chId = 0 VpsUtils_queCreate. [m3vpss ] 11171: CAMERA: Create Done !!! [m3vpss ] 11260: CAMERA: Detect video in progress !!! [m3vpss ] 11260: CAMERA: Detect video Done !!! [c6xdsp ] 11425: IPC_FRAMES_IN : Create in progress !!! [m3vpss ] 11356: DUP : Create Done !!! [c6xdsp ] 11425: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_23] ... [m3vpss ] 11357: IPC_FRAMES_OUT : Create in progress !!! [c6xdsp ] 11426: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_23] ... [c6xdsp ] 11427: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ... [m3vpss ] 11359: IPC_FRAMES_OUT : Create Done !!! [c6xdsp ] IPC_FRAMES_IN:HEAPID:0 USED:304 [m3video] 11368: IPC_IN_M3 : Create in progress !!! [m3vpss ] DCC server task running [c6xdsp ] 11429: IPC_FRAMES_IN : Create Done !!! [m3video] 11369: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_0] ... [m3vpss ] 11367: IPC_OUT_M3 : Create in progress !!! [c6xdsp ] 11429: HELLOWORLD : Create in progress !!! [m3video] 11369: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_0] ... [m3vpss ] 11368: IPC_OUT_M3 : Create Done !!! [c6xdsp ] 11430: HELLOWORLD : Algorithm Create in progress !!! [m3video] 11372: IPC_IN_M3 : Create Done !!! [m3video] 11373: ENCODE: Create in progress ... !!! [c6xdsp ] > HELLOWORLDALG: Algorithm memory requirements queried :: [c6xdsp ] > Number of buffers = 4 [c6xdsp ] > Persistent Internal Memory = 16 bytes [c6xdsp ] > Persistent External Memory = 10800 bytes [c6xdsp ] > Scratch Internal Memory = 102400 bytes [c6xdsp ] > HELLOWORLDALG: Initializing Hello World Algorithm... [c6xdsp ] > HELLOWORLDALG: Application memory allocation ==> memTab #0 [c6xdsp ] Bytes = 8 [c6xdsp ] Address = 0x10800000 [c6xdsp ] Location = INTERNAL L1/2 MEM [c6xdsp ] > HELLOWORLDALG: Application memory allocation ==> memTab #1 [c6xdsp ] Bytes = 102400 [c6xdsp ] Address = 0x10800008 [c6xdsp ] Location = INTERNAL L1/2 MEM [c6xdsp ] > HELLOWORLDALG: Application memory allocation ==> memTab #2 [c6xdsp ] Bytes = 10800 [c6xdsp ] Address = 0x8f603580 [c6xdsp ] Location = EXTERNAL DDR MEM [c6xdsp ] > HELLOWORLDALG: Application memory allocation ==> memTab #3 [c6xdsp ] Bytes = 8 [c6xdsp ] Address = 0x10819008 [c6xdsp ] Location = INTERNAL L1/2 MEM [c6xdsp ] 11432: HELLOWORLD : Algorithm Create Done !!! [c6xdsp ] 11432: HELLOWORLD : Create Done !!! [m3video] 11402: ENCODE: Creating CH0 of 1920 x 1080, pitch = (1920, 1920) [PROGRESSIVE] [NON-TILED ], bitrate = 8000 Kbps ... [host] IpcBitsInLink_tskMain:Entered [host] 567: IPC_BITS_IN : Create in progress !!! [host] 567: IPC_BITS_IN : ListMPOpen start !!! [host] 567: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_28] ... [host] 569: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_28] ... [host] 570: IPC_BITS_IN : ListMPOpen done !!! [host] 572: IPC_BITS_IN : System_linkGetInfo done !!! [host] 572: IPC_BITS_IN : Create Done !!! [host] USECASE SETUP DONE [m3vpss ] 11521: DISPLAY: Create in progress !!! [m3video] ENCLINK_H264:HEAPID:0 USED:13808 [m3vpss ] DisplayId = 1,DataFormat = 7 [m3video] 11509: ENCODE: All CH Create ... DONE !!! [m3vpss ] SC2 displayInstId = 6 [m3vpss ] 11522: DISPLAY: Create Done !!! [m3vpss ] 11523: DISPLAY: Start in progress !!! [m3video] ENCLINK:HEAPID:0 USED:14048 [m3video] 11512: ENCODE: Create ... DONE !!! [m3video] 11512: IPC_BITS_OUT : Create in progress !!! [m3video] 11515: IPC_BITS_OUT : Create Done !!! [m3vpss ] 11579: DISPLAY: Start Done !!! [m3vpss ] 11579: DISPLAY: AUX PATH: 36 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!! [m3vpss ] 11490: CAMERA: Start in progress !!! [m3vpss ] 11491: CAMERA: Start Done !!! [host] Application Run Completed [m3vpss ] 11618: CAMERA: Fields = 1 (fps = 0), Total Resets = 0 (Avg 0 ms per reset) [m3video] Channel:0 inputframerate:60 targetfps:60 [host] MCFW_IPCBITS: Callback function:App_ipcBitsInCbFxn [host] MCFW_IPCBITS:App_ipcBitsRecvStreamFxn:INFO: periodic print.. [host] ITT server task running !!! [host] ITT ittServer_run [host] ITT Server Message initialization successful [host] ITT capture task created [host] DCC server Message ques is open succefully [host] Setting cmd <1> in message <40341100> [host] Posting message <40341100> in QId <20002> [m3vpss ] Command 1 recived from HOST A8 [host] Response from M3 is : 1 [m3vpss ] Command 2 recived from HOST A8 [m3vpss ] New DCC data of size <33603> [host] Response from M3 is : 1 [host] Default parameters were sent sucessfully [host] Server Socket created with ID <22> [m3vpss ] Call to VNF_LINK_CMD_UPDATE_DCC -1 queue id:0 ApproDrvInit: 7 queue id:131076 TimeOut occure in boot_proc. Program exit. [host] MCFW_IPCBITS: Callback function:App_ipcBitsInCbFxn [host] MCFW_IPCBITS:App_ipcBitsRecvStreamFxn:INFO: periodic print..TimeOut occure in boot_proc. Program exit. [m3video] ==================== EncLink_PrintDetails ==================== [m3video] 41847: HDVICP-ID:0 [m3video] totalAcquire2wait in msec:48468989 [m3video] totalWait2Isr in msec: 27169 [m3video] totalIsr2Done in msec: 38 [m3video] totalWait2Done in msec: 27207 [m3video] totalDone2Release in msec: 0 [m3video] totalAcquire2Release in msec: 0 [m3video] totalAcq2acqDelay in msec: 0 [m3video] totalElapsedTime in msec: 0 [m3video] numAccessCnt: 0 [m3video] IVA-FPS : 0 [m3video] [m3video] *** ENCODE Statistics *** [m3video] [m3video] Elasped Time : 30 secs [m3video] [m3video] [m3video] CH | In Recv In Skip In User Out Latency [m3video] Num | FPS FPS Skip FPS FPS Min / Max [m3video] -------------------------------------------- [m3video] 0 | 60 0 0 60 15 / 20 [m3video] [m3video] Multi Channel Encode Average Submit Batch Size [m3video] Max Submit Batch Size : 24 [m3video] IVAHD_0 Average Batch Size : 1 [m3video] IVAHD_0 Max achieved Batch Size : 1 [m3video] ================================================================= [host] MCFW_IPCBITS: Callback function:App_ipcBitsInCbFxn [host] MCFW_IPCBITS:App_ipcBitsRecvStreamFxn:INFO: periodic print.. [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 71593: CAMERA: Fields = 3601 (fps = 60, CPU Load = 58) [m3vpss ] 71594: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [m3vpss ] 71626: CAMERA: Fields = 3602 (fps = 60), Total Resets = 0 (Avg 0 ms per reset) [host] Usecase is Active !!! [host] MCFW_IPCBITS: Callback function:App_ipcBitsInCbFxn [host] MCFW_IPCBITS:App_ipcBitsRecvStreamFxn:INFO: periodic print..ApproDrvExit: 7 Error: WaitStreamReady Fail. Error: SemWait: Invalid Semaphore handler Error: SemRelease: Invalid Semaphore handler Error: SemWait: Invalid Semaphore handler [host] Force IDR on Channel: 0 [host] Force IDR on Channel: 1Error: SemRelease: Invalid Semaphore handler SystemInit success Schedule manager init success Dmva Schedule manager init success umount: can't umount /mnt/mmc: Invalid argument killall: dhcpcd: no process killed rm: cannot remove '/var/run/dhcpcd-eth0.pid': No such file or directory net_search_gateway:eth0, 1A8C0, 0, 1 dns=192.168.1.1 net_search_gateway:eth0, 1A8C0, 0, 1 net_search_gateway:eth0, 0, FE01A8C0, 3 dns=192.168.1.1 g_file_storage gadget: No serial-number string provided! g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010 g_file_storage gadget: Number of LUNs=1 g_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/sbulla [10/Nov/2012:08:51:25 +0000] boa: server version Boa/0.94.13 [10/Nov/2012:08:51:25 +0000] boa: server built Apr 12 2014 at 11:58:22. [10/Nov/2012:08:51:25 +0000] boa: starting server pid=518, port 80 queue id:0 uuid:Upnp-TVEmulator-1_0-00_0015770077 Upnp port is 0 UPnP Initialized OK ip=192.168.1.168, port=0 desc_doc_url = http://192.168.1.168/tvdevicedesc.xml error code = 0 device advertisement succeed. ApproDrvInit: 9 ApproDrvInit: 10 queue id:131076 ApproDrvInit: 2 queue id:131076 queue id:131076 ApproDrvInit: 6 Initializing... ApproDrvInit: 8 queue id:131076 Initializing... ...done initializing queue id:131076 ...done initializing Initializing... ...done initializing Initializing... ...done initializing Initializing... ...done initializing Play this stream using the URL: rtsp://192.168.1.168:8556/PSIA/Streaming/channels/2?videoCodecType=H.264 (We use port 8303 for optional RTSP-over-HTTP tunneling.) Play this stream using the URL: rtsp://192.168.1.168:8553/PSIA/Streaming/channels/1?videoCodecType=MPEG4 (We use port 8300 for optional RTSP-over-HTTP tunneling.) Play this stream using the URL: rtsp://192.168.1.168:8555/PSIA/Streaming/channels/0?videoCodecType=MJPEG (We use port 8302 for optional RTSP-over-HTTP tunneling.) Play this stream using the URL: rtsp://192.168.1.168:8554/PSIA/Streaming/channels/1?videoCodecType=MPEG4 (We use port 8301 for optional RTSP-over-HTTP tunneling.) Play this stream using the URL: rtsp://192.168.1.168:8557/PSIA/Streaming/channels/2?videoCodecType=H.264 (We use port 8304 for optional RTSP-over-HTTP tunneling.) [host] MCFW_IPCBITS: Callback function:App_ipcBitsInCbFxn [host] MCFW_IPCBITS:App_ipcBitsRecvStreamFxn:INFO: periodic print..