U-Boot SPL 2014.01-rc1-00005-ga42d999 (Jun 30 2014 - 10:16:15) i2c_probe: pads on bus 0 probably not configured (status=0x10) reading args spl: error reading image args, err - -1 reading u-boot.img reading u-boot.img U-Boot 2014.01-rc1-00005-ga42d999 (Jun 30 2014 - 10:16:15) I2C: ready DRAM: 256 MiB WARNING: Caches not enabled NAND: 256 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 *** Warning - bad CRC, using default environment Net: not set. Validating first E-fuse MAC cpsw, usb_ether Hit any key to stop autoboot: 0 syntax error mmc0 is current device SD/MMC found on device 0 reading uEnv.txt 153 bytes read in 5 ms (29.3 KiB/s) Loaded environment from uEnv.txt Importing environment from mmc ... Running uenvcmd ... reading uImage 4176456 bytes read in 924 ms (4.3 MiB/s) ## Booting kernel from Legacy Image at 82000000 ... Image Name: Linux-3.2.0-00246-g28178f8-dirty Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 4176392 Bytes = 4 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.000000] Linux version 3.2.0-00246-g28178f8-dirty (bernie@ubuntu) (gcc version 4.6.x-google 20120106 (prerelease) (GCC) ) #18 Mon Jun 30 15:58:02 CST 2014 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] ------------[ cut here ]------------ [ 0.000000] WARNING: at arch/arm/mach-omap2/clkt_clksel.c:194 omap2_clksel_recalc+0xd8/0x108() [ 0.000000] clock: Could not find fieldval 0 for clock dpll_core_m6_ck parent dpll_core_x2_ck [ 0.000000] Modules linked in: [ 0.000000] Backtrace: [ 0.000000] [] (dump_backtrace+0x0/0x114) from [] (dump_stack+0x20/0x24) [ 0.000000] r6:000000c2 r5:c002fd6c r4:c07dfe80 r3:c08051e0 [ 0.000000] [] (dump_stack+0x0/0x24) from [] (warn_slowpath_common+0x5c/0x74) [ 0.000000] [] (warn_slowpath_common+0x0/0x74) from [] (warn_slowpath_fmt+0x40/0x48) [ 0.000000] r8:c07e82bc r7:00000001 r6:c05b4450 r5:00000100 r4:c07f65e8 [ 0.000000] r3:00000009 [ 0.000000] [] (warn_slowpath_fmt+0x0/0x48) from [] (omap2_clksel_recalc+0xd8/0x108) [ 0.000000] r3:00000000 r2:c06dc294 [ 0.000000] [] (omap2_clksel_recalc+0x0/0x108) from [] (propagate_rate+0x3c/0x5c) [ 0.000000] r7:c07e82bc r6:c0da1040 r5:c07f64e8 r4:c07f65e8 [ 0.000000] [] (propagate_rate+0x0/0x5c) from [] (propagate_rate+0x48/0x5c) [ 0.000000] r5:c07f648c r4:c07f64d4 [ 0.000000] [] (propagate_rate+0x0/0x5c) from [] (propagate_rate+0x48/0x5c) [ 0.000000] r5:c07f63d4 r4:c07f6478 [ 0.000000] [] (propagate_rate+0x0/0x5c) from [] (propagate_rate+0x48/0x5c) [ 0.000000] r5:c07f62c0 r4:c07f63c0 [ 0.000000] [] (propagate_rate+0x0/0x5c) from [] (recalculate_root_clocks+0x48/0x60) [ 0.000000] r5:c080432c r4:c07f62ac [ 0.000000] [] (recalculate_root_clocks+0x0/0x60) from [] (am33xx_clk_init+0x8c/0xa8) [ 0.000000] r5:c07f613c r4:c07f613c [ 0.000000] [] (am33xx_clk_init+0x0/0xa8) from [] (omap3xxx_clk_init+0xe0/0x324) [ 0.000000] r5:c0881ffc r4:00003517 [ 0.000000] [] (omap3xxx_clk_init+0x0/0x324) from [] (am33xx_init_early+0x3c/0x40) [ 0.000000] r7:c07e82bc r6:c0da1040 r5:c0881ffc r4:c07b8f30 [ 0.000000] [] (am33xx_init_early+0x0/0x40) from [] (setup_arch+0x700/0x7f0) [ 0.000000] [] (setup_arch+0x0/0x7f0) from [] (start_kernel+0x78/0x2dc) [ 0.000000] [] (start_kernel+0x0/0x2dc) from [<80008040>] (0x80008040) [ 0.000000] r6:c07ba470 r5:c07e0044 r4:10c53c7d [ 0.000000] ---[ end trace 1b75b31a2719ed1c ]--- [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 130048 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 mem=512M rootwait [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 512MB = 512MB total [ 0.000000] Memory: 509896k/509896k available, 14392k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc0788000 (7680 kB) [ 0.000000] .init : 0xc0788000 - 0xc07de000 ( 344 kB) [ 0.000000] .data : 0xc07de000 - 0xc0847b30 ( 423 kB) [ 0.000000] .bss : 0xc0847b54 - 0xc099f9d0 (1376 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000396] Calibrating delay loop... 298.59 BogoMIPS (lpj=1492992) [ 0.067260] pid_max: default: 32768 minimum: 301 [ 0.067565] Security Framework initialized [ 0.067718] Mount-cache hash table entries: 512 [ 0.068572] CPU: Testing write buffer coherency: ok [ 0.068695] ftrace: allocating 22058 entries in 65 pages [ 0.206359] omap_hwmod: gfx: failed to hardreset [ 0.226379] omap_hwmod: pruss: failed to hardreset [ 0.227996] print_constraints: dummy: [ 0.228485] NET: Registered protocol family 16 [ 0.230804] OMAP GPIO hardware version 0.1 [ 0.233215] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.235687] omap_i2c.1: alias fck already exists [ 0.236938] omap2_mcspi.1: alias fck already exists [ 0.237213] omap2_mcspi.2: alias fck already exists [ 0.237548] edma.0: alias fck already exists [ 0.237579] edma.0: alias fck already exists [ 0.237640] edma.0: alias fck already exists [ 0.261077] bio: create slab at 0 [ 0.263244] SCSI subsystem initialized [ 0.265014] usbcore: registered new interface driver usbfs [ 0.265289] usbcore: registered new interface driver hub [ 0.265563] usbcore: registered new device driver usb [ 0.266265] registerd cppi-dma Intr @ IRQ 17 [ 0.266296] Cppi41 Init Done Qmgr-base(e087a000) dma-base(e0878000) [ 0.266326] Cppi41 Init Done [ 0.266387] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.266723] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.286041] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 1.279907] omap_i2c omap_i2c.1: controller timed out [ 1.299774] tps65910 1-002d: could not be detected [ 1.300964] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 1.302185] Bluetooth: Core ver 2.16 [ 1.302337] NET: Registered protocol family 31 [ 1.302368] Bluetooth: HCI device and connection manager initialized [ 1.302398] Bluetooth: HCI socket layer initialized [ 1.302429] Bluetooth: L2CAP socket layer initialized [ 1.302490] Bluetooth: SCO socket layer initialized [ 1.302886] Switching to clocksource gp timer [ 1.342620] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 1.343139] musb-hdrc musb-hdrc.0: dma type: dma-cppi41 [ 1.343566] MUSB0 controller's USBSS revision = 4ea20800 [ 1.343627] musb0: Enabled SW babble control [ 1.345489] musb-hdrc musb-hdrc.0: USB OTG mode controller at e083c000 using DMA, IRQ 18 [ 1.345947] musb-hdrc musb-hdrc.1: dma type: dma-cppi41 [ 1.346313] MUSB1 controller's USBSS revision = 4ea20800 [ 1.346374] musb1: Enabled SW babble control [ 1.347320] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 1.347503] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 1.347808] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 1.347839] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.347869] usb usb1: Product: MUSB HDRC host driver [ 1.347900] usb usb1: Manufacturer: Linux 3.2.0-00246-g28178f8-dirty musb-hcd [ 1.347930] usb usb1: SerialNumber: musb-hdrc.1 [ 1.349121] hub 1-0:1.0: USB hub found [ 1.349182] hub 1-0:1.0: 1 port detected [ 1.350036] musb-hdrc musb-hdrc.1: USB Host mode controller at e083e800 using DMA, IRQ 19 [ 1.350769] NET: Registered protocol family 2 [ 1.351135] IP route cache hash table entries: 4096 (order: 2, 16384 bytes) [ 1.351928] TCP established hash table entries: 16384 (order: 5, 131072 bytes) [ 1.352661] TCP bind hash table entries: 16384 (order: 4, 65536 bytes) [ 1.353210] TCP: Hash tables configured (established 16384 bind 16384) [ 1.353240] TCP reno registered [ 1.353271] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 1.353332] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 1.353820] NET: Registered protocol family 1 [ 1.354400] RPC: Registered named UNIX socket transport module. [ 1.354431] RPC: Registered udp transport module. [ 1.354461] RPC: Registered tcp transport module. [ 1.354461] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 1.354980] NetWinder Floating Point Emulator V0.97 (double precision) [ 1.633270] ashmem: initialized [ 1.633789] VFS: Disk quotas dquot_6.5.2 [ 1.633911] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 1.635833] fuse init (API version 7.17) [ 1.636322] msgmni has been set to 995 [ 1.638641] io scheduler noop registered [ 1.638671] io scheduler deadline registered [ 1.638824] io scheduler cfq registered (default) [ 2.633514] omap_i2c omap_i2c.1: controller timed out [ 2.653503] Could not set LED4 to fully on [ 3.653625] omap_i2c omap_i2c.1: controller timed out [ 4.673583] omap_i2c omap_i2c.1: controller timed out [ 5.693786] omap_i2c omap_i2c.1: controller timed out [ 5.715179] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 6.598968] console [ttyO0] enabled [ 6.603515] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 6.611633] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 6.619750] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 6.627868] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 6.635894] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 6.644195] [drm] Initialized drm 1.1.0 20060810 [ 6.662933] brd: module loaded [ 6.673828] loop: module loaded [ 6.677490] i2c-core: driver [tsl2550] using legacy suspend method [ 6.684051] i2c-core: driver [tsl2550] using legacy resume method [ 6.690612] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 7.693634] omap_i2c omap_i2c.1: controller timed out [ 8.733612] omap_i2c omap_i2c.1: controller timed out [ 8.773590] No daughter card found on AM335x EVM [ 8.778594] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 8.785949] The board is a AM335x Starter Kit. [ 8.791778] omap_hsmmc.0: alias fck already exists [ 8.797363] omap_hsmmc.1: alias fck already exists [ 8.804260] da8xx_lcdc.0: alias fck already exists [ 8.809814] da8xx_lcdc da8xx_lcdc.0: GLCD: Found NHD-4.3-ATXI#-T-1 panel [ 8.829467] davinci-mcasp.1: alias fck already exists [ 8.835418] am335xevm: bt init [ 8.840118] _regulator_get: l3_main.0 supply vdd_core not found, using dummy regulator [ 8.848693] am335x_opp_update: physical regulator not present for core(-22) [ 8.856536] (stk) :sysfs entries created [ 8.860778] (stk) : debugfs entries created [ 8.865264] (hci_tty): inside hci_tty_init [ 8.870178] (hci_tty): allocated 251, 0 [ 8.874359] _regulator_get: 1-0018 supply Vdd not found, using dummy regulator [ 8.882080] _regulator_get: 1-0018 supply Vdd_IO not found, using dummy regulator [ 9.903625] omap_i2c omap_i2c.1: controller timed out [ 9.923645] lis3lv02d: unknown sensor type 0x92 [ 9.928588] lis3lv02d_i2c: probe of 1-0018 failed with error -22 [ 9.936126] NFC Driver for TI WiLink [ 9.941528] mtdoops: mtd device (mtddev=name/number) must be supplied [ 9.948913] omap2-nand driver initializing [ 9.953399] OneNAND driver initializing [ 9.958679] CAN device driver interface [ 9.962707] CAN bus driver for Bosch D_CAN controller 1.0 [ 10.013641] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 10.020172] davinci_mdio davinci_mdio.0: detected phy mask f00fff00 [ 10.043151] davinci_mdio.0: probed [ 10.046813] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown [ 10.054290] davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown [ 10.061737] davinci_mdio davinci_mdio.0: phy[2]: device 0:02, driver unknown [ 10.069183] davinci_mdio davinci_mdio.0: phy[3]: device 0:03, driver unknown [ 10.076660] davinci_mdio davinci_mdio.0: phy[4]: device 0:04, driver unknown [ 10.084106] davinci_mdio davinci_mdio.0: phy[5]: device 0:05, driver unknown [ 10.091522] davinci_mdio davinci_mdio.0: phy[6]: device 0:06, driver unknown [ 10.098999] davinci_mdio davinci_mdio.0: phy[7]: device 0:07, driver AR8035 Gigabit Ethernet [ 10.107940] davinci_mdio davinci_mdio.0: phy[20]: device 0:14, driver unknown [ 10.115478] davinci_mdio davinci_mdio.0: phy[21]: device 0:15, driver unknown [ 10.123016] davinci_mdio davinci_mdio.0: phy[22]: device 0:16, driver unknown [ 10.130554] davinci_mdio davinci_mdio.0: phy[23]: device 0:17, driver unknown [ 10.138122] davinci_mdio davinci_mdio.0: phy[24]: device 0:18, driver unknown [ 10.145660] davinci_mdio davinci_mdio.0: phy[25]: device 0:19, driver unknown [ 10.153198] davinci_mdio davinci_mdio.0: phy[26]: device 0:1a, driver unknown [ 10.160736] davinci_mdio davinci_mdio.0: phy[27]: device 0:1b, driver unknown [ 10.168395] PPP generic driver version 2.4.2 [ 10.173339] PPP BSD Compression module registered [ 10.178344] PPP Deflate Compression module registered [ 10.183929] usbcore: registered new interface driver cdc_ether [ 10.190216] usbcore: registered new interface driver cdc_eem [ 10.196350] usbcore: registered new interface driver dm9601 [ 10.202362] usbcore: registered new interface driver cdc_subset [ 10.208709] cdc_ncm: 04-Aug-2011 [ 10.212280] usbcore: registered new interface driver cdc_ncm [ 10.218475] usbcore: registered new interface driver cdc_acm [ 10.224487] cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters [ 10.232910] Initializing USB Mass Storage driver... [ 10.238372] usbcore: registered new interface driver usb-storage [ 10.244720] USB Mass Storage support registered. [ 10.249969] usbcore: registered new interface driver usbserial [ 10.256286] USB Serial support registered for generic [ 10.261749] usbcore: registered new interface driver usbserial_generic [ 10.268676] usbserial: USB Serial Driver core [ 10.273376] USB Serial support registered for GSM modem (1-port) [ 10.280090] usbcore: registered new interface driver option [ 10.286010] option: v0.7.2:USB Driver for GSM modems [ 10.295013] gadget: Mass Storage Function, version: 2009/09/11 [ 10.301269] gadget: Number of LUNs=1 [ 10.305206] lun0: LUN: removable file: (no medium) [ 10.310882] gadget: android_usb ready [ 10.314910] musb-hdrc musb-hdrc.0: MUSB HDRC host driver [ 10.320678] musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 2 [ 10.328735] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 10.335937] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 10.343566] usb usb2: Product: MUSB HDRC host driver [ 10.348815] usb usb2: Manufacturer: Linux 3.2.0-00246-g28178f8-dirty musb-hcd [ 10.356353] usb usb2: SerialNumber: musb-hdrc.0 [ 10.362243] hub 2-0:1.0: USB hub found [ 10.366271] hub 2-0:1.0: 1 port detected [ 10.372009] mousedev: PS/2 mouse device common for all mice [ 10.379425] input: ti-tsc as /devices/platform/omap/ti_tscadc/tsc/input/input0 [ 10.389343] using rtc device, am33xx-rtc, for alarms [ 10.394561] omap_rtc am33xx-rtc: rtc core: registered am33xx-rtc as rtc0 [ 10.402069] i2c /dev entries driver [ 10.406219] Linux video capture interface: v2.00 [ 10.411743] usbcore: registered new interface driver uvcvideo [ 10.417877] USB Video Class driver (1.1.1) [ 10.683624] usb 2-1: new high-speed USB device number 2 using musb-hdrc [ 10.825134] usb 2-1: New USB device found, idVendor=05e3, idProduct=0608 [ 10.832214] usb 2-1: New USB device strings: Mfr=0, Product=1, SerialNumber=0 [ 10.839782] usb 2-1: Product: USB2.0 Hub [ 10.845428] hub 2-1:1.0: USB hub found [ 10.849792] hub 2-1:1.0: 4 ports detected [ 11.413604] omap_i2c omap_i2c.1: controller timed out [ 12.433624] omap_i2c omap_i2c.1: controller timed out [ 13.453613] omap_i2c omap_i2c.1: controller timed out [ 14.473846] omap_i2c omap_i2c.1: controller timed out [ 15.493621] omap_i2c omap_i2c.1: controller timed out [ 16.513610] omap_i2c omap_i2c.1: controller timed out [ 17.533721] omap_i2c omap_i2c.1: controller timed out [ 18.553588] omap_i2c omap_i2c.1: controller timed out [ 18.574737] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 18.581512] device-mapper: uevent: version 1.0.3 [ 18.586883] device-mapper: ioctl: 4.22.0-ioctl (2011-10-19) initialised: dm-devel@redhat.com [ 18.595825] Bluetooth: HCI UART driver ver 2.2 [ 18.600524] Bluetooth: HCI H4 protocol initialized [ 18.605590] Bluetooth: HCILL protocol initialized [ 18.610565] Bluetooth: Bluetooth Driver for TI WiLink - Version 1.0 [ 18.618835] _regulator_get: deviceless supply vdd_mpu not found, using dummy regulator [ 18.627685] cpuidle: using governor ladder [ 18.632354] cpuidle: using governor menu [ 18.643676] usbcore: registered new interface driver usbhid [ 18.649566] usbhid: USB HID core driver [ 18.654663] logger: created 256K log 'log_main' [ 18.659667] logger: created 256K log 'log_events' [ 18.664947] logger: created 256K log 'log_radio' [ 18.670013] logger: created 256K log 'log_system' [ 18.676269] tiadc tiadc: attached adc driver [ 18.681640] usbcore: registered new interface driver snd-usb-audio [ 18.690582] _regulator_get: 1-001b supply IOVDD not found, using dummy regulator [ 18.698608] _regulator_get: 1-001b supply DVDD not found, using dummy regulator [ 18.706451] _regulator_get: 1-001b supply AVDD not found, using dummy regulator [ 18.714263] _regulator_get: 1-001b supply DRVDD not found, using dummy regulator [ 18.728790] asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok [ 18.841552] ALSA device list: [ 18.844818] #0: AM335X EVM [ 18.847839] oprofile: hardware counters not available [ 18.853179] oprofile: using timer interrupt. [ 18.858032] Netfilter messages via NETLINK v0.30. [ 18.863220] nf_conntrack version 0.5.0 (7967 buckets, 31868 max) [ 18.870391] ctnetlink v0.93: registering with nfnetlink. [ 18.876190] NF_TPROXY: Transparent proxy support initialized, version 4.1.0 [ 18.883544] NF_TPROXY: Copyright (c) 2006-2007 BalaBit IT Ltd. [ 18.890411] xt_time: kernel timezone is -0000 [ 18.895538] ip_tables: (C) 2000-2006 Netfilter Core Team [ 18.901580] arp_tables: (C) 2002 David S. Miller [ 18.906677] TCP cubic registered [ 18.910430] NET: Registered protocol family 10 [ 18.916809] Mobile IPv6 [ 18.919494] ip6_tables: (C) 2000-2006 Netfilter Core Team [ 18.925659] IPv6 over IPv4 tunneling driver [ 18.931396] NET: Registered protocol family 17 [ 18.936248] NET: Registered protocol family 15 [ 18.940948] can: controller area network core (rev 20090105 abi 8) [ 18.947723] NET: Registered protocol family 29 [ 18.952423] can: raw protocol (rev 20090105) [ 18.956970] can: broadcast manager protocol (rev 20090105 t) [ 18.964416] Bluetooth: RFCOMM TTY layer initialized [ 18.969604] Bluetooth: RFCOMM socket layer initialized [ 18.975067] Bluetooth: RFCOMM ver 1.11 [ 18.979034] Bluetooth: BNEP (Ethernet Emulation) ver 1.3 [ 18.984680] Bluetooth: BNEP filters: protocol multicast [ 18.990203] Bluetooth: HIDP (Human Interface Emulation) ver 1.2 [ 18.996826] Registering the dns_resolver key type [ 19.001892] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 19.010040] ThumbEE CPU extension supported. [ 19.014709] mux: Failed to setup hwmod io irq -22 [ 19.021026] Power Management for AM33XX family [ 19.026153] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 19.033020] Copied the M3 firmware to UMEM [ 19.037567] Cortex M3 Firmware Version = 0x181 [ 19.051391] clock: disabling unused clocks to save power [ 19.059997] Detected MACID=1c:ba:8c:96:42:75 [ 19.066772] cpsw: Detected MACID = 1c:ba:8c:96:42:77 [ 19.075836] input: gpio-keys as /devices/platform/gpio-keys/input/input1 [ 19.083740] omap_rtc am33xx-rtc: setting system clock to 2000-01-01 00:00:08 UTC (946684808) [ 19.093872] Waiting for root device /dev/mmcblk0p2... [ 19.134704] mmc0: host does not support reading read-only switch. assuming write-enable. [ 19.145233] mmc0: new high speed SDHC card at address b368 [ 19.152008] mmcblk0: mmc0:b368 USD 7.45 GiB [ 19.158996] mmcblk0: p1 p2 [ 19.270141] mmc1: card claims to support voltages below the defined range. These will be ignored. [ 19.296264] mmc1: queuing unknown CIS tuple 0x91 (3 bytes) [ 19.305145] mmc1: new SDIO card at address 0001 [ 19.833953] (stk) :line disc installation timed out [ 21.954223] (stk) :line disc installation timed out [ 24.018188] kjournald starting. Commit interval 5 seconds [ 24.070892] EXT3-fs (mmcblk0p2): using internal journal [ 24.076477] EXT3-fs (mmcblk0p2): recovery complete [ 24.081604] (stk) :line disc installation timed out [ 24.091949] EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode [ 24.099548] VFS: Mounted root (ext3 filesystem) on device 179:2. [ 24.107055] Freeing init memory: 344K [ 24.750946] init: ureadahead main process (91) terminated with status 5 [ 26.205871] (stk) :line disc installation timed out [ 28.324951] (stk) :line disc installation timed out [ 30.516387] (stk) :line disc installation timed out [ 31.514953] Bluetooth: st_register failed -22 /bin/wig_tune_cpufreq: line 3: cd: /sys/devices/system/cpu/cpu0/cpufreq: No such file or directory Ubuntu 12.04.4 LTS ubuntu-armhf ttyO0 ubuntu-armhf login: root[ 38.864868] omap_i2c omap_i2c.1: controller timed out [ 39.884887] omap_i2c omap_i2c.1: controller timed out [ 40.904907] omap_i2c omap_i2c.1: controller timed out Password: Last login: Sat Jan 1 00:00:34 UTC 2000 on ttyO0 Welcome to Ubuntu 12.04.4 LTS (GNU/Linux 3.2.0-00246-g28178f8-dirty armv7l) * Documentation: https://help.ubuntu.com/ [ 43.504882] omap_i2c omap_i2c.1: controller timed out [ 44.524871] omap_i2c omap_i2c.1: controller timed out [ 45.544891] omap_i2c omap_i2c.1: controller timed out root@ubuntu-armhf:~# root@ubuntu-armhf:~# root@ubuntu-armhf:~# ifconfig eth10 Link encap:Ethernet HWaddr 1c:ba:8c:96:42:75 inet6 addr: fe80::1eba:8cff:fe96:4275/64 Scope:Link UP BROADCAST RUNNING ALLMULTI MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:8 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:1152 (1.1 KB) lo Link encap:Local Loopback inet addr:127.0.0.1 Mask:255.0.0.0 inet6 addr: ::1/128 Scope:Host UP LOOPBACK RUNNING MTU:16436 Metric:1 RX packets:14 errors:0 dropped:0 overruns:0 frame:0 TX packets:14 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:0 RX bytes:700 (700.0 B) TX bytes:700 (700.0 B) root@ubuntu-armhf:~# root@ubuntu-armhf:~# dhclient eth10