U-Boot SPL 2013.04 (Aug 21 2014 - 14:07:21) musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Peripheral mode controller at 47401000 using PIO, IRQ 0 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Host mode controller at 47401800 using PIO, IRQ 0 OMAP SD/MMC: 0 mmc_send_cmd : timeout: No status update reading u-boot.img reading u-boot.img U-Boot 2013.04 (Aug 21 2014 - 14:07:21) I2C: ready DRAM: 512 MiB WARNING: Caches not enabled NAND: No NAND device found!!! 0 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 *** Warning - readenv() failed, using default environment musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Peripheral mode controller at 47401000 using PIO, IRQ 0 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Host mode controller at 47401800 using PIO, IRQ 0 Net: not set. Validating first E-fuse MAC cpsw, usb_ether Hit any key to stop autoboot: 0 gpio: pin 53 (gpio 53) value is 1 mmc_send_cmd : timeout: No status update Card did not respond to voltage select! mmc0(part 0) is current device mmc_send_cmd : timeout: No status update Card did not respond to voltage select! No micro SD card found, setting mmcdev to 1 mmc_send_cmd : timeout: No status update mmc1(part 0) is current device mmc_send_cmd : timeout: No status update gpio: pin 54 (gpio 54) value is 1 SD/MMC found on device 1 reading uEnv.txt 1430 bytes read in 4 ms (348.6 KiB/s) Loaded environment from uEnv.txt Importing environment from mmc ... Running uenvcmd ... reading zImage 3717760 bytes read in 429 ms (8.3 MiB/s) reading initrd.img 2869105 bytes read in 332 ms (8.2 MiB/s) reading /dtbs/am335x-boneblack.dtb 25080 bytes read in 9 ms (2.7 MiB/s) Wrong Ramdisk Image Format Ramdisk image is corrupt or invalid gpio: pin 55 (gpio 55) value is 1 4369912 bytes read in 735 ms (5.7 MiB/s) gpio: pin 56 (gpio 56) value is 1 reading /dtbs/am335x-boneblack.dtb 25080 bytes read in 9 ms (2.7 MiB/s) Booting from mmc ... ## Booting kernel from Legacy Image at 80007fc0 ... Image Name: Linux-3.8.13 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 4369848 Bytes = 4.2 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 XIP Kernel Image ... OK OK Using Device Tree in place at 88000000, end 880091f7 Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.194336] omap2_mbox_probe: platform not supported [ 0.204962] tps65217-bl tps65217-bl: no platform data provided [ 0.279934] bone-capemgr bone_capemgr.9: slot #0: No cape found [ 0.317042] bone-capemgr bone_capemgr.9: slot #1: No cape found [ 0.354150] bone-capemgr bone_capemgr.9: slot #2: No cape found [ 0.391258] bone-capemgr bone_capemgr.9: slot #3: No cape found [ 0.410579] bone-capemgr bone_capemgr.9: slot #6: BB-BONELT-HDMIN conflict P8.45 (#5:BB-BONELT-HDMI) [ 0.420243] bone-capemgr bone_capemgr.9: slot #6: Failed verification [ 0.438213] bone-capemgr bone_capemgr.9: loader: failed to load slot-6 BB-BONELT-HDMIN:00A0 (prio 2) [ 0.450135] omap_hsmmc mmc.5: of_parse_phandle_with_args of 'reset' failed [ 0.514793] pinctrl-single 44e10800.pinmux: pin 44e10854 already requested by 44e10800.pinmux; cannot claim for gpio-leds.8 [ 0.526555] pinctrl-single 44e10800.pinmux: pin-21 (gpio-leds.8) status -22 [ 0.533894] pinctrl-single 44e10800.pinmux: could not request pin 21 on device pinctrl-single [ 2.276649] sd 0:0:0:0: [sda] No Caching mode page present [ 2.282522] sd 0:0:0:0: [sda] Assuming drive cache: write through [ 2.291406] sd 0:0:0:0: [sda] No Caching mode page present [ 2.297252] sd 0:0:0:0: [sda] Assuming drive cache: write through [ 2.307365] sd 0:0:0:0: [sda] No Caching mode page present [ 2.313223] sd 0:0:0:0: [sda] Assuming drive cache: write through