root@ti81xx:#insmod ti81xx_pcie_epdrv.ko ti81xx_ep_pcie_init cdev add succ! ti81xx_ep_pcie_init register remapping succ! reg_vir=0xdf000000 ti81xx_ep_pcie_init request-mem succ! ti81xx_ep_pcie_init interrupt registration succ! ti81xx_ep_pcie_init succ to add device to sys fs! ti81xx_ep_pcie_init succ to creat class device! ti81xx_setup_msi Unhandled fault: external abort on non-linefetch (0x1028) at 0xdf001004 Internal error: : 1028 [#1] last sysfs file: /sys/devices/virtual/bdi/0:18/uevent Modules linked in: ti81xx_pcie_epdrv(+) CPU: 0 Not tainted (2.6.37-2.0.0 #138) PC is at ti81xx_ep_pcie_init+0x214/0x330 [ti81xx_pcie_epdrv] LR is at release_console_sem+0x198/0x1ac pc : [] lr : [] psr: 60000013 sp : d9e33f20 ip : df001050 fp : d9e33f44 r10: 00000000 r9 : d9e32000 r8 : bf000a74 r7 : bf000f39 r6 : 00000000 r5 : bf001380 r4 : df000000 r3 : 60000013 r2 : df001004 r1 : bf000e9c r0 : bf001137 Flags: nZCv IRQs on FIQs on Mode SVC_32 ISA ARM Segment user Control: 10c5387d Table: d94c4019 DAC: 00000015 Process insmod (pid: 493, stack limit = 0xd9e322e8) Stack: (0xd9e33f20 to 0xd9e34000) 3f20: bf000f39 bf001390 00000000 bf00125c 00012008 00012018 d9e33f7c d9e33f48 3f40: c004042c bf000a80 bf00125c 00012008 00012018 c004afa8 00000000 bf00125c 3f60: 00012008 00012018 c004afa8 00000000 d9e33fa4 d9e33f80 c009e4bc c0040368 3f80: c00c9d30 c00c9c48 00008a2c 00012008 bed62ece 00000080 00000000 d9e33fa8 3fa0: c004ae00 c009e42c 00008a2c 00012008 00012018 00003015 00012008 4028f248 3fc0: 00008a2c 00012008 bed62ece 00000080 00004000 00000000 00000003 00000000 3fe0: 00003015 bed62c5c 00008ca4 4022d684 60000010 00012018 ffffffbf e73bfdff Backtrace: [] (ti81xx_ep_pcie_init+0x0/0x330 [ti81xx_pcie_epdrv]) from [] (do_one_initcall+0xd0/0x1a4) r7:00012018 r6:00012008 r5:bf00125c r4:00000000 [] (do_one_initcall+0x0/0x1a4) from [] (sys_init_module+0x9c/0x1bc) [] (sys_init_module+0x0/0x1bc) from [] (ret_fast_syscall+0x0/0x30) r7:00000080 r6:bed62ece r5:00012008 r4:00008a2c Code: e2822004 e584618c e28cc010 e59f0104 (e5923000) ---[ end trace 64b0fb7ffc792850 ]--- Segmentation fault