################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/c6000_7.4.2

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./raw.obj" \
"./echosrv.obj" \
"./dsk6455init.obj" \
"./dsk6455cfg_c.obj" \
"./dsk6455cfg.obj" \
"./dsk6455.obj" \
"./client.obj" \
-l"libc.a" \
"../lib/hal_eth_c6455.lib" \
"../lib/hal_ser_stub.lib" \
"../lib/hal_timer_bios.lib" \
"../lib/hal_userled_c6455.lib" \
"../lib/miniPrintf.lib" \
"../lib/netctrl.lib" \
"../lib/nettool.lib" \
"../lib/os.lib" \
"../lib/stack.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include lib/subdir_vars.mk
-include subdir_rules.mk
-include lib/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: ethernet.out

# Tool invocations
ethernet.out: $(OBJS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"C:/ti/ccsv5/tools/compiler/c6000_7.4.2/bin/cl6x" -mv64+ --abi=coffabi -O2 -g --define=c6455 --define="_INCLUDE_NIMU_CODE" --define="_NDK_EXTERN_CONFIG" --display_error_number --diag_wrap=off -z -m"ethernet.map" -i"C:/ti/ccsv5/tools/compiler/c6000_7.4.2/lib" -i"E:/6455_ethernet_test/ethernet/lib" -i"C:/ti/ccsv5/tools/compiler/c6000_7.4.2/include" -i"C:/ti/bios_5_42_01_09/packages/ti/rtdx/lib/c6000" -i"C:/ti/bios_5_42_01_09/packages/ti/bios/lib" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="ethernet_linkInfo.xml" --rom_model -o "ethernet.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(GEN_SRCS__QUOTED)$(GEN_MISC_FILES__QUOTED)$(C6000_EXECUTABLE_OUTPUTS__QUOTED)$(GEN_CMDS__QUOTED) "ethernet.out"
	-$(RM) "client.pp" "dsk6455.pp" "dsk6455cfg_c.pp" "dsk6455init.pp" "echosrv.pp" "raw.pp" 
	-$(RM) "dsk6455cfg.pp" 
	-$(RM) "client.obj" "dsk6455.obj" "dsk6455cfg.obj" "dsk6455cfg_c.obj" "dsk6455init.obj" "echosrv.obj" "raw.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets