Loading from NAND 512MiB 3,3V 8-bit, offset 0x580000 Image Name: Linux-2.6.37 Created: 2015-09-16 11:21:03 UTC Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2941000 Bytes = 2.8 MiB Load Address: c0008000 Entry Point: c0008000 ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37 Created: 2015-09-16 11:21:03 UTC Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2941000 Bytes = 2.8 MiB Load Address: c0008000 Entry Point: c0008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Using machid 0xcae from environment Starting kernel ... Linux version 2.6.37 (root@ubuntu) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #110 Wed Sep 16 19:20:55 CST 2015 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8168qiqi vram size = 20971520 at 0x0 ti81xx_reserve: ### Reserved DDR region @dff00000 reserved size = 20971520 at 0x0 FB: Reserving 20971520 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8168 2.0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 124672 Kernel command line: rootdelay=5 mem=512M console=ttyO2,115200n8 noinitrd root=/dev/nfs rw nfsroot=192.168.129.139:/opt/dvrrdk/DVRRDK_04.00.00.03/target/rfs_816x, rw ip=192.168.129.199:192.168.129.139:192.168.129.1:255.255.255.0::eth0:off vram=20M notifyk.vpssm3_sva=0xBEE00000 ddr_mem=2048M vmalloc=476M PID hash table entries: 2048 (order: 1, 8192 bytes) Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) Memory: 490MB 1MB = 491MB total Memory: 491984k/491984k available, 32304k reserved, 72704K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xda800000 - 0xf8000000 ( 472 MB) lowmem : 0xc0000000 - 0xda400000 ( 420 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc0042000 ( 232 kB) .text : 0xc0042000 - 0xc0595000 (5452 kB) .data : 0xc0596000 - 0xc05e18c0 ( 303 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 27000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 1209.13 BogoMIPS (lpj=6045696) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized TI81XX: Map 0xdff00000 to 0xfe500000 for dram barrier TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 0 _omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl _omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda registered ti816x_sr device Modify the HD Raw VGA Output Sync Pin based on VisionCube Board. Cannot clk_get ck_32 pm_dbg_init: only OMAP3 supported registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device ti81xx_pcie: Invoking PCI BIOS... ti81xx_pcie: Setting up Host Controller... ti81xx_pcie: Register base mapped @0xda820000 ti81xx_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled ti81xx_pcie: PCI scan done. bio: create slab at 0 vgaarb: loaded xr20m1172 Initcall... SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb USBSS revision 4ea20809 registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz xr20m1172: Probe Called... xr20m1172 1-0030: chip found, driver version 0.0.1 XR20M1172_CORE_TEST register reading...87 omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at da81e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 MUSB controller-1 revision 4ea20800 musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at da826800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 4096 (order: 2, 16384 bytes) TCP established hash table entries: 16384 (order: 5, 131072 bytes) TCP bind hash table entries: 16384 (order: 4, 65536 bytes) TCP: Hash tables configured (established 16384 bind 16384) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered highmem bounce pool size: 64 pages NTFS driver 2.1.29 [Flags: R/W DEBUG]. JFFS2 version 2.2. (NAND) ? 2001-2006 Red Hat, Inc. msgmni has been set to 818 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 console [ttyO2] enabled brd: module loaded loop: module loaded ahci probe: devid name is ahci ahci CAP register dump =0x6726ff81 Modified ahci CAP register dump =0x6f26ff81 ahci ahci.0: forcing PORTS_IMPL to 0x3 ahci: SSS flag set, parallel bus scan disabled ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode ahci ahci.0: flags: ncq sntf stag pm led clo only pmp pio slum part ccc scsi0 : ahci_platform scsi1 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16 omap2-nand driver initializing ONFI param page 0 valid ONFI flash detected NAND device: Maf ID: 0x01, Chip ID: 0xdc (AMD, NAND 512MiB 3,3V 8-bit) erasesize: 0x20000, writesize: 2048, oobsize: 64 omap2-nand: detected x8 NAND flash Creating 6 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000260000 : "U-Boot" 0x000000260000-0x000000280000 : "U-Boot Env" 0x000000280000-0x000000580000 : "U-Boot Logo" 0x000000580000-0x0000009c0000 : "Kernel" 0x0000009c0000-0x00001d1c0000 : "File System" 0x00001d1c0000-0x000020000000 : "Reserved" davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffffd davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver ET1011C usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver usbcore: registered new interface driver cdc_wdm Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 rtc-pcf8563 1-0051: chip found, driver version 0.4.3 rtc-pcf8563 1-0051: rtc core: registered rtc-pcf8563 as rtc1 i2c /dev entries driver Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbee00000 usbcore: registered new interface driver snd-usb-audio usbcore: registered new interface driver snd-ua101 Registered pcm1865 audio codec asoc: pcm1865-hifi <-> davinci-mcasp.0 mapping ok Failed to add route HPLOUT->Headphone Jack dapm: tlv320aic32x4.2-0018: configuring unknown pin MONO_LOUT dapm: tlv320aic32x4.2-0018: configuring unknown pin HPLCOM dapm: tlv320aic32x4.2-0018: configuring unknown pin HPRCOM asoc: tlv320aic32x4-hifi <-> davinci-mcasp.2 mapping ok asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok ALSA device list: #0: TI81XX_RECORDER_CARD0 #1: TI81XX_RECORDER_CARD1 nf_conntrack version 0.5.0 (7687 buckets, 30748 max) ip_tables: (C) 2000-2006 Netfilter Core Team TCP cubic registered NET: Registered protocol family 17 VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. smartreflex smartreflex: Driver initialized rtc-pcf8563 1-0051: low voltage detected, date/time is not reliable. rtc-pcf8563 1-0051: retrieved date/time is not valid. rtc-pcf8563 1-0051: hctosys: invalid date/time ata1: SATA link down (SStatus 0 SControl 300) ata2: SATA link down (SStatus 0 SControl 300) davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [ET1011C] (mii_bus:phy_addr=0:01, id=282f014) IP-Config: Complete: device=eth0, addr=192.168.129.199, mask=255.255.255.0, gw=192.168.129.1, host=192.168.129.199, domain=, nis-domain=(none), bootserver=192.168.129.139, rootserver=192.168.129.139, rootpath= Waiting 5sec before mounting root device... PHY: 0:01 - Link is Up - 1000/Full VFS: Mounted root (nfs filesystem) on device 0:15. devtmpfs: mounted Freeing init memory: 232K INIT: version 2.88 booting Mounting /dev/shm : Mounting /dev/pts : Mounting Harddisk filesystems : mount: mounting /dev/sda1 on /media/sda1 failed: No such file or directory Error opening /dev/fb0: No such file or directory Starting udev udev[68]: starting version 164 udevd-work[73]: error changing net interface name eth0 to eth16: Device or resource busy Starting Bootlog daemon: bootlogd. Applying sync command _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org dm816x ttyO2 Arago 2012.10 dm816x ttyO2 ================================ register tvp7002_hd driver We found tvp7002 hd video decoder!! tvp7002 Rev. 02 detected. *** Bootargs Validated for mem param *** *** Bootargs Validated for notifyk.vpssm3 params *** *** Kernel Base address validated *** Kernel bootargs validated amixer: Cannot find the given element from control default amixer: Cannot find the given element from control default [c6xdsp ] Remote Debug Shared Memory @ 0xbfd00000 [m3video] Remote Debug Shared Memory @ 0xbfd10820 [m3vpss ] Remote Debug Shared Memory @ 0xbfd21040 SysLink version : 2.20.02.20 SysLink module created on Date:Nov 11 2015 Time:13:38:49 Trace enabled Trace SetFailureReason enabled Setting DMM priority for [DUCATI ] to [0] ( 0x4e000624 = 0x08000000 ) Setting DMM priority for [HDVICP0 ] to [2] ( 0x4e000634 = 0x0000000a ) Setting DMM priority for [HDVICP1 ] to [2] ( 0x4e000634 = 0x000a0000 ) Setting DMM priority for [HDVICP2 ] to [2] ( 0x4e000634 = 0x00a00000 ) *** TVP5158 probe : START *** TI VS EVM : TVP5158 device address : 0x58, 0x5a, 0x5c, 0x5e TI DVR : TVP5158 device address : 0x5c, 0x5d, 0x5e, 0x5f Device found : I2C (0xXX): 0x08 = 0x51 I2C (0xXX): 0x09 = 0x58 Device NOT found : I2C (0xXX): Read ERROR !!! (reg[0x08], count = 2) I2C (0x58): Read ERROR !!! (reg[0x08], count = 2) I2C (0x5a): Read ERROR !!! (reg[0x08], count = 2) I2C (0x5c): 0x08 = 0x00 I2C (0x5c): 0x09 = 0x00 I2C (0x5d): Read ERROR !!! (reg[0x08], count = 2) I2C (0x5e): Read ERROR !!! (reg[0x08], count = 2) I2C (0x5f): Read ERROR !!! (reg[0x08], count = 2) *** TVP5158 probe : END *** /opt/dvr_rdk/ti816x Attached to slave procId 2. Loaded file ../firmware/dvr_rdk_fw_m3vpss_2048M_512M.xem3 on slave procId 2. Started slave procId 2. After Ipc_loadcallback status [0x00000000] [m3vpss ] ***** VPSS Firmware build time 13:15:08 Dec 3 2015 EDG gcc 3.0 mode [m3vpss ] ***** SYSTEM : Frequency - 250000000, - 288000000 [m3vpss ] notify_attach rtnVal 0 [m3vpss ] initProxyServer rtnVal 0 [m3vpss ] [m3vpss ] *** UTILS: CPU KHz = 576000 Khz *** [m3vpss ] [m3vpss ] 33: SYSTEM : System Common Init in progress !!! [m3vpss ] 33: SYSTEM: IPC init in progress !!! [m3vpss ] 34: SYSTEM: Attaching to [HOST] ... [m3vpss ] 36: SYSTEM: Attaching to [HOST] ... SUCCESS !!! After Ipc_startcallback status [0x00000000] Attached to slave procId 1. Loaded file ../firmware/dvr_rdk_fw_m3video_2048M_512M.xem3 on slave procId 1. Started slave procId 1. After Ipc_loadcallback status [0x00000000] After Ipc_startcallback status [0x00000000] [m3video] ***** VIDEO Firmware build time 13:16:15 Dec 3 2015 EDG gcc 3.0 mode [m3video] ***** SYSTEM : Frequency - 250000000, - 288000000 [m3video] [m3video] *** UTILS: CPU KHz = 576000 Khz *** [m3video] [m3video] 275: SYSTEM : System Common Init in progress !!! [m3video] 275: SYSTEM: IPC init in progress !!! [m3video] 275: SYSTEM: Attaching to [HOST] ... [m3video] 278: SYSTEM: Attaching to [HOST] ... SUCCESS !!! Attached to slave procId 0. Loaded file ../firmware/dvr_rdk_fw_c6xdsp_2048M_512M.xe674 on slave procId 0. Started slave procId 0. After Ipc_loadcallback status [0x00000000] [c6xdsp ] ***** VIDEO Firmware build time 13:13:36 Dec 3 2015 EDG gcc 3.0 mode [c6xdsp ] ***** SYSTEM : Frequency - 800000000, - 1008000000 [c6xdsp ] [c6xdsp ] *** UTILS: CPU KHz = 1008000 Khz *** [c6xdsp ] [c6xdsp ] 5: SYSTEM : System Common Init in progress !!! [c6xdsp ] 5: SYSTEM: IPC init in progress !!! [c6xdsp ] 5: SYSTEM: Attaching to [HOST] ... [c6xdsp ] 8: SYSTEM: Attaching to [HOST] ... SUCCESS !!! After Ipc_startcallback status [0x00000000] [c6xdsp ] 10: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!! [m3video] 393: SYSTEM: Attaching to [DSP] ... SUCCESS !!! [m3vpss ] 395: SYSTEM: DMA: Module install successful, device major num = 251 Attaching to [DSDRV: Module install successful P] ... SUCCESS !DRV: Module built on Nov 11 2015 13:40:38 !! [c6xdsp ] 12: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!! [m3video] 396: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!! [m3vpss ] 396: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!! [c6xdsp ] 12: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP_0] ... [m3video] 396: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP_1] ... [m3vpss ] 396: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP_2] ... [c6xdsp ] 13: SYSTEM: Creating MsgQ [DSP_MSGQ] ... [m3video] 396: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ... [m3vpss ] 396: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ... [c6xdsp ] 13: SYSTEM: Creating MsgQ [DSP_ACK_MSGQ] ... [m3video] 397: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ... [m3vpss ] 397: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ... [c6xdsp ] 13: SYSTEM: Notify register to [HOST] line 0, event 15 ... [m3video] 398: SYSTEM: Notify register to [HOST] line 0, event 15 ... [m3vpss ] 398: SYSTEM: Notify register to [HOST] line 0, event 15 ... [c6xdsp ] 13: SYSTEM: Notify register to [VIDEO-M3] line 0, event 15 ... [m3video] 398: SYSTEM: Notify register to [DSP] line 0, event 15 ... [m3vpss ] 398: SYSTEM: Notify register to [DSP] line 0, event 15 ... [c6xdsp ] 13: SYSTEM: Notify register to [VPSS-M3] line 0, event 15 ... [m3video] 398: SYSTEM: Notify register to [VPSS-M3] line 0, event 15 ... [m3vpss ] 398: SYSTEM: Notify register to [VIDEO-M3] line 0, event 15 ... [c6xdsp ] 13: SYSTEM: IPC init DONE !!! [m3video] 399: SYSTEM: IPC init DONE !!! [m3vpss ] 399: SYSTEM: IPC init DONE !!! [c6xdsp ] 15: MEM: Shared Region 2: Base = 0x96000000, Length = 0x28000000 (640 MB) [c6xdsp ] 15: MEM: Shared Region 1: Base = 0x80000000, Length = 0x11600000 (278 MB) [c6xdsp ] 15: SYSTEM : System Common Init Done !!! [c6xdsp ] 9: SYSTEM : System DSP Init in progress !!! [c6xdsp ] 17: SYSTEM: Creating ListMP [DSP_IPC_OUT_19] in region 0 ... [c6xdsp ] 17: SYSTEM: Creating ListMP [DSP_IPC_IN_19] in region 0 ... [c6xdsp ] 17: SYSTEM: ListElem Shared Addr = 0xbe1b3e00 [c6xdsp ] 18: SYSTEM: Creating ListMP [DSP_IPC_OUT_20] in region 0 ... [c6xdsp ] 18: SYSTEM: Creating ListMP [DSP_IPC_IN_20] in region 0 ... [c6xdsp ] 18: SYSTEM: ListElem Shared Addr = 0xbe1d9600 [c6xdsp ] 19: SYSTEM: Creating ListMP [DSP_IPC_OUT_21] in region 0 ... [c6xdsp ] 19: SYSTEM: Creating ListMP [DSP_IPC_IN_21] in region 0 ... [c6xdsp ] 19: SYSTEM: ListElem Shared Addr = 0xbe1fee00 [c6xdsp ] 19: SYSTEM: Creating ListMP [DSP_IPC_OUT_24] in region 0 ... [c6xdsp ] 19: SYSTEM: Creating ListMP [DSP_IPC_IN_24] in region 0 ... [c6xdsp ] 19: SYSTEM: ListElem Shared Addr = 0xbe224600 [c6xdsp ] 20: SYSTEM: Creating ListMP [DSP_IPC_OUT_25] in region 0 ... [m3video] 404: MEM: Shared Region 2: Base = 0x96000000, Length = 0x28000000 (640 MB) [m3vpss ] 404: MEM: Shared Region 2: Base = 0x96000000, Length = 0x28000000 (640 MB) [c6xdsp ] 20: SYSTEM: Creating ListMP [DSP_IPC_IN_25] in region 0 ... [m3video] 404: MEM: Shared Region 1: Base = 0x80000000, Length = 0x11600000 (278 MB) [m3vpss ] 404: MEM: Shared Region 1: Base = 0x80000000, Length = 0x11600000 (278 MB) [c6xdsp ] 20: SYSTEM: ListElem Shared Addr = 0xbe242100 [m3video] 406: SYSTEM : System Common Init Done !!! [m3vpss ] 406: SYSTEM : System Common Init Done !!! [c6xdsp ] !!WARNING.Resource already registered:2 [c6xdsp ] 15: SYSTEM : Initializing Links !!! [m3video] 406: SYSTEM : System Video Init in progress !!! [m3vpss ] 406: SYSTEM : System VPSS Init in progress !!! [m3video] 406: SYSTEM : System Video Init Done !!! [c6xdsp ] 20: SYSTEM : FREE SPACE : System Heap = 10402960 B, Mbx = 10240 msgs) [m3video] 407: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ... [m3vpss ] === HDVPSS Clocks are enabled === [m3video] 407: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ... [m3vpss ] === HDVPSS is fully functional === [c6xdsp ] 24: SYSTEM : Initializing Links ... DONE !!! [m3video] 407: SYSTEM: ListElem Shared Addr = 0xbe25fc00 [m3vpss ] === HDVPSS module is not in standby === [m3video] 409: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ... [m3vpss ] === I2C1 Clk is active === [c6xdsp ] ETH_OFFLOAD: Init !!! [m3video] 409: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ... [m3vpss ] 415: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ... [c6xdsp ] 24: SYSTEM : System DSP Init Done !!! [m3video] 409: SYSTEM: ListElem Shared Addr = 0xbe263100 [m3vpss ] 416: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ... [m3video] 415: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_19] in region 0 ... [m3vpss ] 416: SYSTEM: ListElem Shared Addr = 0xbe28be00 [m3video] 415: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_19] in region 0 ... [m3vpss ] 418: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ... [m3video] 416: SYSTEM: ListElem Shared Addr = 0xbe266b80 [m3vpss ] 418: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ... [m3video] 418: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_20] in region 0 ... [m3vpss ] 418: SYSTEM: ListElem Shared Addr = 0xbe28f880 [m3video] 418: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_20] in region 0 ... [m3vpss ] 432: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_19] in region 0 ... [m3video] 418: SYSTEM: ListElem Shared Addr = 0xbe292800 [m3vpss ] 432: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_19] in region 0 ... [m3video] 421: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_21] in region 0 ... [m3vpss ] 432: SYSTEM: ListElem Shared Addr = 0xbe2dd800 [m3video] 421: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_21] in region 0 ... [m3vpss ] 434: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_20] in region 0 ... [m3video] 421: SYSTEM: ListElem Shared Addr = 0xbe2b8000 [m3vpss ] 435: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_20] in region 0 ... [m3video] 434: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_24] in region 0 ... [m3vpss ] 435: SYSTEM: ListElem Shared Addr = 0xbe320b00 [m3video] 434: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_24] in region 0 ... [m3vpss ] 437: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_21] in region 0 ... [m3video] 434: SYSTEM: ListElem Shared Addr = 0xbe303000 [m3vpss ] 437: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_21] in region 0 ... [m3video] 436: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_25] in region 0 ... [m3vpss ] 437: SYSTEM: ListElem Shared Addr = 0xbe363e00 [m3video] 437: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_25] in region 0 ... [m3vpss ] 439: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37 [m3video] 437: SYSTEM: ListElem Shared Addr = 0xbe346300 [m3vpss ] 439: SYSTEM : FVID2 Init in progress !!! [m3video] 438: HDVICP: Doing PRCM for IVAHD[0] ... [m3vpss ] 508: SYSTEM : FVID2 Init in progress DONE !!! [m3video] 438: HDVICP: PRCM for IVAHD[0] ... DONE. [m3vpss ] 508: SYSTEM : Device Init in progress !!! [m3video] 439: HDVICP: Doing PRCM for IVAHD[1] ... [m3vpss ] 511: SYSTEM : Device Init in progress DONE !!! [m3video] 439: HDVICP: PRCM for IVAHD[1] ... DONE. [m3vpss ] 549: SYSTEM : System VPSS Init Done !!! [m3video] 439: HDVICP: Doing PRCM for IVAHD[2] ... [m3vpss ] 549: UTILS: DMA: HWI Create for INT63 !!! [m3vpss ] 550: SYSTEM : Initializing Links !!! [c6xdsp ] Remote Debug Shared Memory @ 0xbfd00000 [m3video] Remote Debug Shared Memory @ 0xbfd10820 [m3vpss ] 550: SYSTEM : FREE SPACE : System Heap = 74056 B, Mbx = 10240 msgs) [m3vpss ] Remote Debug Shared Memory @ 0xbfd21040 [m3vpss ] Received character 's' [m3vpss ] 550: SYSTEM : FREE SPACE : SR0 Heap = 20410368 B (19 MB) [c6xdsp ] Remote Debug Shared Memory @ 0xbfd00000 [m3video] Remote Debug Shared Memory @ 0xbfd10820 [m3vpss ] Remote Debug Shared Memory @ 0xbfd21040 [m3vpss ] 550: SYSTEM : FREE SPACE : Frame Buffer = 666778496 B (635 MB) [m3vpss ] 550: SYSTEM : FREE SPACE : Bitstream Buffer = 291504000 B (277 MB) [m3vpss ] TILER_STATS: CNT :8BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 16384 x 8192 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 16384 x 8188 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 134152192 (99 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] TILER_STATS: CNT :16BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 32768 x 4096 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 32768 x 4096 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 134217728 (100 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] 551: SYSTEM : FREE SPACE : Tiler 8-bit = 134152192 B (127 MB) - TILER ON [m3vpss ] 551: SYSTEM : FREE SPACE : Tiler 16-bit = 134217728 B (128 MB) - TILER ON [m3vpss ] 660: SYSTEM : Initializing Links ... DONE !!! [m3vpss ] 660: SYSTEM : Set Static L3 pressure for HDVPSS as High