Bus Hound 6.01 capture on Windows Vista Service Pack 1 (x86). Complements of www.perisoft.net

  Device - Device ID (followed by the endpoint for USB devices)
            (25) Unknown Device
            (27) USB-SERIAL CH340 (COM6)
            (28) Linux USB Ethernet/RNDIS Gadget
            (32) Linux USB Ethernet/RNDIS Gadget #8
            (34) Unknown Device
            (36) USB 洢豸
            (37) USB 2.0 SD/MMC Reader [ROM=]
  Address - FireWire async address or channel number
  Length - Total transfer length
  Phase  - Phase Type
            IRP   I/O request packet         
            STAK  IRP stack location         
  Data   - Hex dump of the data transferred
  Descr  - Description of the phase
  Cmd... - Position in the captured data
  Time   - Time the phase occurred in hour:minute:second.millisec form
  Driver - Driver that submitted the command


Device  Address              Length    Phase  Data                                                Description       Cmd.Phase.Ofs(rep)  Time          Driver      
------  -------------------  --------  -----  --------------------------------------------------  ----------------  ------------------  ------------  ------------
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                           1.1.0        18:59:20.116  unknown       
                                              bc 9c 34 87  bc 9c 34 87  00 00 00 00  38 db 8f e5                           1.1.16                                   
  34                                   STAK   1b 13 00 00  00 00 00 00  00 00 00 00  00 00 00 00  QUERY ID                 1.2.0        18:59:20.116                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                           1.2.16                                   
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                           2.1.0        18:59:20.116  unknown       
                                              bc 9c 34 87  bc 9c 34 87  00 00 00 00  00 00 00 00                           2.1.16                                   
  34                                   STAK   1b 09 00 00  c0 18 9a 91  00 00 00 00  00 00 00 00  QUERY CAPS               2.2.0        18:59:20.116                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                           2.2.16                                   
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                           3.1.0        18:59:20.116  unknown       
                                              bc 9c 34 87  bc 9c 34 87  bb 00 00 c0  00 00 00 00                           3.1.16                                   
  34                                   STAK   1b 0c 00 00  00 00 00 00  04 08 00 00  00 00 00 00  QUERY DEV TEXT           3.2.0        18:59:20.116                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                           3.2.16                                   
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                           4.1.0        18:59:20.116  unknown       
                                              bc 9c 34 87  bc 9c 34 87  00 00 00 00  08 f1 cf dd                           4.1.16                                   
  34                                   STAK   1b 0c 00 00  01 00 00 00  04 08 00 00  00 00 00 00  QUERY DEV TEXT           4.2.0        18:59:20.116                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                           4.2.16                                   
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                           5.1.0        18:59:20.116  unknown       
                                              bc 9c 34 87  bc 9c 34 87  00 00 00 00  48 d2 b7 bc                           5.1.16                                   
  34                                   STAK   1b 13 00 00  03 00 00 00  00 00 00 00  00 00 00 00  QUERY ID                 5.2.0        18:59:20.116                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                           5.2.16                                   
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                           6.1.0        18:59:20.117  unknown       
                                              bc 9c 34 87  bc 9c 34 87  00 00 00 00  00 00 00 00                           6.1.16                                   
  34                                   STAK   1b 02 00 00  00 00 00 00  00 00 00 00  00 00 00 00  REMOVE DEVICE            6.2.0        18:59:20.117                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                           6.2.16                                   
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                           7.1.0        18:59:20.117  unknown       
                                              bc 9c 34 87  bc 9c 34 87  00 00 00 00  08 7c e3 c8                           7.1.16                                   
  34                                   STAK   1b 13 00 00  01 00 00 00  00 00 00 00  00 00 00 00  QUERY ID                 7.2.0        18:59:20.117                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                           7.2.16                                   
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                           8.1.0        18:59:20.117  unknown       
                                              bc 9c 34 87  bc 9c 34 87  00 00 00 00  e0 b0 6e d2                           8.1.16                                   
  34                                   STAK   1b 13 00 00  02 00 00 00  00 00 00 00  00 00 00 00  QUERY ID                 8.2.0        18:59:20.117                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                           8.2.16                                   
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                           9.1.0        18:59:20.117  unknown       
                                              bc 9c 34 87  bc 9c 34 87  bb 00 00 c0  00 00 00 00                           9.1.16                                   
  34                                   STAK   1b 13 00 00  05 00 00 00  00 00 00 00  00 00 00 00  QUERY ID                 9.2.0        18:59:20.117                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                           9.2.16                                   
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                          10.1.0        18:59:20.117  unknown       
                                              bc 9c 34 87  bc 9c 34 87  bb 00 00 c0  00 00 00 00                          10.1.16                                   
  34                                   STAK   1b 0b 00 00  00 00 00 00  00 00 00 00  00 00 00 00  QUERY RES REQ           10.2.0        18:59:20.117                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                          10.2.16                                   
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                          11.1.0        18:59:20.117  unknown       
                                              bc 9c 34 87  bc 9c 34 87  00 00 00 00  98 c5 82 ae                          11.1.16                                   
  34                                   STAK   1b 15 00 00  00 00 00 00  00 00 00 00  00 00 00 00  QUERY BUS INFO          11.2.0        18:59:20.117                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                          11.2.16                                   
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                          12.1.0        18:59:20.117  unknown       
                                              bc 9c 34 87  bc 9c 34 87  bb 00 00 c0  00 00 00 00                          12.1.16                                   
  34                                   STAK   1b 0a 00 00  00 00 00 00  00 00 00 00  00 00 00 00  QUERY RESOURCES         12.2.0        18:59:20.117                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                          12.2.16                                   
  34                                   IRP    06 00 b4 01  00 00 00 00  00 00 00 00  00 00 00 00                          13.1.0        18:59:20.117  unknown       
                                              bc 9c 34 87  bc 9c 34 87  bb 00 00 c0  00 00 00 00                          13.1.16                                   
  34                                   STAK   1b 19 00 00  00 00 00 00  00 00 00 00  00 00 00 00  PNP                     13.2.0        18:59:20.117                
                                              00 00 00 00  98 7a 2a bc  00 00 00 00  00 00 00 00                          13.2.16