SPL LOADING ... (Ver100, Jan 06 2017, 10:59:17) Booting from NAND... U-Boot LOADING ... (Ver100, Jan 06 2017, 10:59:17) I2C: ready DRAM: 64 MiB WARNING: Caches not enabled NAND: 128 MiB *** Warning - bad CRC, using default environment Net: not set. Validating first E-fuse MAC NatSemi_DP83848 Press Ctrl+b to enter BOOTROM... 1 0 Booting from nand ... NAND read: device 0 offset 0x1c0000, size 0x500000 5242880 bytes read: OK ## Booting kernel from Legacy Image at 80200000 ... Image Name: Linux-3.2.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2403632 Bytes = 2.3 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... [ 0.000000] Linux version 3.2.0 (zongkai@am335x-compiler) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #1 Mon Mar 13 09:45:45 CST 2017 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: kn_mkq161 [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 16256 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=8,2048 rootfstype=ubifs rootwait=1 [ 0.000000] PID hash table entries: 256 (order: -2, 1024 bytes) [ 0.000000] Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) [ 0.000000] Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Memory: 64MB = 64MB total [ 0.000000] Memory: 60016k/60016k available, 5520k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xc4800000 - 0xff000000 ( 936 MB) [ 0.000000] lowmem : 0xc0000000 - 0xc4000000 ( 64 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc0424000 (4208 kB) [ 0.000000] .init : 0xc0424000 - 0xc0456000 ( 200 kB) [ 0.000000] .data : 0xc0456000 - 0xc04a9528 ( 334 kB) [ 0.000000] .bss : 0xc04a954c - 0xc04cc048 ( 139 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] omap_dm_timer_switch_src: Switching to HW default clocksource(sys_clkin_ck) for timer1, this may impact timekeeping in low power state [ 0.000000] OMAP clocksource: GPTIMER1 at 24000000 Hz [ 0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000292] Calibrating delay loop... 498.89 BogoMIPS (lpj=2494464) [ 0.116349] pid_max: default: 32768 minimum: 301 [ 0.116523] Security Framework initialized [ 0.116665] Mount-cache hash table entries: 512 [ 0.117232] CPU: Testing write buffer coherency: ok [ 0.118348] devtmpfs: initialized [ 0.140049] omap_hwmod: gfx: failed to hardreset [ 0.156896] omap_hwmod: pruss: failed to hardreset [ 0.158570] print_constraints: dummy: [ 0.159118] NET: Registered protocol family 16 [ 0.162207] OMAP GPIO hardware version 0.1 [ 0.165507] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.169076] omap_i2c.1: alias fck already exists [ 0.170774] d_can.1: alias fck already exists [ 0.171763] _regulator_get: l3_main.0 supply vdd_core not found, using dummy regulator [ 0.171900] am335x_opp_update: physical regulator not present for core(-22) [ 0.172512] omap2_mcspi.1: alias fck already exists [ 0.172844] omap2_mcspi.2: alias fck already exists [ 0.174191] edma.0: alias fck already exists [ 0.174222] edma.0: alias fck already exists [ 0.174248] edma.0: alias fck already exists [ 0.198614] bio: create slab at 0 [ 0.202910] usbcore: registered new interface driver usbfs [ 0.203324] usbcore: registered new interface driver hub [ 0.203625] usbcore: registered new device driver usb [ 0.203824] musb-ti81xx musb-ti81xx: musb0, board_mode=0x2, plat_mode=0x2 [ 0.204217] musb-ti81xx musb-ti81xx: musb1, board_mode=0x2, plat_mode=0x0 [ 0.205488] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.208134] Switching to clocksource gp timer [ 0.234507] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.234771] musb-hdrc musb-hdrc.0: dma type: pio [ 0.235251] MUSB0 controller's USBSS revision = 4ea20800 [ 0.235286] musb0: Enabled SW babble control [ 0.236206] musb-hdrc musb-hdrc.0: USB Peripheral mode controller at c483c000 using PIO, IRQ 18 [ 0.236352] musb-hdrc musb-hdrc.1: dma type: pio [ 0.236778] MUSB1 controller's USBSS revision = 4ea20800 [ 0.236804] musb1: Enabled SW babble control [ 0.237039] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.237068] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.238592] hub 1-0:1.0: USB hub found [ 0.238637] hub 1-0:1.0: 1 port detected [ 0.239541] musb-hdrc musb-hdrc.1: USB OTG mode controller at c483e800 using PIO, IRQ 19 [ 0.240166] NET: Registered protocol family 2 [ 0.240453] IP route cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.240902] TCP established hash table entries: 2048 (order: 2, 16384 bytes) [ 0.240979] TCP bind hash table entries: 2048 (order: 1, 8192 bytes) [ 0.241028] TCP: Hash tables configured (established 2048 bind 2048) [ 0.241045] TCP reno registered [ 0.241063] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.241096] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.241377] NET: Registered protocol family 1 [ 0.241747] RPC: Registered named UNIX socket transport module. [ 0.241767] RPC: Registered udp transport module. [ 0.241779] RPC: Registered tcp transport module. [ 0.241792] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.242106] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.242418] omap-gpmc omap-gpmc: GPMC revision 6.0 [ 0.242445] Registering NAND on CS0 [ 0.250499] VFS: Disk quotas dquot_6.5.2 [ 0.250596] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.251358] msgmni has been set to 117 [ 0.256091] alg: No test for stdrng (krng) [ 0.257248] io scheduler noop registered [ 0.257270] io scheduler deadline registered [ 0.257371] io scheduler cfq registered (default) [ 0.259142] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.828954] console [ttyO0] enabled [ 0.833657] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.841918] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.850089] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.858208] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 0.866323] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 0.875223] omap4_rng omap4_rng: OMAP4 Random Number Generator ver. 2.00 [ 0.896798] brd: module loaded [ 0.907825] loop: module loaded [ 0.912497] mtdoops: mtd device (mtddev=name/number) must be supplied [ 0.920176] omap2-nand driver initializing [ 0.924882] ONFI flash detected [ 0.928376] ONFI param page 0 valid [ 0.932064] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xf1 (Micron MT29F1G08ABADAH4) [ 0.940844] Creating 10 MTD partitions on "omap2-nand.0": [ 0.946554] 0x000000000000-0x000000020000 : "SPL" [ 0.953948] 0x000000020000-0x000000040000 : "SPL.backup1" [ 0.961700] 0x000000040000-0x000000060000 : "SPL.backup2" [ 0.969353] 0x000000060000-0x000000080000 : "SPL.backup3" [ 0.976987] 0x000000080000-0x000000180000 : "U-Boot" [ 0.984650] 0x000000180000-0x0000001a0000 : "Hardware-Test Res" [ 0.992951] 0x0000001a0000-0x0000001c0000 : "U-Boot Env" [ 1.000577] 0x0000001c0000-0x0000006c0000 : "Kernel" [ 1.009944] 0x0000006c0000-0x000001ac0000 : "Rootfs" [ 1.025659] 0x000001ac0000-0x000008000000 : "UserData" [ 1.076646] UBI: attaching mtd8 to ubi0 [ 1.080770] UBI: physical eraseblock size: 131072 bytes (128 KiB) [ 1.087369] UBI: logical eraseblock size: 126976 bytes [ 1.093073] UBI: smallest flash I/O unit: 2048 [ 1.098027] UBI: VID header offset: 2048 (aligned 2048) [ 1.104368] UBI: data offset: 4096 [ 1.281668] UBI: max. sequence number: 80 [ 1.300404] UBI: attached mtd8 to ubi0 [ 1.304366] UBI: MTD device name: "Rootfs" [ 1.309744] UBI: MTD device size: 20 MiB [ 1.314879] UBI: number of good PEBs: 160 [ 1.319752] UBI: number of bad PEBs: 0 [ 1.324428] UBI: number of corrupted PEBs: 0 [ 1.329121] UBI: max. allowed volumes: 128 [ 1.333980] UBI: wear-leveling threshold: 4096 [ 1.338944] UBI: number of internal volumes: 1 [ 1.343621] UBI: number of user volumes: 1 [ 1.348310] UBI: available PEBs: 0 [ 1.352989] UBI: total number of reserved PEBs: 160 [ 1.358126] UBI: number of PEBs reserved for bad PEB handling: 2 [ 1.364462] UBI: max/mean erase counter: 4/1 [ 1.368968] UBI: image sequence number: 0 [ 1.373390] UBI: background thread "ubi_bgt0d" started, PID 464 [ 1.380089] CAN device driver interface [ 1.384132] CAN bus driver for Bosch D_CAN controller 1.0 [ 1.391048] d_can d_can.1: device registered (irq=55, irq_obj=56) [ 1.448231] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 1.454753] davinci_mdio davinci_mdio.0: detected phy mask fffffff5 [ 1.462944] davinci_mdio.0: probed [ 1.466537] davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown [ 1.474004] davinci_mdio davinci_mdio.0: phy[3]: device 0:03, driver unknown [ 1.481843] gadget: using random self ethernet address [ 1.487366] gadget: using random host ethernet address [ 1.493708] usb0: MAC 0e:10:ad:61:d5:10 [ 1.497757] usb0: HOST MAC 7a:c6:cb:c5:a7:db [ 1.502397] gadget: Ethernet Gadget, version: Memorial Day 2008 [ 1.508766] gadget: g_ether ready [ 1.513264] mousedev: PS/2 mouse device common for all mice [ 1.519179] i2c /dev entries driver [ 1.526087] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.532844] _regulator_get: deviceless supply vdd_mpu not found, using dummy regulator [ 1.541835] cpuidle: using governor ladder [ 1.546855] cpuidle: using governor menu [ 1.551776] omap4_aes_mod_init: loading AM33X AES driver [ 1.557529] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02 [ 1.564374] omap4_aes_probe: probe() done [ 1.568956] omap4_sham_mod_init: loading AM33X SHA/MD5 driver [ 1.575221] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03 [ 1.588964] omap4_sham_probe: probe() done [ 1.593625] oprofile: hardware counters not available [ 1.598978] oprofile: using timer interrupt. [ 1.603519] nf_conntrack version 0.5.0 (937 buckets, 3748 max) [ 1.610320] ip_tables: (C) 2000-2006 Netfilter Core Team [ 1.616098] TCP cubic registered [ 1.619561] NET: Registered protocol family 17 [ 1.624262] can: controller area network core (rev 20090105 abi 8) [ 1.630920] NET: Registered protocol family 29 [ 1.635642] can: raw protocol (rev 20090105) [ 1.640164] can: broadcast manager protocol (rev 20090105 t) [ 1.646141] 8021q: 802.1Q VLAN Support v1.8 [ 1.650595] Registering the dns_resolver key type [ 1.655641] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 1.663753] ThumbEE CPU extension supported. [ 1.668351] mux: Failed to setup hwmod io irq -22 [ 1.674314] Power Management for AM33XX family [ 1.679338] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 1.686077] Copied the M3 firmware to UMEM [ 1.690519] Cortex M3 Firmware Version = 0x181 [ 1.696035] sr_init: platform driver register failed