################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

EMPTY := 
SPACE := $(EMPTY) $(EMPTY)
CG_TOOL_ROOT := C:/CCS/CCSV4/ccsv4/tools/compiler/c6000

ORDERED_OBJS += \
$(GEN_CMDS_QUOTED) \
"D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/obj/util.obj" \
"D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/obj/ubl.obj" \
"D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/obj/nandboot.obj" \
"D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/obj/nand.obj" \
"D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/obj/device_nand.obj" \
"D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/obj/device.obj" \
"../coff2bin.cmd" \
"D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ubl.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/nand/ubl_nand.out

# Tool invocations
D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/nand/ubl_nand.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: Linker'
	@echo 'Flags: -mv6400+ -g --define="UBL_NAND" --diag_warning=225 --abi=coffabi --obj_directory="D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/obj" -z -m"D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/nand/ubl-nand.map" --warn_sections -i"C:/CCS/CCSV4/ccsv4/tools/compiler/c6000/lib" -i"C:/CCS/CCSV4/ccsv4/tools/compiler/c6000/include" -i"C:/CCS/CCSV4/bios_5_41_10_36/packages/ti/rtdx/lib/c6000" -i"C:/CCS/CCSV4/bios_5_41_10_36/packages/ti/bios/lib" -i"D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7" -i"C:/CCS/CCSTUD~1.3/C6000/csl/lib" --reread_libs --rom_model'
	$(shell echo -mv6400+ -g --define="UBL_NAND" --diag_warning=225 --abi=coffabi --obj_directory="D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/obj" -z -m"D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/nand/ubl-nand.map" --warn_sections -i"C:/CCS/CCSV4/ccsv4/tools/compiler/c6000/lib" -i"C:/CCS/CCSV4/ccsv4/tools/compiler/c6000/include" -i"C:/CCS/CCSV4/bios_5_41_10_36/packages/ti/rtdx/lib/c6000" -i"C:/CCS/CCSV4/bios_5_41_10_36/packages/ti/bios/lib" -i"D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7" -i"C:/CCS/CCSTUD~1.3/C6000/csl/lib" --reread_libs --rom_model > "ccsLinker.opt")
	$(shell type "ccsObjs.opt" >> "ccsLinker.opt")
	"C:/CCS/CCSV4/ccsv4/tools/compiler/c6000/bin/cl6x" -@"ccsLinker.opt" -o "D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/nand/ubl_nand.out"
	@echo 'Finished building target: $@'
	@echo ' '
	$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(GEN_CMDS__QTD)$(GEN_SRCS__QTD)$(C6000_EXECUTABLE_OUTPUTS__QTD)$(GEN_MISC_FILES__QTD) "D:\1CatalogDSP\2Float\OMAPL138\PSP\DaVinci-PSP-SDK-03.20.00.08\src\boot-strap\dspubl-03.20.00.08\ccsv4\omapl1x7\nand\ubl_nand.out"
	-$(RM) "D:\1CatalogDSP\2Float\OMAPL138\PSP\DaVinci-PSP-SDK-03.20.00.08\src\boot-strap\dspubl-03.20.00.08\ccsv4\omapl1x7\obj\device.obj" "D:\1CatalogDSP\2Float\OMAPL138\PSP\DaVinci-PSP-SDK-03.20.00.08\src\boot-strap\dspubl-03.20.00.08\ccsv4\omapl1x7\obj\device_nand.obj" "D:\1CatalogDSP\2Float\OMAPL138\PSP\DaVinci-PSP-SDK-03.20.00.08\src\boot-strap\dspubl-03.20.00.08\ccsv4\omapl1x7\obj\nand.obj" "D:\1CatalogDSP\2Float\OMAPL138\PSP\DaVinci-PSP-SDK-03.20.00.08\src\boot-strap\dspubl-03.20.00.08\ccsv4\omapl1x7\obj\nandboot.obj" "D:\1CatalogDSP\2Float\OMAPL138\PSP\DaVinci-PSP-SDK-03.20.00.08\src\boot-strap\dspubl-03.20.00.08\ccsv4\omapl1x7\obj\ubl.obj" "D:\1CatalogDSP\2Float\OMAPL138\PSP\DaVinci-PSP-SDK-03.20.00.08\src\boot-strap\dspubl-03.20.00.08\ccsv4\omapl1x7\obj\util.obj" 
	-$(RM) ".\device.pp" ".\device_nand.pp" ".\nand.pp" ".\nandboot.pp" ".\ubl.pp" ".\util.pp" 
	-@echo ' '

post-build:
	-hex6x.exe D:/1CatalogDSP/2Float/OMAPL138/PSP/DaVinci-PSP-SDK-03.20.00.08/src/boot-strap/dspubl-03.20.00.08/ccsv4/omapl1x7/coff2bin.cmd
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY: post-build

-include ../makefile.targets