U-Boot 2009.01 ( 8�23 2013 - 14:25:38) I2C: ready DRAM: 64 MB NAND: NAND device: Manufacturer ID: 0xec, Chip ID: 0xd3 (Samsung NAND 1GiB 3,3V 8-bit) Bad block table not found for chip 0 Bad block table not found for chip 0 Bad block table written to 0x3ffe0000, version 0x01 Bad block table written to 0x3ffc0000, version 0x01 1024 MiB In: serial Out: serial Err: serial ARM Clock : 300000000 Hz DDR Id : 65537; DDR Clock : 150000000 Hz Net: More than one PHY detected. Hit any key to stop autoboot: 0 Loading from NAND 1GiB 3,3V 8-bit, offset 0x300000 Image Name: Linux-2.6.32-rc6 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 1921424 Bytes = 1.8 MB Load Address: c0008000 Entry Point: c0008000 ## Booting kernel from Legacy Image at c0700000 ... Image Name: Linux-2.6.32-rc6 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 1921424 Bytes = 1.8 MB Load Address: c0008000 Entry Point: c0008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux............................................................. ..................................................................... done, boot ing the kernel. Linux version 2.6.32-rc6 (root@haifei-desktop) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #33 PREEMPT Tue Sep 24 17:45:16 CST 2013 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: DaVinci DA850/OMAP-L138 EVM Memory policy: ECC disabled, Data cache writeback DaVinci da850/omap-l138 variant 0x0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 32512 Kernel command line: mem=128M noinitrd root=/dev/mtdblock4 console=ttyS0,115200n 8 rootfstype=jffs2 192.168.1.6:192.168.1.1:255.255.255.0 Unknown boot option `192.168.1.6:192.168.1.1:255.255.255.0': ignoring PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 128MB = 128MB total Memory: 125568KB available (3476K code, 269K data, 440K init, 0K highmem) SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Hierarchical RCU implementation. NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 149.50 BogoMIPS (lpj=747520) Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok DaVinci: 144 gpio irqs NET: Registered protocol family 16 bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb bus->freq =100 Switching to clocksource timer0_1 musb_hdrc: version 6.0, cppi4.1-dma, peripheral, debug=0 Waiting for USB PHY clock good... musb_hdrc: USB Peripheral mode controller at fee00000 using DMA, IRQ 58 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. EMAC: RMII PHY configured, MII PHY will not be functional McBSP:Probed McBSP1 JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 245 io scheduler noop registered io scheduler anticipatory registered (default) da8xx_lcdc da8xx_lcdc.0: GLCD: Found INNOLUX_AT050TN22 panel Console: switching to colour frame buffer device 80x30 Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a 16550A console [ttyS0] enabled serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a 16550A serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a 16550A brd: module loaded ahci ahci: forcing PORTS_IMPL to 0x1 ahci ahci: AHCI 0001.0100 32 slots 1 ports 3 Gbps 0x1 impl SATA mode ahci ahci: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci ata1: SATA max UDMA/133 irq 67 NAND device: Manufacturer ID: 0xec, Chip ID: 0xd3 (Samsung NAND 1GiB 3,3V 8-bit) NAND_ECC_NONE selected by board driver. This is not recommended !! Bad block table not found for chip 0 Bad block table not found for chip 0 Scanning device for bad blocks Bad eraseblock 795 at 0x000006360000 Bad eraseblock 2492 at 0x000013780000 Bad eraseblock 3460 at 0x00001b080000 Bad eraseblock 3922 at 0x00001ea40000 Bad eraseblock 6891 at 0x000035d60000 Bad eraseblock 7867 at 0x00003d760000 Creating 6 MTD partitions on "davinci_nand.1": 0x000000000000-0x000000020000 : "u-boot env" 0x000000020000-0x000000040000 : "UBL" 0x000000040000-0x0000000c0000 : "u-boot" 0x000000300000-0x000000500000 : "kernel" 0x000000500000-0x000002500000 : "filesystem" 0x000002500000-0x000040000000 : "user" davinci_nand davinci_nand.1: controller rev. 2.5 davinci SPI Controller driver at 0xfef0e000 (irq = 56) use_dma=1 console [netcon0] enabled netconsole: network logging started ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver ohci ohci.0: DA8xx OHCI ohci ohci.0: new USB bus registered, assigned bus number 1 ohci ohci.0: irq 59, io mem 0x01e25000 usb usb1: configuration #1 chosen from 1 choice hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected usbcore: registered new interface driver cdc_acm cdc_acm: v0.26:USB Abstract Control Model driver for USB modems and ISDN adapter s Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice ads7846 spi1.0: touchscreen, irq 200 input: ADS7846 Touchscreen as /devices/platform/dm_spi.1/spi1.0/input/input0 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 omap_rtc: RTC power up reset detected i2c /dev entries driver watchdog watchdog: heartbeat 60 sec cpuidle: using governor ladder cpuidle: using governor menu davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode usbcore: registered new interface driver usbhid usbhid: v2.6:USB HID core driver TCP cubic registered NET: Registered protocol family 17 Clocks: disable unused emac Clocks: disable unused mcasp davinci_emac_probe: using random MAC addr: f2:80:76:39:40:eb emac-mii: probed ata1: SATA link down (SStatus 0 SControl 300) omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) Empty flash at 0x015e3564 ends at 0x015e3800 VFS: Mounted root (jffs2 filesystem) on device 31:4. Freeing init memory: 440K