Net: Detected MACID:50:56:63:a7:8d:a4 Ethernet PHY: GENERIC @ 0x01 DaVinci EMAC Hit any key to stop autoboot: 0 SW ECC selected NAND read: device 0 offset 0x580000, size 0x300000 3145728 bytes read: OK ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2659252 Bytes = 2.5 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (a0393400@bangvideoapps01) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Wed Oct 23 13:45:53 IST 2013 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8168evm vram size = 20971520 at 0x0 ti81xx_reserve: ### Reserved DDR region @8ff00000 reserved size = 20971520 at 0x0 FB: Reserving 20971520 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8168 2.1 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 59648 Kernel command line: console=ttyO2,115200n8 noinitrd ip=off mem=256M rootwait=1 rw ubi.mtd=8,2048 rootfstype=ubifs root=ubi0:rootfs init=/init vram=20M notifyk.vpssm3_sva=0xBEE00000 stdin=serial ddr_mem=1024M PID hash table entries: 1024 (order: 0, 4096 bytes) Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) Memory: 234MB 1MB = 235MB total Memory: 232624k/232624k available, 29520k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB) lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc0041000 ( 228 kB) .text : 0xc0041000 - 0xc0509000 (4896 kB) .data : 0xc050a000 - 0xc055da80 ( 335 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 27000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 1199.30 BogoMIPS (lpj=5996544) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized TI81XX: Map 0x8ff00000 to 0xfe500000 for dram barrier TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 0 _omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl _omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda NOR: Can't request GPMC CS registered ti816x_gpio_vr device registered ti816x_sr device Cannot clk_get ck_32 pm_dbg_init: only OMAP3 supported registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device registered ti81xx_vin device NSS Crypto DMA hardware revision 1.9 @ IRQ 116 ti81xx_pcie: Invoking PCI BIOS... ti81xx_pcie: Setting up Host Controller... ti81xx_pcie: Register base mapped @0xd0830000 ti81xx_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled ti81xx_pcie: PCI scan done. bio: create slab at 0 regulator: VFB: 800 <--> 1025 mV at 1010 mV vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb USBSS revision 4ea20809 registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at d081e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 MUSB controller-1 revision 4ea20800 musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at d082a800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 2048 (order: 1, 8192 bytes) TCP established hash table entries: 8192 (order: 4, 65536 bytes) TCP bind hash table entries: 8192 (order: 3, 32768 bytes) TCP: Hash tables configured (established 8192 bind 8192) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) �© 2001-2006 Red Hat, Inc. msgmni has been set to 454 alg: No test for stdrng (krng) io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) nss_rng nss_rng: NSS Random Number Generator ver. 2.0 Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 console [ttyO2] enabled brd: module loaded loop: module loaded ahci probe: devid name is ahci ahci CAP register dump =0x6726ff81 Modified ahci CAP register dump =0x6f26ff81 ahci ahci.0: forcing PORTS_IMPL to 0x3 ahci: SSS flag set, parallel bus scan disabled ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode ahci ahci.0: flags: ncq sntf stag pm led clo only pmp pio slum part ccc scsi0 : ahci_platform scsi1 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16 m25p80 spi1.0: found m25p05-nonjedec, expected m25p80 m25p80 spi1.0: m25p05-nonjedec (64 Kbytes) Creating 4 MTD partitions on "spi_flash": 0x000000000000-0x000000040000 : "U-Boot" mtd: partition "U-Boot" extends beyond the end of device "spi_flash" -- size truncated to 0x10000 0x000000010000-0x000000012000 : "U-Boot Env" mtd: partition "U-Boot Env" is out of reach -- disabled 0x000000000000-0x000000280000 : "Kernel" mtd: partition "Kernel" extends beyond the end of device "spi_flash" -- size truncadavinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffff9 davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown davinci_mdio davinci_mdio.0: phy[2]: device 0:02, driver unknown usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 Initializing USB Mass Storage driver... usbcore: registered new interre: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec nss_aes_mod_init: loading NSS AES driver nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 0 @0x41140000) nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 1 @0x41141000) nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 2 @0x411a0000) nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 3 @0x411a1000) nss_aes_pe: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbee00000 usbcore: registered new interface driver snd-usb-audio Registered tvp5158 audio codec asoc: tvp5158-hifi <-> davinci-mcasp.0 mapping ok asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok ALSA device list: #0: TI81XX SOUND0 #1: TI81XX SOUND1 TCP cubic registered NET: Registered protocol family 17 VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_vfor TI81XX. smartreflex smartreflex: Driver initialized omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) ata1: SATA link down (SStatus 0 SControl 300) ata2: SATA link down (SStatus 0 SControl 300) VFS: Cannot open root device "ubi0:rootfs" or unknown-block(0,0) Please append a correct "root=" boot option; here are the available partitions: 1f00 64 mtdblock0 (driver?) 1f02 64 mtdblock2 (driver?) Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0) Backtrace: [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) r6:00008000 r5:ce414000 r4:c055e698 r3:60000013 [] (dump_stack+0x0/0x1c) from [] (panic+0x5c/0x178) [] (panic+0x0/0x178) from [] (mount_block_root+0x1c4/0x204) r3:00000000 r2:00000000 r1:ce42bf78 r0:c0481155 r7:c002fae4 [] (mount_block_root+0x0/0x204) from [] (prepare_namespace+0x94/0x1cc) [] (prepare_namespace+0x0/0x1cc) from [] (kernel_init+0x114/0x154) r5:c002f0b0 r4:c002f0b0 [] (kernel_init+0x0/0x154) from [] (do_exit+0x0/0x5d0) r5:c0008c5c r4:00000000