[host] HDMI Ctrl :Initializing [host] HDMI Ctrl : ERROR :Could not open HDMI driver [FBDEV] [FBDEV] FB: Starting !!! [FBDEV] ERROR: FB: Could not open device [/dev/fb0] !!! 66: MCFW : CPU Revision [ES2.0] !!! [m3vpss ] 10219: CAPTURE: Create in progress !!! [m3vpss ] instid is 0, num is 1 [m3vpss ] 10281: CAPTURE: VIP0 PortA capture mode is [16-bit, Non-mux Discrete Sync - HSYNC_VSYNC] !!! , instId=0 [m3vpss ] UTILS: DMA: Allocated CH (TCC) = 58 (58) [m3vpss ] UTILS: DMA: 0 of 4: Allocated PaRAM = 58 (0x49004740) [m3vpss ] UTILS: DMA: 1 of 4: Allocated PaRAM = 64 (0x49004800) [m3vpss ] UTILS: DMA: 2 of 4: Allocated PaRAM = 65 (0x49004820) [m3vpss ] UTILS: DMA: 3 of 4: Allocated PaRAM = 66 (0x49004840) [m3vpss ] CAPTURE::HEAPID:0 USED:328 [m3vpss ] CAPTURE::HEAPID:4 USED:93224960 [m3vpss ] 10713: CAPTURE: Create Done !!! [m3vpss ] 10714: MP_SCLR: Create in progress !!! [m3vpss ] 10715: MP_SCLR: Configured to use scalar instance 5 !!! [m3vpss ] 10715: MP_SCLR: Create Done !!! [m3vpss ] 10716: DISPLAY: Create in progress !!! [m3vpss ] 10717: DISPLAY: Create Done !!! [m3vpss ] 10718: DISPLAY: Start in progress !!! [m3vpss ] 10771: DISPLAY: Start Done !!! [m3vpss ] 10771: DISPLAY: HDDAC(BP0) : 37 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) DropCount:0 DispLatency (Min / M [m3vpss ] 10771: DISPLAY DRV: HDDAC(BP0) : Q:[2] Display:[2], Repeat:[1], DQ:[0] [m3vpss ] 10772: DISPLAY: UNDERFLOW COUNT: HDMI(BP0) 1, HDDAC(BP0) 1, DVO2(BP1) 1, SDDAC(SEC1) 1 [m3vpss ] 10772: SYSTEM : FREE SPACE : System Heap = 69784 B, Mbx = 10238 msgs) [m3vpss ] 10772: SYSTEM : FREE SPACE : SR0 Heap = 8862720 B (8 MB) [m3vpss ] 10772: SYSTEM : FREE SPACE : Frame Buffer = 76561536 B (73 MB) [m3vpss ] 10772: SYSTEM : FREE SPACE : Bitstream Buffer = 118488960 B (112 MB) [m3vpss ] TILER_STATS: CNT :8BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 16384 x 832 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 16384 x 828 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 13565952 (99 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] TILER_STATS: CNT :16BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 32768 x 192 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 32768 x 192 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 6291456 (100 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] 10774: SYSTEM : FREE SPACE : Tiler 8-bit = 13565952 B (12 MB) - TILER ON [m3vpss ] 10774: SYSTEM : FREE SPACE : Tiler 16-bit = 6291456 B (6 MB) - TILER ON [m3vpss ] 10774: CAPTURE: Start in progress !!! [m3vpss ] 10874: CAPTURE: Enabled Time Stamping !!! [m3vpss ] 10882: CAPTURE: Start Done !!!