/* * ======== config.bld ======== * Build configuration script for HDVPSS drivers */ /* load the required modules for the configuration */ var M3 = xdc.useModule('ti.targets.arm.elf.M3'); var C674 = xdc.useModule('ti.targets.elf.C674'); var buildReleaseConfig = true; /* configure the options for the M3 targets */ /* M3 compiler directory path */ M3.rootDir = java.lang.System.getenv("CGTOOLS"); /* linker options */ M3.lnkOpts.suffix += " --zero_init=off "; M3.lnkOpts.suffix += " --dynamic --retain=_Ipc_ResetVector"; /* compiler options */ M3.ccOpts.suffix += " --gcc -DTI_816X_BUILD -DPLATFORM_EVM_SI -DSYSLINK_BUILD_RTOS -DUSE_SYSLINK_NOTIFY=0 -DUTILS_ASSERT_ENABLE"; /* set default platform and list of all interested * platforms for M3 */ M3.platforms = [ "ti.platforms.evmTI816X:core0", "ti.platforms.evmTI816X:core1", ]; /* Select the default platform * * Making core1 as defualt core configuration to be used * Core 0 == Ducati.M3.VIDEO * Core 1 == Ducati.M3.VPS */ M3.platform = M3.platforms[1]; /* configure the options for the C674 targets */ /* C674 compiler directory path */ C674.rootDir = java.lang.System.getenv("CGTOOLS_DSP"); /* linker options */ C674.lnkOpts.suffix += " --zero_init=off "; C674.lnkOpts.suffix += " --dynamic --retain=_Ipc_ResetVector"; /* compiler options */ C674.ccOpts.suffix += " -DTI_816X_BUILD -DPLATFORM_EVM_SI -DSYSLINK_BUILD_RTOS -DUSE_SYSLINK_NOTIFY=0"; C674.platforms = ["ti.platforms.evmTI816X:plat"]; C674.platform = C674.platforms[0]; /* list interested targets in Build.targets array */ Build.targets = [ M3, C674, ]; var KB=1024; var MB=KB*KB; var GB=KB*KB*KB; var DDR3_ADDR = 0x80000000; var DDR3_SIZE = 2048*MB; var ETH_OFFLOAD_ADDR = 0x40300000; var ETH_OFFLOAD_SIZE = 64*KB; var OCMC0_ADDR = ETH_OFFLOAD_ADDR + ETH_OFFLOAD_SIZE; var OCMC1_ADDR = 0x40400000; var OCMC0_RUN_ADDR = OCMC0_ADDR - 0x40000000; var OCMC1_RUN_ADDR = OCMC1_ADDR - 0x40000000; var OCMC0_SIZE = 256*KB - ETH_OFFLOAD_SIZE; var OCMC1_SIZE = 256*KB; var L2_SRAM_ADDR = 0x55024000; var L2_SRAM_SIZE = 128*KB; var L2_SRAM_RUN_ADDR = 0x20004000; var DUCATI_WB_WA_ADDR = 0x20000000; var TOTAL_MEM_SIZE = 2048*MB; /* FIRST + SECOND 512MB */ var SR1_SIZE = 278 * MB; var VIDEO_M3_CODE_SIZE = 3 * MB; var VIDEO_M3_BSS_SIZE = 15 * MB; var VIDEO_M3_DATA_SIZE = 3 * MB; var DSS_M3_CODE_SIZE = 2 * MB; var DSS_M3_BSS_SIZE = 20 * MB; var DSS_M3_DATA_SIZE = 6 * MB; var DSP_CODE_SIZE = 1 * MB; var DSP_DATA_SIZE = 24 * MB; var SR2_FRAME_BUFFER_SIZE = 640 * MB; var VIDEO_M3_EXCEPTION_CTX_SIZE = 128*KB; var VPSS_M3_EXCEPTION_CTX_SIZE = 128*KB; var SR0_SIZE = 22 * MB + 768 * KB; var HDVPSS_DESC_SIZE = 2 * MB; var HDVPSS_SHARED_SIZE = 2 * MB; var NOTIFY_SHARED_SIZE = 2 * MB; var REMOTE_DEBUG_SIZE = 1 * MB; var SHARED_MEMORY_SIZE = 2 * MB; /* THIRD 512MB */ var TILER_SIZE = 256 * MB; var SR3_FRAME_BUFFER_EXTRA_SIZE = 256 * MB; /* LAST 512MB */ var LINUX_SIZE = 512 * MB; /* first and second 512MB */ var SR1_ADDR = DDR3_ADDR; var VIDEO_M3_CODE_ADDR = SR1_ADDR + SR1_SIZE; var VIDEO_M3_DATA_ADDR = VIDEO_M3_CODE_ADDR + VIDEO_M3_CODE_SIZE; var VIDEO_M3_BSS_ADDR = VIDEO_M3_DATA_ADDR + VIDEO_M3_DATA_SIZE; var VIDEO_M3_BSS_MAPPED_ADDR = (VIDEO_M3_BSS_ADDR - DDR3_ADDR) + DUCATI_WB_WA_ADDR; var DSS_M3_CODE_ADDR = VIDEO_M3_BSS_ADDR + VIDEO_M3_BSS_SIZE; var DSS_M3_DATA_ADDR = DSS_M3_CODE_ADDR + DSS_M3_CODE_SIZE; var DSS_M3_BSS_ADDR = DSS_M3_DATA_ADDR + DSS_M3_DATA_SIZE; var DSS_M3_BSS_MAPPED_ADDR = (DSS_M3_BSS_ADDR - DDR3_ADDR) + DUCATI_WB_WA_ADDR; var DSP_CODE_ADDR = DSS_M3_BSS_ADDR + DSS_M3_BSS_SIZE; var DSP_DATA_ADDR = DSP_CODE_ADDR + DSP_CODE_SIZE; var SR2_FRAME_BUFFER_ADDR = DSP_DATA_ADDR + DSP_DATA_SIZE; var VIDEO_M3_EXCEPTION_CTX_ADDR = SR2_FRAME_BUFFER_ADDR + SR2_FRAME_BUFFER_SIZE; var VPSS_M3_EXCEPTION_CTX_ADDR = VIDEO_M3_EXCEPTION_CTX_ADDR + VIDEO_M3_EXCEPTION_CTX_SIZE; var SR0_ADDR = VPSS_M3_EXCEPTION_CTX_ADDR + VPSS_M3_EXCEPTION_CTX_SIZE; var HDVPSS_DESC_ADDR = SR0_ADDR + SR0_SIZE; var HDVPSS_SHARED_ADDR = HDVPSS_DESC_ADDR + HDVPSS_DESC_SIZE; var NOTIFY_SHARED_ADDR = HDVPSS_SHARED_ADDR + HDVPSS_SHARED_SIZE; var REMOTE_DEBUG_ADDR = NOTIFY_SHARED_ADDR + NOTIFY_SHARED_SIZE; var SHARED_MEMORY_ADDR = REMOTE_DEBUG_ADDR + REMOTE_DEBUG_SIZE; var LINUX_ADDR = DDR3_ADDR + 1 * GB; var SR3_FRAME_BUFFER_EXTRA_ADDR = LINUX_ADDR + LINUX_SIZE; var TILER_ADDR = SR3_FRAME_BUFFER_EXTRA_ADDR + SR3_FRAME_BUFFER_EXTRA_SIZE; if ((SHARED_MEMORY_ADDR + SHARED_MEMORY_SIZE) > TILER_ADDR) { throw xdc.$$XDCException("MEMORY_MAP OVERFLOW ERROR ", "\nRegion End: " + "0x" + java.lang.Long.toHexString(TILER_ADDR) + "\nActual End: " + "0x" + java.lang.Long.toHexString(SHARED_MEMORY_ADDR + SHARED_MEMORY_SIZE )); } if ((SR3_FRAME_BUFFER_EXTRA_ADDR + SR3_FRAME_BUFFER_EXTRA_SIZE) > DDR3_ADDR + DDR3_SIZE) { throw xdc.$$XDCException("MEMORY_MAP OVERFLOW ERROR ", "\nRegion End: " + "0x" + java.lang.Long.toHexString(DDR3_ADDR + DDR3_SIZE) + "\nActual End: " + "0x" + java.lang.Long.toHexString(SR3_FRAME_BUFFER_EXTRA_ADDR + SR3_FRAME_BUFFER_EXTRA_SIZE) ); } Build.platformTable["ti.platforms.evmTI816X:core1"] = { externalMemoryMap: [ ["DDR3_RAM", { comment: "DDR3_RAM", name: "DDR3_RAM", base: DDR3_ADDR, len: DDR3_SIZE }], ["OCMC1_RAM", { comment: "OCMC1_RAM", name: "OCMC1_RAM", base: OCMC1_ADDR, len: OCMC1_SIZE }], ["VIDEO_M3_BSS_MAPPED_MEM", { comment : "VIDEO_M3_BSS_MAPPED_MEM", name : "VIDEO_M3_BSS_MAPPED_MEM", base : VIDEO_M3_BSS_MAPPED_ADDR, len : VIDEO_M3_BSS_SIZE }], ["DSS_M3_BSS_MAPPED_MEM", { comment : "DSS_M3_BSS_MAPPED_MEM", name : "DSS_M3_BSS_MAPPED_MEM", base : DSS_M3_BSS_MAPPED_ADDR, len : DSS_M3_BSS_SIZE }], ], customMemoryMap: [ ["LINUX_MEM", { comment : "LINUX_MEM", name : "LINUX_MEM", base : LINUX_ADDR, len : LINUX_SIZE }], ["SR1", { comment : "SR1", name : "SR1", base : SR1_ADDR, len : SR1_SIZE }], ["SR3_FRAME_BUFFER_EXTRA", { comment : "SR3_FRAME_BUFFER_EXTRA", name : "SR3_FRAME_BUFFER_EXTRA", base : SR3_FRAME_BUFFER_EXTRA_ADDR, len : SR3_FRAME_BUFFER_EXTRA_SIZE }], ["VIDEO_M3_CODE_MEM", { comment : "VIDEO_M3_CODE_MEM", name : "VIDEO_M3_CODE_MEM", base : VIDEO_M3_CODE_ADDR, len : VIDEO_M3_CODE_SIZE }], ["VIDEO_M3_DATA_MEM", { comment : "VIDEO_M3_DATA_MEM", name : "VIDEO_M3_DATA_MEM", base : VIDEO_M3_DATA_ADDR, len : VIDEO_M3_DATA_SIZE }], ["VIDEO_M3_BSS_MEM", { comment : "VIDEO_M3_BSS_MEM", name : "VIDEO_M3_BSS_MEM", base : VIDEO_M3_BSS_ADDR, len : VIDEO_M3_BSS_SIZE }], ["VIDEO_M3_BSS_MAPPED_MEM", { comment : "VIDEO_M3_BSS_MAPPED_MEM", name : "VIDEO_M3_BSS_MAPPED_MEM", base : VIDEO_M3_BSS_MAPPED_ADDR, len : VIDEO_M3_BSS_SIZE }], ["DSS_M3_CODE_MEM", { comment : "DSS_M3_CODE_MEM", name : "DSS_M3_CODE_MEM", base : DSS_M3_CODE_ADDR, len : DSS_M3_CODE_SIZE }], ["DDR3_M3", { comment : "DDR3_M3", name : "DDR3_M3", base : DSS_M3_DATA_ADDR, len : DSS_M3_DATA_SIZE }], ["DSS_M3_BSS_MEM", { comment : "DSS_M3_BSS_MEM", name : "DSS_M3_BSS_MEM", base : DSS_M3_BSS_ADDR, len : DSS_M3_BSS_SIZE }], ["DSS_M3_BSS_MAPPED_MEM", { comment : "DSS_M3_BSS_MAPPED_MEM", name : "DSS_M3_BSS_MAPPED_MEM", base : DSS_M3_BSS_MAPPED_ADDR, len : DSS_M3_BSS_SIZE }], ["DSP_CODE_MEM", { comment : "DSP_CODE_MEM", name : "DSP_CODE_MEM", base : DSP_CODE_ADDR, len : DSP_CODE_SIZE }], ["DSP_DATA_MEM", { comment : "DSP_DATA_MEM", name : "DSP_DATA_MEM", base : DSP_DATA_ADDR, len : DSP_DATA_SIZE }], ["TILER_MEM", { comment : "TILER_MEM", name : "TILER_MEM", base : TILER_ADDR, len : TILER_SIZE }], ["SR2_FRAME_BUFFER_MEM", { comment : "SR2_FRAME_BUFFER_MEM", name : "SR2_FRAME_BUFFER_MEM", base : SR2_FRAME_BUFFER_ADDR, len : SR2_FRAME_BUFFER_SIZE }], ["SR0", { comment : "SR0", name : "SR0", base : SR0_ADDR, len : SR0_SIZE }], ["VIDEO_M3_EXCEPTION_CTX", { comment : "VIDEO_M3_EXCEPTION_CTX", name : "VIDEO_M3_EXCEPTION_CTX", base : VIDEO_M3_EXCEPTION_CTX_ADDR, len : VIDEO_M3_EXCEPTION_CTX_SIZE }], ["VPSS_M3_EXCEPTION_CTX", { comment : "VPSS_M3_EXCEPTION_CTX", name : "VPSS_M3_EXCEPTION_CTX", base : VPSS_M3_EXCEPTION_CTX_ADDR, len : VPSS_M3_EXCEPTION_CTX_SIZE }], ["HDVPSS_DESC_MEM", { comment : "HDVPSS_DESC_MEM", name : "HDVPSS_DESC_MEM", base : HDVPSS_DESC_ADDR, len : HDVPSS_DESC_SIZE }], ["HDVPSS_SHARED_MEM", { comment : "HDVPSS_SHARED_MEM", name : "HDVPSS_SHARED_MEM", base : HDVPSS_SHARED_ADDR, len : HDVPSS_SHARED_SIZE }], ["HOST_VPSS_NOTIFYMEM", { comment : "HOST_VPSS_NOTIFYMEM", name : "HOST_VPSS_NOTIFYMEM", base : NOTIFY_SHARED_ADDR, len : NOTIFY_SHARED_SIZE }], ["REMOTE_DEBUG_MEM", { comment : "REMOTE_DEBUG_MEM", name : "REMOTE_DEBUG_MEM", base : REMOTE_DEBUG_ADDR, len : REMOTE_DEBUG_SIZE }], ["L2_ROM", { comment: "L2_ROM", name: "L2_ROM", base: 0x00000000, len: 0x00004000 }], ["OCMC1_RAM", { comment: "OCMC1_RAM", name: "OCMC1_RAM", base: OCMC1_ADDR, len: OCMC1_SIZE }], ["OCMC1_RAM_MAPPED", { comment: "OCMC1_RAM", name: "OCMC1_RAM_MAPPED", base: OCMC1_RUN_ADDR, len: OCMC1_SIZE }], ] }; Build.platformTable["ti.platforms.evmTI816X:core0"] = { externalMemoryMap: [ ["DDR3_RAM", { comment: "DDR3_RAM", name: "DDR3_RAM", base: DDR3_ADDR, len: DDR3_SIZE }], ["OCMC0_RAM", { comment: "OCMC0_RAM", name: "OCMC0_RAM", base: OCMC0_ADDR, len: OCMC0_SIZE }], ["VIDEO_M3_BSS_MAPPED_MEM", { comment : "VIDEO_M3_BSS_MAPPED_MEM", name : "VIDEO_M3_BSS_MAPPED_MEM", base : VIDEO_M3_BSS_MAPPED_ADDR, len : VIDEO_M3_BSS_SIZE }], ["DSS_M3_BSS_MAPPED_MEM", { comment : "DSS_M3_BSS_MAPPED_MEM", name : "DSS_M3_BSS_MAPPED_MEM", base : DSS_M3_BSS_MAPPED_ADDR, len : DSS_M3_BSS_SIZE }], ["L2_SRAM", { comment: "L2_SRAM", name: "L2_SRAM", base: L2_SRAM_ADDR, len: L2_SRAM_SIZE }], ["L2_SRAM_RUN", { comment: "L2_SRAM_RUN", name: "L2_SRAM_RUN", base: L2_SRAM_RUN_ADDR, len: L2_SRAM_SIZE }], ], customMemoryMap: [ ["LINUX_MEM", { comment : "LINUX_MEM", name : "LINUX_MEM", base : LINUX_ADDR, len : LINUX_SIZE }], ["SR1", { comment : "SR1", name : "SR1", base : SR1_ADDR, len : SR1_SIZE }], ["SR3_FRAME_BUFFER_EXTRA", { comment : "SR3_FRAME_BUFFER_EXTRA", name : "SR3_FRAME_BUFFER_EXTRA", base : SR3_FRAME_BUFFER_EXTRA_ADDR, len : SR3_FRAME_BUFFER_EXTRA_SIZE }], ["VIDEO_M3_CODE_MEM", { comment : "VIDEO_M3_CODE_MEM", name : "VIDEO_M3_CODE_MEM", base : VIDEO_M3_CODE_ADDR, len : VIDEO_M3_CODE_SIZE }], ["DDR_M3", { comment : "DDR3_M3", name : "DDR3_M3", base : VIDEO_M3_DATA_ADDR, len : VIDEO_M3_DATA_SIZE }], ["VIDEO_M3_BSS_MEM", { comment : "VIDEO_M3_BSS_MEM", name : "VIDEO_M3_BSS_MEM", base : VIDEO_M3_BSS_ADDR, len : VIDEO_M3_BSS_SIZE }], ["VIDEO_M3_BSS_MAPPED_MEM", { comment : "VIDEO_M3_BSS_MAPPED_MEM", name : "VIDEO_M3_BSS_MAPPED_MEM", base : VIDEO_M3_BSS_MAPPED_ADDR, len : VIDEO_M3_BSS_SIZE }], ["DSS_M3_CODE_MEM", { comment : "DSS_M3_CODE_MEM", name : "DSS_M3_CODE_MEM", base : DSS_M3_CODE_ADDR, len : DSS_M3_CODE_SIZE }], ["DSS_M3_BSS_MEM", { comment : "DSS_M3_BSS_MEM", name : "DSS_M3_BSS_MEM", base : DSS_M3_BSS_ADDR, len : DSS_M3_BSS_SIZE }], ["DSS_M3_BSS_MAPPED_MEM", { comment : "DSS_M3_BSS_MAPPED_MEM", name : "DSS_M3_BSS_MAPPED_MEM", base : DSS_M3_BSS_MAPPED_ADDR, len : DSS_M3_BSS_SIZE }], ["DSS_M3_DATA_MEM", { comment : "DSS_M3_DATA_MEM", name : "DSS_M3_DATA_MEM", base : DSS_M3_DATA_ADDR, len : DSS_M3_DATA_SIZE }], ["DSP_CODE_MEM", { comment : "DSP_CODE_MEM", name : "DSP_CODE_MEM", base : DSP_CODE_ADDR, len : DSP_CODE_SIZE }], ["DSP_DATA_MEM", { comment : "DSP_DATA_MEM", name : "DSP_DATA_MEM", base : DSP_DATA_ADDR, len : DSP_DATA_SIZE }], ["TILER_MEM", { comment : "TILER_MEM", name : "TILER_MEM", base : TILER_ADDR, len : TILER_SIZE }], ["SR2_FRAME_BUFFER_MEM", { comment : "SR2_FRAME_BUFFER_MEM", name : "SR2_FRAME_BUFFER_MEM", base : SR2_FRAME_BUFFER_ADDR, len : SR2_FRAME_BUFFER_SIZE }], ["SR0", { comment : "SR0", name : "SR0", base : SR0_ADDR, len : SR0_SIZE }], ["VIDEO_M3_EXCEPTION_CTX", { comment : "VIDEO_M3_EXCEPTION_CTX", name : "VIDEO_M3_EXCEPTION_CTX", base : VIDEO_M3_EXCEPTION_CTX_ADDR, len : VIDEO_M3_EXCEPTION_CTX_SIZE }], ["VPSS_M3_EXCEPTION_CTX", { comment : "VPSS_M3_EXCEPTION_CTX", name : "VPSS_M3_EXCEPTION_CTX", base : VPSS_M3_EXCEPTION_CTX_ADDR, len : VPSS_M3_EXCEPTION_CTX_SIZE }], ["HDVPSS_DESC_MEM", { comment : "HDVPSS_DESC_MEM", name : "HDVPSS_DESC_MEM", base : HDVPSS_DESC_ADDR, len : HDVPSS_DESC_SIZE }], ["HDVPSS_SHARED_MEM", { comment : "HDVPSS_SHARED_MEM", name : "HDVPSS_SHARED_MEM", base : HDVPSS_SHARED_ADDR, len : HDVPSS_SHARED_SIZE }], ["HOST_VPSS_NOTIFYMEM", { comment : "HOST_VPSS_NOTIFYMEM", name : "HOST_VPSS_NOTIFYMEM", base : NOTIFY_SHARED_ADDR, len : NOTIFY_SHARED_SIZE }], ["REMOTE_DEBUG_MEM", { comment : "REMOTE_DEBUG_MEM", name : "REMOTE_DEBUG_MEM", base : REMOTE_DEBUG_ADDR, len : REMOTE_DEBUG_SIZE }], ["L2_SRAM", { comment: "L2_SRAM", name: "L2_SRAM", base: L2_SRAM_ADDR, len: L2_SRAM_SIZE }], ["L2_SRAM_RUN", { comment: "L2_SRAM_RUN", name: "L2_SRAM_RUN", base: L2_SRAM_RUN_ADDR, len: L2_SRAM_SIZE }], ["L2_ROM", { comment: "L2_ROM", name: "L2_ROM", base: 0x00000000, len: 0x00004000 }], ["OCMC0_RAM", { comment: "OCMC0_RAM", name: "OCMC0_RAM", base: OCMC0_ADDR, len: OCMC0_SIZE }], ["OCMC0_RAM_MAPPED", { comment: "OCMC0_RAM", name: "OCMC0_RAM_MAPPED", base: OCMC0_RUN_ADDR, len: OCMC0_SIZE }], ] }; Build.platformTable["ti.platforms.evmTI816X:plat"] = { externalMemoryMap: [ ["DDR3_RAM", { comment: "DDR3_RAM", name: "DDR3_RAM", base: DDR3_ADDR, len: DDR3_SIZE }], ["OCMC0_RAM", { comment: "OCMC0_RAM", name: "OCMC0_RAM", base: OCMC0_ADDR, len: OCMC0_SIZE }], ["OCMC1_RAM", { comment: "OCMC1_RAM", name: "OCMC1_RAM", base: OCMC1_ADDR, len: OCMC1_SIZE }], ], customMemoryMap: [ ["LINUX_MEM", { comment : "LINUX_MEM", name : "LINUX_MEM", base : LINUX_ADDR, len : LINUX_SIZE }], ["SR1", { comment : "SR1", name : "SR1", base : SR1_ADDR, len : SR1_SIZE }], ["SR3_FRAME_BUFFER_EXTRA", { comment : "SR3_FRAME_BUFFER_EXTRA", name : "SR3_FRAME_BUFFER_EXTRA", base : SR3_FRAME_BUFFER_EXTRA_ADDR, len : SR3_FRAME_BUFFER_EXTRA_SIZE }], ["VIDEO_M3_CODE_MEM", { comment : "VIDEO_M3_CODE_MEM", name : "VIDEO_M3_CODE_MEM", base : VIDEO_M3_CODE_ADDR, len : VIDEO_M3_CODE_SIZE }], ["VIDEO_M3_DATA_MEM", { comment : "VIDEO_M3_DATA_MEM", name : "VIDEO_M3_DATA_MEM", base : VIDEO_M3_DATA_ADDR, len : VIDEO_M3_DATA_SIZE }], ["VIDEO_M3_BSS_MEM", { comment : "VIDEO_M3_BSS_MEM", name : "VIDEO_M3_BSS_MEM", base : VIDEO_M3_BSS_ADDR, len : VIDEO_M3_BSS_SIZE }], ["DSS_M3_CODE_MEM", { comment : "DSS_M3_CODE_MEM", name : "DSS_M3_CODE_MEM", base : DSS_M3_CODE_ADDR, len : DSS_M3_CODE_SIZE }], ["DSS_M3_DATA_MEM", { comment : "DSS_M3_DATA_MEM", name : "DSS_M3_DATA_MEM", base : DSS_M3_DATA_ADDR, len : DSS_M3_DATA_SIZE }], ["DSS_M3_BSS_MEM", { comment : "DSS_M3_BSS_MEM", name : "DSS_M3_BSS_MEM", base : DSS_M3_BSS_ADDR, len : DSS_M3_BSS_SIZE }], ["DSP_CODE_MEM", { comment : "DSP_CODE_MEM", name : "DSP_CODE_MEM", base : DSP_CODE_ADDR, len : DSP_CODE_SIZE }], ["DSP_DATA_MEM", { comment : "DDR3_DSP", name : "DDR3_DSP", base : DSP_DATA_ADDR, len : DSP_DATA_SIZE }], ["TILER_MEM", { comment : "TILER_MEM", name : "TILER_MEM", base : TILER_ADDR, len : TILER_SIZE }], ["SR2_FRAME_BUFFER_MEM", { comment : "SR2_FRAME_BUFFER_MEM", name : "SR2_FRAME_BUFFER_MEM", base : SR2_FRAME_BUFFER_ADDR, len : SR2_FRAME_BUFFER_SIZE }], ["SR0", { comment : "SR0", name : "SR0", base : SR0_ADDR, len : SR0_SIZE }], ["VIDEO_M3_EXCEPTION_CTX", { comment : "VIDEO_M3_EXCEPTION_CTX", name : "VIDEO_M3_EXCEPTION_CTX", base : VIDEO_M3_EXCEPTION_CTX_ADDR, len : VIDEO_M3_EXCEPTION_CTX_SIZE }], ["VPSS_M3_EXCEPTION_CTX", { comment : "VPSS_M3_EXCEPTION_CTX", name : "VPSS_M3_EXCEPTION_CTX", base : VPSS_M3_EXCEPTION_CTX_ADDR, len : VPSS_M3_EXCEPTION_CTX_SIZE }], ["HDVPSS_DESC_MEM", { comment : "HDVPSS_DESC_MEM", name : "HDVPSS_DESC_MEM", base : HDVPSS_DESC_ADDR, len : HDVPSS_DESC_SIZE }], ["HDVPSS_SHARED_MEM", { comment : "HDVPSS_SHARED_MEM", name : "HDVPSS_SHARED_MEM", base : HDVPSS_SHARED_ADDR, len : HDVPSS_SHARED_SIZE }], ["HOST_VPSS_NOTIFYMEM", { comment : "HOST_VPSS_NOTIFYMEM", name : "HOST_VPSS_NOTIFYMEM", base : NOTIFY_SHARED_ADDR, len : NOTIFY_SHARED_SIZE }], ["REMOTE_DEBUG_MEM", { comment : "REMOTE_DEBUG_MEM", name : "REMOTE_DEBUG_MEM", base : REMOTE_DEBUG_ADDR, len : REMOTE_DEBUG_SIZE }], ["OCMC0_RAM", { comment: "OCMC0_RAM", name: "OCMC0_RAM", base: OCMC0_ADDR, len: OCMC0_SIZE }], ["OCMC1_RAM", { comment: "OCMC1_RAM", name: "OCMC1_RAM", base: OCMC1_ADDR, len: OCMC1_SIZE }], ["DSP_L2_RAM", { comment: "DSP_L2_RAM", name: "DSP_L2_RAM", base: 0x10800000, len: 0x00020000 }], ["ETH_OFFLOAD", { comment: "ETH_OFFLOAD", name: "ETH_OFFLOAD", base: ETH_OFFLOAD_ADDR, len: ETH_OFFLOAD_SIZE }], ], l1PMode: "32k", l1DMode: "32k", l2Mode: "128k" }; var addrFileGenerated = false; if (addrFileGenerated == false) { var GenAddr = xdc.loadCapsule("genaddrinfo.xs"); GenAddr.GenAddrFile(); print ("Memory Map - 2GB DDR"); GenAddr.printBox(SR1_SIZE,"(SR1) Bitstream buffer {Cached on A8. Cached on M3, although access by DMAs}"); GenAddr.printBox(VIDEO_M3_CODE_SIZE,"Video M3 Code"); GenAddr.printBox(VIDEO_M3_BSS_SIZE,"Video M3 BSS"); GenAddr.printBox(VIDEO_M3_DATA_SIZE,"Video M3 Data"); GenAddr.printBox(DSS_M3_CODE_SIZE,"VPSS M3 Code"); GenAddr.printBox(DSS_M3_BSS_SIZE,"VPSS M3 BSS"); GenAddr.printBox(DSS_M3_DATA_SIZE,"VPSS M3 Data"); GenAddr.printBox(DSP_CODE_SIZE,"DSP Code"); GenAddr.printBox(DSP_DATA_SIZE,"DSP Data"); GenAddr.printBox(SR2_FRAME_BUFFER_SIZE,"(SR2) Frame Buffer Region {VPSS - Video M3 Frame Buf}"); GenAddr.printBox(VIDEO_M3_EXCEPTION_CTX_SIZE,"Video M3 exception context"); GenAddr.printBox(VPSS_M3_EXCEPTION_CTX_SIZE,"VPSS M3 exception context"); GenAddr.printBox(SR0_SIZE,"(SR0) Syslink MsgQ/IPC List MP - "); GenAddr.printBox(HDVPSS_DESC_SIZE,"VPSS M3 - VPDMA Descriptor"); GenAddr.printBox(HDVPSS_SHARED_SIZE,"VPSS M3 - FBDev Shared Memory"); GenAddr.printBox(NOTIFY_SHARED_SIZE,"Host - VPSS M3 Notify(For FBDev)"); GenAddr.printBox(REMOTE_DEBUG_SIZE,"Remote Debug Print"); GenAddr.printBox(SHARED_MEMORY_SIZE,"Shared Memory application inter process communication on A8"); GenAddr.printBox(LINUX_SIZE,"Linux"); GenAddr.printBox(SR3_FRAME_BUFFER_EXTRA_SIZE,"SR3_FRAME_BUFFER_EXTRA - Extra heap for video frame buffers.Not mapped on M3"); GenAddr.printBoxFinal(TILER_SIZE,"Tiled 8-bit + 16-bit region"); addrFileGenerated = true; }