Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.000000] Linux version 3.2.0 (zeng@zeng-virtual-machine) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #118 Thu Sep 24 09:42:59 CST 2015 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES2.0 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait ip=none [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 256MB = 256MB total [ 0.000000] Memory: 253012k/253012k available, 9132k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc05db000 (5964 kB) [ 0.000000] .init : 0xc05db000 - 0xc0619000 ( 248 kB) [ 0.000000] .data : 0xc061a000 - 0xc0681aa0 ( 415 kB) [ 0.000000] .bss : 0xc0681ac4 - 0xc06aea04 ( 180 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000183] Calibrating delay loop... 548.86 BogoMIPS (lpj=2744320) [ 0.048736] pid_max: default: 32768 minimum: 301 [ 0.048889] Security Framework initialized [ 0.049011] Mount-cache hash table entries: 512 [ 0.049438] CPU: Testing write buffer coherency: ok [ 0.070922] omap_hwmod: pruss: failed to hardreset [ 0.072204] print_constraints: dummy: [ 0.072631] NET: Registered protocol family 16 [ 0.075164] OMAP GPIO hardware version 0.1 [ 0.078369] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.080627] omap_i2c.1: alias fck already exists [ 0.081695] omap2_mcspi.1: alias fck already exists [ 0.082000] omap2_mcspi.2: alias fck already exists [ 0.083129] edma.0: alias fck already exists [ 0.083160] edma.0: alias fck already exists [ 0.083190] edma.0: alias fck already exists [ 0.118164] bio: create slab at 0 [ 0.120910] SCSI subsystem initialized [ 0.122863] usbcore: registered new interface driver usbfs [ 0.123260] usbcore: registered new interface driver hub [ 0.123504] usbcore: registered new device driver usb [ 0.123687] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.124023] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.138732] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.140197] tps65910 1-002d: JTAGREVNUM 0x0 [ 0.142700] print_constraints: VRTC: [ 0.144226] print_constraints: VIO: at 1500 mV [ 0.146606] print_constraints: VDD1: 600 <--> 1500 mV at 1100 mV normal [ 0.148986] print_constraints: VDD2: 600 <--> 1500 mV at 1100 mV normal [ 0.150085] print_constraints: VDD3: 5000 mV [ 0.151550] print_constraints: VDIG1: at 1800 mV [ 0.153045] print_constraints: VDIG2: at 1800 mV [ 0.154541] print_constraints: VPLL: at 1800 mV [ 0.156036] print_constraints: VDAC: at 1800 mV [ 0.157531] print_constraints: VAUX1: at 1800 mV [ 0.159057] print_constraints: VAUX2: at 3300 mV [ 0.160552] print_constraints: VAUX33: at 3300 mV [ 0.162048] print_constraints: VMMC: at 3300 mV [ 0.162689] tps65910 1-002d: No interrupt support, no core IRQ [ 0.163787] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.165405] cfg80211: Calling CRDA to update world regulatory domain [ 0.166076] Switching to clocksource gp timer [ 0.185607] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.185791] musb-hdrc musb-hdrc.0: dma type: pio [ 0.186218] MUSB0 controller's USBSS revision = 4ea20800 [ 0.186248] musb0: Enabled SW babble control [ 0.187011] musb-hdrc musb-hdrc.0: USB OTG mode controller at d083c000 using PIO, IRQ 18 [ 0.187194] musb-hdrc musb-hdrc.1: dma type: pio [ 0.187561] MUSB1 controller's USBSS revision = 4ea20800 [ 0.187561] musb1: Enabled SW babble control [ 0.187774] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.187866] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.188018] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.188049] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.188049] usb usb1: Product: MUSB HDRC host driver [ 0.188079] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.188079] usb usb1: SerialNumber: musb-hdrc.1 [ 0.189056] hub 1-0:1.0: USB hub found [ 0.189086] hub 1-0:1.0: 1 port detected [ 0.189758] musb-hdrc musb-hdrc.1: USB Host mode controller at d083e800 using PIO, IRQ 19 [ 0.190246] NET: Registered protocol family 2 [ 0.190460] IP route cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.190795] TCP established hash table entries: 8192 (order: 4, 65536 bytes) [ 0.191009] TCP bind hash table entries: 8192 (order: 3, 32768 bytes) [ 0.191131] TCP: Hash tables configured (established 8192 bind 8192) [ 0.191162] TCP reno registered [ 0.191162] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.191192] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.191406] NET: Registered protocol family 1 [ 0.191741] RPC: Registered named UNIX socket transport module. [ 0.191741] RPC: Registered udp transport module. [ 0.191772] RPC: Registered tcp transport module. [ 0.191772] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.192047] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.204589] VFS: Disk quotas dquot_6.5.2 [ 0.204681] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.205322] msgmni has been set to 494 [ 0.209167] alg: No test for stdrng (krng) [ 0.209930] io scheduler noop registered [ 0.209930] io scheduler deadline registered [ 0.210021] io scheduler cfq registered (default) [ 0.212219] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.850738] console [ttyO0] enabled [ 0.855163] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.863189] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.871154] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.879150] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 0.887115] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 0.895629] omap4_rng omap4_rng: OMAP4 Random Number Generator ver. 2.00 [ 0.914428] brd: module loaded [ 0.923706] loop: module loaded [ 0.927307] i2c-core: driver [tsl2550] using legacy suspend method [ 0.933807] i2c-core: driver [tsl2550] using legacy resume method [ 0.940338] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.947692] The board is general purpose EVM in profile 0 [ 0.954711] omap_i2c.3: alias fck already exists [ 0.976745] omap_i2c omap_i2c.3: bus 3 rev2.4.0 at 100 kHz [ 0.983276] omap_i2c.2: alias fck already exists [ 1.006713] omap_i2c omap_i2c.2: bus 2 rev2.4.0 at 40 kHz [ 1.013275] ########### mmc1_init ######## [ 1.017700] ########### mmc2_wl12xx_init ######## [ 1.022766] omap_hsmmc.0: alias fck already exists [ 1.028320] omap_hsmmc.1: alias fck already exists [ 1.033752] omap_hsmmc.2: alias fck already exists [ 1.039184] ###########wl12xx_init######## [ 1.043518] ##############the evm id is: 0 ########## [ 1.048736] Configure Bluetooth Enable pin... [ 1.053527] ############ dev = cf9d7608 ####### [ 1.058166] _omap_mux_get_by_name: Could not find signal mii1_crs.uart2_rxd [ 1.065673] _omap_mux_get_by_name: Could not find signal mii1_rxerr.uart2_txd [ 1.076629] registered am33xx_sr device [ 1.083679] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.091033] omap2-nand driver initializing [ 1.095550] OneNAND driver initializing [ 1.101928] CAN device driver interface [ 1.105987] CAN bus driver for Bosch D_CAN controller 1.0 [ 1.156707] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 1.163238] davinci_mdio davinci_mdio.0: detected phy mask 0 1.433135] usbcore: registered new interface driver zd1201 [ 1.439270] usbcore: registered new interface driver cdc_ether [ 1.445617] usbcore: registered new interface driver cdc_eem [ 1.451782] usbcore: registered new interface driver dm9601 [ 1.457733] cdc_ncm: 04-Aug-2011 [ 1.461334] usbcore: registered new interface driver cdc_ncm [ 1.467315] Initializing USB Mass Storage driver... [ 1.472717] usbcore: registered new interface driver usb-storage [ 1.479064] USB Mass Storage support registered. [ 1.484497] mousedev: PS/2 mouse device common for all mice [ 1.491546] input: ti-tsc as /devices/platform/omap/ti_tscadc/tsc/input/input0 [ 1.500793] omap_rtc am33xx-rtc: rtc core: registered am33xx-rtc as rtc0 [ 1.508483] i2c /dev entries driver [ 1.513519] Linux video capture interface: v2.00 [ 1.519165] usbcore: registered new interface driver uvcvideo [ 1.525543] USB Video Class driver (1.1.1) [ 1.531127] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.543670] cpuidle: using governor ladder [ 1.548889] cpuidle: using governor menu [ 1.559814] omap4_aes_mod_init: loading AM33X AES driver [ 1.565795] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02 [ 1.572906] omap4_aes_probe: probe() done [ 1.577728] omap4_sham_mod_init: loading AM33X SHA/MD5 driver [ 1.584167] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03 [ 1.605987] omap4_sham_probe: probe() done [ 1.613830] usbcore: registered new interface driver usbhid [ 1.619995] usbhid: USB HID core driver [ 1.625030] usbcore: registered new interface driver snd-usb-audio [ 1.634033] ALSA device list: [ 1.637481] No soundcards found. [ 1.641357] oprofile: hardware counters not available [ 1.646972] oprofile: using timer interrupt. [ 1.651763] nf_conntrack version 0.5.0 (3953 buckets, 15812 max) [ 1.658905] ip_tables: (C) 2000-2006 Netfilter Core Team [ 1.664916] TCP cubic registered [ 1.668640] NET: Registered protocol family 17 [ 1.673614] can: controller area network core (rev 20090105 abi 8) [ 1.680480] NET: Registered protocol family 29 [ 1.685455] can: raw protocol (rev 20090105) [ 1.690246] can: broadcast manager protocol (rev 20090105 t) [ 1.696533] lib80211: common routines for IEEE802.11 drivers [ 1.702819] Registering the dns_resolver key type [ 1.708129] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 1.716766] ThumbEE CPU extension supported. [ 1.721618] mux: Failed to setup hwmod io irq -22 [ 1.727508] Power Management for AM33XX family [ 1.732696] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 1.739715] Copied the M3 firmware to UMEM [ 1.744476] smartreflex smartreflex: am33xx_sr_probe: Smartreflex requires ES 1.0 [ 1.752655] smartreflex: probe of smartreflex failed with error -22 [ 1.760070] sr_init: platform driver register failed [ 1.770019] clock: disabling unused clocks to save power [ 1.794525] Detected MACID=54:4a:16:f3:14:ce [ 1.799377] xiuhao to allocate slave ports [ 1.805175] cpsw: Detected MACID = 54:4a:16:f3:14:d0 [ 1.811157] mmc0: host does not support reading read-only switch. assuming write-enable. [ 1.820831] omap_rtc am33xx-rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 1.830596] Waiting for root device /dev/mmcblk0p2... [ 1.836364] mmc0: new high speed SDHC card at address e624 [ 1.843078] mmcblk0: mmc0:e624 SS04G 3.69 GiB [ 1.850036] mmcblk0: p1 p2 [ 1.935089] mmc1: new high speed MMC card at address 0001 [ 1.942230] mmcblk1: mmc1:0001 MMC64G 59.5 GiB [ 1.947723] mmcblk1boot0: mmc1:0001 MMC64G partition 1 16.0 MiB [ 1.954589] mmcblk1boot1: mmc1:0001 MMC64G partition 2 16.0 MiB [ 1.963867] mmcblk1: p1 p2 p3 p4 [ 1.972595] mmcblk1boot1: unknown partition table [ 1.982391] mmcblk1boot0: unknown partition table [ 1.988433] ########### wl12xx_set_power######## [ 1.993591] ########################WLAN POWER ON########################### [ 2.125488] ########### wl12xx_set_power######## [ 2.130828] ########################WLAN POWER OFF########################### [ 2.516296] kjournald starting. Commit interval 5 seconds [ 2.525115] EXT3-fs (mmcblk0p2): using internal journal [ 2.530914] EXT3-fs (mmcblk0p2): recovery complete [ 2.538238] EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode [ 2.545776] VFS: Mounted root (ext3 filesystem) on device 179:2. [ 2.552825] Freeing init memory: 248K / # cd sys/bus/mmc/devices/ /sys/bus/mmc/devices # ls mmc0:e624 mmc1:0001 /sys/bus/mmc/devices # cd / # cd sys/bus/sdio/devices/ /sys/bus/sdio/devices # ls /sys/bus/sdio/devices #