MSP430 Hex Converter                    v4.4.5
Tools Copyright (c) 2003-2015 Texas Instruments Incorporated

Usage: D:\ti\ccsv6\tools\compiler\ti-cgt-msp430_4.4.5\bin\hex430 [-options] filename

Use 'D:\ti\ccsv6\tools\compiler\ti-cgt-msp430_4.4.5\bin\hex430 -h <option>' for more information on a particular option.  Use
'D:\ti\ccsv6\tools\compiler\ti-cgt-msp430_4.4.5\bin\hex430 -h <text>' to search options for information regarding <text>.

Option arguments surrounded by [] declare they are optional.  Option arguments
separated by commas specify that the option's argument must be chosen from
those arguments listed.

When shown, option arguments and defaults apply to the usage of both long and
short option forms.

General Options:
  --byte,-byte                 Output as bytes rather than target addressing
  --exclude,-exclude=section   Exclude section from hex conversion
  --fill,-fill=val             Specify fill value
  --help,-options,-h           Display help
  --image,-image               Select image mode
  --linkerfill,-linkerfill     Include linker fill sections in images
  --map,-map=file              Specify map file name
  --memwidth,-memwidth=width   Specify memory width
  --olength,-olength=num       Number of data items per line of hex output
  --order,-order=LS,MS         Specify data ordering (endianness)
  --outfile,-o=file            Specify output file names
  --quiet,-quiet,-q            Quiet Operation
  --romwidth,-romwidth=width   Specify rom width
  --zero,-zero,-z              Zero based addressing

Diagnostics Options:
  --buffer_diagnostics,-pdb    Line buffer diagnostic output
  --diag_error=id              Treat diagnostic <id> as error
  --diag_remark=id             Treat diagnostic <id> as remark
  --diag_suppress=id           Suppress diagnostic <id>
  --diag_warning=id            Treat diagnostic <id> as warning
  --diag_wrap[=on,off]         Wrap diagnostic messages (argument optional,
                                defaults to: on)
  --display_error_number       Emit diagnostic identifier numbers
  --emit_warnings_as_errors,-pdew
                               Treat warnings as errors
  --issue_remarks              Issue remarks
  --no_warnings                Suppress warnings
  --set_error_limit=count      Set error limit to <count>

Output Format Options:
  --ascii,-a                   Output ASCII hex format
  --intel,-i                   Output Intel hex format
  --motorola,-m[=1,2,3]        Output Motorola S hex format
  --tektronix,-x               Output Extended Tektronix hex format
  --ti_tagged,-t               Output TI-Tagged hex format
  --ti_txt                     Output TI-TXT hex format

Load Image Options:
  --host_image                 Output Host Image Object format
  --host_image:endianness=big,little
                               Select the endianness of the host image object
                                file
  --host_image:hidden_symbols  Determine the visibility of symbols copied in
                                host images
  --host_image:hide=string     Explicitly make a host image symbol hidden
  --host_image:show=string     Explicitly make a host image symbol visible
  --host_image:target=ARM,MSP430,C2000,C6000,ARP32,PRU
                               Machine type of the host image object file
  --load_image                 Output Load Image Object format
  --section_name_prefix=string Prefix for load/host image object sections