Chemistry ID selection tool, rev=2.21		
		
Configuration used in present fit:		
ProcessingType=2		
NumCellSeries=1		
ElapsedTimeColumn=1		
VoltageColumn=2		
CurrentColumn=3		
TemperatureColumn=4		
		
Best chemical ID : 201	Best chemical ID max. deviation, % : 2.87	
		
		
		
Summary of all IDs with max. DOD deviation below 3%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
201	2.87	0.18
212	2.9	0.21
		
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27411-G1C: 4.35V LiCoO2	29.29
3142	bq27421-G1D: 4.4V LiCoO2	31.96
128	bq27421-G1A: 4.2V LiCoO2	44.09
312	bq27421-G1B: 4.3V LiCoO2	49.95
Best generic ID 354		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	29.29
1202	bq27621: (default) 4.2V LiCoO2	29.31
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	32.81
Best generic ID 354		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3230	bq27426: (default) 4.35V LiCoO2	20.62
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	29.31
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	31.96
Best generic ID 3230		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule