GPC CEDV tool, rev=45 Configuration used in present fit ProcessingType=1 NumCellSeries=8 CellTermV=3500 LearnSOC%=7 FitMaxSOC%=9 FitMinSOC%=3 ChemType=1 ElapsedTimeColumn=0 VoltageColumn=1 TemperatureColumn=2 CurrentColumn=3 CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash EMF 3600 EDVC0 98 EDVC1 0 EDVR1 104 EDVR0 181 EDVT0 7891 EDVTC 9 VOC75 31560 VOC50 30504 VOC25 30032 Recommended SOC deviation tolerance at EDV2 point is < 5% for low temperature and <3% for room and high temperature Deviations for this set of parameters are given below for each file file SOC error, % pass roomtemp_lowrate.csv 1.39061172885896 1 roomtemp_highrate.csv 0.371286350842134 1 hightemp_lowrate.csv -1.39683256867381 1 hightemp_highrate.csv 1.1342468162616 1 lowtemp_lowrate.csv 1.89351142448338 1 lowtemp_highrate.csv 0.273874681771495 1 Deviations are within recomended range. CEDV parameters are suitable for programming the gauge