GPC CEDV tool, rev=46		
Configuration used in present fit		
NumCellSeries=4		
CellTermV=2200		
ChemType=4 		
VoltageColumn=2		
CurrentColumn=3 		
TemperatureColumn=1 		
ElapsedTimeColumn=0 		
FitMaxSOC%=12		
FitMinSOC%=6		
LearnSOC%=7		
		
CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash		
		
EMF	3273	
EDVC0	190	
EDVC1	0	
EDVR1	1587	
EDVR0	211	
EDVT0	4729	
EDVTC	9	
VOC75	13296	
VOC50	13164	
VOC25	12956	
		
		
Recommended SOC deviation tolerance at EDV2 point is  < 5% for low temperature and <3% for room and high temperature		
		
Deviations for this set of parameters are given below for each file		
		
file	SOC error, %	pass
roomtemp_lowrate.csv	-0.524941646614498	1
roomtemp_highrate.csv	0.119196260796468	1
hightemp_lowrate.csv	-0.550985814978281	1
hightemp_highrate.csv	0.151901996764294	1
lowtemp_lowrate.csv	1.92151908696671	1
lowtemp_highrate.csv	-0.299871808956777	1
		
Deviations are within recomended range. CEDV parameters are suitable for programming the gauge