ASK 433 1.2K Transparent serial mode static const registerSetting_t preferredSettings6[]= { {CC112X_IOCFG3, 0x09}, {CC112X_IOCFG2, 0x06}, {CC112X_IOCFG1, 0xB0}, {CC112X_IOCFG0, 0x08}, {CC112X_DEVIATION_M, 0x26}, {CC112X_MODCFG_DEV_E, 0x1D}, {CC112X_DCFILT_CFG, 0x13}, {CC112X_PREAMBLE_CFG1, 0x18}, {CC112X_PREAMBLE_CFG0, 0x33}, {CC112X_IQIC, 0x00}, {CC112X_CHAN_BW, 0x04}, {CC112X_MDMCFG1, 0x06},Data inout through the serial pin(s) (the FIFOs are bypassed) {CC112X_MDMCFG0, 0x040x40}, {CC112X_AGC_REF, 0x30}, {CC112X_AGC_CS_THR, 0xEC}, {CC112X_AGC_CFG3, 0xD1}, {CC112X_AGC_CFG2, 0x3F}, {CC112X_AGC_CFG1, 0x32}, {CC112X_AGC_CFG0, 0x9F}, {CC112X_FIFO_CFG, 0x00}, {CC112X_SETTLING_CFG, 0x03}, {CC112X_FS_CFG, 0x14}, {CC112X_PKT_CFG2, 0x03},Transparent serial mode (MDMCFG1.FIFO_EN must be set to 0 and MDMCFG0.TRANSPARENT_MODE_EN must be set to 1). This mode is only supported for 2ary modulation formats {CC112X_PKT_CFG0, 0x20}, {CC112X_PA_CFG2, 0x7C}, {CC112X_PA_CFG0, 0x7E}, {CC112X_PKT_LEN, 0xFF}, {CC112X_IF_MIX_CFG, 0x00}, {CC112X_FREQOFF_CFG, 0x00}, {CC112X_TOC_CFG, 0x0A}, {CC112X_FREQ2, 0x6C}, {CC112X_FREQ1, 0x7A}, {CC112X_FREQ0, 0xE1}, {CC112X_FS_DIG1, 0x00}, {CC112X_FS_DIG0, 0x5F}, {CC112X_FS_CAL1, 0x40}, {CC112X_FS_CAL0, 0x0E}, {CC112X_FS_DIVTWO, 0x03}, {CC112X_FS_DSM0, 0x33}, {CC112X_FS_DVC0, 0x17}, {CC112X_FS_PFD, 0x50}, {CC112X_FS_PRE, 0x6E}, {CC112X_FS_REG_DIV_CML, 0x14}, {CC112X_FS_SPARE, 0xAC}, {CC112X_FS_VCO0, 0xB4}, {CC112X_XOSC5, 0x0E}, {CC112X_XOSC1, 0x03}, };