XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX X Artwork and documentation done by: Texas Instruments Norway AS X X Company: Texas Instruments Norway AS X X Address: Gaustadalléen 21 0349 OSLO X X X X X X X XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX PROJECT : PCB NAME : CC1120_CC1190_868_EM REVISION: 1.0.0 DATE: 2011-08-27 MANUFACTURER : QUANTITY: See order (in panel) Manufacturers marking: Two letter + year + week The two letter code shall identify the manufaturer and is decided by the manufacturer. No logos or other identifiers are allowed. The marking shall be in silk screen print at secondary side of the PCB, or in solder resist if no silk print at secondary side. FILE: PACKED WITH WinZIP PCB DESCRIPTION:4 LAYER PCB 1.24 MM nominal Copper 1 35 um Dielectric 1-2 0.4 mm (e.g. 2x Prepreg 7628 AT05 47% Resin) Copper 2 35 um Dielectric 2-3 0.3 mm (2 x 2157 49% Resin) Copper 3 35 um Dielectric 3-4 0.4 mm (e.g. 2x Prepreg 7628 AT05 47% Resin) Copper 4 35 um DE104iML or equivalent substrate (Resin contents around 45%, which gives Er=4.45@1GHz, TanD=0.016) Dimensions in mil (0.001 inch) DOUBLE SIDE SOLDER MASK, DOUBLE SIDE SILKSCREEN, 8 MIL MIN TRACE WIDTH AND 8 MIL MIN ISOLATION. FILE NAME DESCRIPTION FILE TYPE ----------------------------------------------------------------------------------------------------- ***PCB MANUFACTURING FILES: l1.SPL LAYER 1 COMPONENT SIDE/POSITIV EXT. GERBER l2.SPL LAYER 2 Inner layer/POSITIV EXT. GERBER l3.SPL LAYER 3 Inner layer/POSITIV EXT. GERBER l4.SPL LAYER 4 SOLDER SIDE/POSITIV EXT. GERBER STOPCOMP.SPL SOLDER MASK COMPONENT SIDE/NEGATIVE EXT. GERBER STOPSOLD.SPL SOLDER MASK SOLDER SIDE/NEGATIVE EXT. GERBER SILKCOMP.SPL SILKSCREEN COMPONENT SIDE/POSITIVE EXT. GERBER SILKSOLD.SPL SILKSCREEN SOLDER SIDE/POSITIVE EXT. GERBER NCDRILL.SPL NC DRILL THROUGH HOLE EXCELLON DRILL.SPL DRILL/MECHANICAL DRAWING EXT. GERBER GERBER.REP DRILL/NC DRILL REPORT ASCII EXT_GERBER.USR EXTENDED GERBER APERTURE TABLE ASCII CNC.USR NC DRILL DEVICE FILE ASCII *** ASSEMBLY FILES: PASTCOMP.SPL SOLDER PAST COMPONENT SIDE/POSITIVE EXT. GERBER PASTSOLD.SPL SOLDER PAST SOLDER SIDE/POSITIVE EXT. GERBER ASSYCOMP.SPL ASSEMBLY DRAWING COMPONENT SIDE/NEGATIVE EXT. GERBER ASSYSOLD.SPL ASSEMBLY DRAWING SOLDER SIDE/NEGATIVE EXT. GERBER P&PCOMP.REP PICK AND PLACE FILE COMPONENT SIDE ASCII P&PSOLD.REP.REP PICK AND PLACE FILE SOLDER SIDE ASCII *** DESIGN FILES CC1120_CC1190EM_868MHz_SCHEMATIC.PDF SCHEMATIC CC1120_CC1190EM_LAYOUT.PDF LAYOUT CC1120_CC1190EM_868MHz_PARTLIST.XLS PARTLIST IN EXCEL FORMAT README.TXT THIS FILE ASCII END. Release history -------------------------------------------------------------------------------------------------------------- 0.1.0 : 4-layer design 1.0.0 : Changes to improve 2. harmonic radiated levels