#include //------------------------------------------------------------------------------ // Hardware-related definitions //------------------------------------------------------------------------------ #define UART_TXD 0x01 // TXD on P2.0 (Timer1_A.OUT0) #define UART_RXD 0x02 // RXD on P2.1 (Timer1_A.CCI1A) //------------------------------------------------------------------------------ // Conditions for 9600 Baud SW UART, SMCLK = 1MHz //------------------------------------------------------------------------------ #define UART_TBIT_DIV_2 (1000000 / (9600 * 2)) #define UART_TBIT (1000000 / 9600) //------------------------------------------------------------------------------ // Global variables used for full-duplex UART communication //------------------------------------------------------------------------------ unsigned int txData; // UART internal variable for TX unsigned char rxBuffer; // Received UART character //------------------------------------------------------------------------------ // Function prototypes //------------------------------------------------------------------------------ void TimerA_UART_init(void); void TimerA_UART_tx(unsigned char byte); void TimerA_UART_print(char *string); //------------------------------------------------------------------------------ // main() //------------------------------------------------------------------------------ int main(void) { WDTCTL = WDTPW + WDTHOLD; // Stop watchdog timer if (CALBC1_1MHZ==0xFF) // If calibration constant erased { while(1); // do not load, trap CPU!! } DCOCTL = 0; // Select lowest DCOx and MODx settings BCSCTL1 = CALBC1_1MHZ; // Set DCOCLK to 1MHz DCOCTL = CALDCO_1MHZ; P2OUT = 0x00; // Initialize all GPIO P2SEL = UART_TXD + UART_RXD; // Timer function for TXD/RXD pins P2DIR = 0xFF & ~UART_RXD; // Set all pins but RXD to output // P1OUT = 0x00; // P1SEL = 0x00; // P1DIR = 0xFF; __enable_interrupt(); TimerA_UART_init(); // Start Timer_A UART TimerA_UART_print("G2xx2 TimerA UART\r\n"); TimerA_UART_print("READY.\r\n"); for (;;) { // Wait for incoming character __bis_SR_register(LPM0_bits); // Update board outputs according to received byte // if (rxBuffer & 0x01) P1OUT |= 0x01; else P1OUT &= ~0x01; // P1.0 // if (rxBuffer & 0x02) P1OUT |= 0x08; else P1OUT &= ~0x08; // P1.3 // if (rxBuffer & 0x04) P1OUT |= 0x10; else P1OUT &= ~0x10; // P1.4 // if (rxBuffer & 0x08) P1OUT |= 0x20; else P1OUT &= ~0x20; // P1.5 // if (rxBuffer & 0x10) P1OUT |= 0x40; else P1OUT &= ~0x40; // P1.6 // if (rxBuffer & 0x20) P1OUT |= 0x80; else P1OUT &= ~0x80; // P1.7 // if (rxBuffer & 0x40) P2OUT |= 0x40; else P2OUT &= ~0x40; // P2.6 // if (rxBuffer & 0x80) P2OUT |= 0x80; else P2OUT &= ~0x80; // P2.7 // Echo received character TimerA_UART_tx(rxBuffer); } } //------------------------------------------------------------------------------ // Function configures Timer_A for full-duplex UART operation //------------------------------------------------------------------------------ void TimerA_UART_init(void) { TA1CCTL0 = OUT; // Set TXD Idle as Mark = '1' TA1CCTL1 = SCS + CM1 + CAP + CCIE; // Sync, Neg Edge, Capture, Int TA1CTL = TASSEL_2 + MC_2; // SMCLK, start in continuous mode } //------------------------------------------------------------------------------ // Outputs one byte using the Timer_A UART //------------------------------------------------------------------------------ void TimerA_UART_tx(unsigned char byte) { while (TA1CCTL0 & CCIE); // Ensure last char got TX'd TA1CCR0 = TAR; // Current state of TA counter TA1CCR0 += UART_TBIT; // One bit time till first bit TA1CCTL0 = OUTMOD0 + CCIE; // Set TXD on EQU0, Int txData = byte; // Load global variable txData |= 0x100; // Add mark stop bit to TXData txData <<= 1; // Add space start bit } //------------------------------------------------------------------------------ // Prints a string over using the Timer_A UART //------------------------------------------------------------------------------ void TimerA_UART_print(char *string) { while (*string) { TimerA_UART_tx(*string++); } } //------------------------------------------------------------------------------ // Timer_A UART - Transmit Interrupt Handler //------------------------------------------------------------------------------ #pragma vector = TIMER1_A0_VECTOR __interrupt void Timer_A0_ISR(void) { static unsigned char txBitCnt = 10; TA1CCR0 += UART_TBIT; // Add Offset to CCRx if (txBitCnt == 0) { // All bits TXed? TA1CCTL0 &= ~CCIE; // All bits TXed, disable interrupt txBitCnt = 10; // Re-load bit counter } else { if (txData & 0x01) { TA1CCTL0 &= ~OUTMOD2; // TX Mark '1' } else { TA1CCTL0 |= OUTMOD2; // TX Space '0' } txData >>= 1; txBitCnt--; } } //------------------------------------------------------------------------------ // Timer_A UART - Receive Interrupt Handler //------------------------------------------------------------------------------ #pragma vector = TIMER1_A1_VECTOR __interrupt void Timer_A1_ISR(void) { static unsigned char rxBitCnt = 8; static unsigned char rxData = 0; switch (__even_in_range(TA1IV, TA1IV_TAIFG)) { // Use calculated branching case TA1IV_TACCR1: // TACCR1 CCIFG - UART RX TA1CCR1 += UART_TBIT; // Add Offset to CCRx if (TA1CCTL1 & CAP) { // Capture mode = start bit edge TA1CCTL1 &= ~CAP; // Switch capture to compare mode TA1CCR1 += UART_TBIT_DIV_2; // Point CCRx to middle of D0 } else { rxData >>= 1; if (TA1CCTL1 & SCCI) { // Get bit waiting in receive latch rxData |= 0x80; } rxBitCnt--; if (rxBitCnt == 0) { // All bits RXed? rxBuffer = rxData; // Store in global variable rxBitCnt = 8; // Re-load bit counter TA1CCTL1 |= CAP; // Switch compare to capture mode __bic_SR_register_on_exit(LPM0_bits); // Clear LPM0 bits from 0(SR) } } break; } } //------------------------------------------------------------------------------