################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := D:/CCS5.2/ccsv5/tools/compiler/c2000_6.1.0

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/DSP2833x_headers/cmd/DSP2833x_Headers_BIOS.cmd" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/Xintf.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/Watchdog.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/SysCtrl.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/SetDBGIER.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/PieCtrl_BIOS.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/Main_BIOS.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/Gpio.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/f28335_example_bios_ramcfg_c.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/f28335_example_bios_ramcfg.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/EPwm.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/ECap.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/DelayUs.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/DefaultIsr_BIOS.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/DSP2833x_GlobalVariableDefs.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/CodeStartBranch.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/Adc.obj" \
"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/cmd/F28335_BIOS_ram.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/F28335_example_BIOS_ram/../../projects/Debug/F28335_example_BIOS_ram.out

# Tool invocations
D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/F28335_example_BIOS_ram/../../projects/Debug/F28335_example_BIOS_ram.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Linker'
	"D:/CCS5.2/ccsv5/tools/compiler/c2000_6.1.0/bin/cl2000" -v28 -ml -mt --float_support=fpu32 -g --define="_DEBUG" --define="LARGE_MODEL" --define="EXAMPLE_RAM" --define="EXAMPLE_BIOS" --quiet --diag_warning=225 --display_error_number --diag_suppress=303 --diag_wrap=off -k --c_src_interlist --asm_listing --output_all_syms --temp_directory="D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug" --asm_directory="D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug" --obj_directory="D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug" --list_directory="D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug" -z -m"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/Debug/F28335_example_BIOS_ram.map" --warn_sections -i"D:/CCS5.2/ccsv5/tools/compiler/c2000_6.1.0/lib" -i"D:/CCS5.2/ccsv5/tools/compiler/c2000_6.1.0/include" -i"D:/CCS5.2/bios_5_41_13_42/packages/ti/rtdx/lib/c2000" -i"D:/CCS5.2/bios_5_41_13_42/packages/ti/bios/lib" -i"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/F28335_example_BIOS_ram" -i"D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects" --reread_libs --display_error_number --diag_wrap=off --absolute_exe --rom_model -o "D:/CCS5.2/workspace5.2/EASdspF28335_BIOS_noproblem/projects/F28335_example_BIOS_ram/../../projects/Debug/F28335_example_BIOS_ram.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(GEN_SRCS__QUOTED)$(GEN_MISC_FILES__QUOTED)$(C2000_EXECUTABLE_OUTPUTS__QUOTED)$(GEN_CMDS__QUOTED) "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\F28335_example_BIOS_ram.out"
	-$(RM) "Adc.pp" "DSP2833x_GlobalVariableDefs.pp" "DefaultIsr_BIOS.pp" "ECap.pp" "EPwm.pp" "f28335_example_bios_ramcfg_c.pp" "Gpio.pp" "Main_BIOS.pp" "PieCtrl_BIOS.pp" "SysCtrl.pp" "Watchdog.pp" "Xintf.pp" 
	-$(RM) "f28335_example_bios_ramcfg.pp" 
	-$(RM) "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\Adc.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\CodeStartBranch.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\DSP2833x_GlobalVariableDefs.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\DefaultIsr_BIOS.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\DelayUs.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\ECap.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\EPwm.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\f28335_example_bios_ramcfg.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\f28335_example_bios_ramcfg_c.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\Gpio.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\Main_BIOS.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\PieCtrl_BIOS.obj" 
	-$(RM) "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\SetDBGIER.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\SysCtrl.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\Watchdog.obj" "D:\CCS5.2\workspace5.2\EASdspF28335_BIOS_noproblem\projects\Debug\Xintf.obj" 
	-$(RM) "CodeStartBranch.pp" "DelayUs.pp" "SetDBGIER.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets