################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/c2000_6.1.0

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./DSP2803x_common/source/DSP2803x_usDelay.obj" \
"./DSP2803x_common/source/DSP2803x_TempSensorConv.obj" \
"./DSP2803x_common/source/DSP2803x_SysCtrl.obj" \
"./DSP2803x_common/source/DSP2803x_Spi.obj" \
"./DSP2803x_common/source/DSP2803x_Sci.obj" \
"./DSP2803x_common/source/DSP2803x_PieVect.obj" \
"./DSP2803x_common/source/DSP2803x_PieCtrl.obj" \
"./DSP2803x_common/source/DSP2803x_OscComp.obj" \
"./DSP2803x_common/source/DSP2803x_MemCopy.obj" \
"./DSP2803x_common/source/DSP2803x_Lin.obj" \
"./DSP2803x_common/source/DSP2803x_I2C.obj" \
"./DSP2803x_common/source/DSP2803x_HRCap.obj" \
"./DSP2803x_common/source/DSP2803x_Gpio.obj" \
"./DSP2803x_common/source/DSP2803x_EQep.obj" \
"./DSP2803x_common/source/DSP2803x_EPwm.obj" \
"./DSP2803x_common/source/DSP2803x_ECap.obj" \
"./DSP2803x_common/source/DSP2803x_ECan.obj" \
"./DSP2803x_common/source/DSP2803x_DisInt.obj" \
"./DSP2803x_common/source/DSP2803x_DefaultIsr.obj" \
"./DSP2803x_common/source/DSP2803x_DBGIER.obj" \
"./DSP2803x_common/source/DSP2803x_CpuTimers.obj" \
"./DSP2803x_common/source/DSP2803x_Comp.obj" \
"./DSP2803x_common/source/DSP2803x_CodeStartBranch.obj" \
"./DSP2803x_common/source/DSP2803x_CSMPasswords.obj" \
"./DSP2803x_common/source/DSP2803x_Adc.obj" \
"./DSP2803x_headers/source/DSP2803x_GlobalVariableDefs.obj" \
"./canopen/timer_f28335.obj" \
"./canopen/timer.obj" \
"./canopen/sync.obj" \
"./canopen/states.obj" \
"./canopen/sdo.obj" \
"./canopen/pdo.obj" \
"./canopen/objacces.obj" \
"./canopen/nmtSlave.obj" \
"./canopen/nmtMaster.obj" \
"./canopen/lss.obj" \
"./canopen/lifegrd.obj" \
"./canopen/emcy.obj" \
"./canopen/ds401.obj" \
"./canopen/dcf.obj" \
"./canopen/can_f28335.obj" \
"./canopen/ObjDict.obj" \
"./main.obj" \
-l"libc.a" \
"../28035_RAM_lnk.cmd" \
"../canopen/DSP2803x_Headers_nonBIOS.cmd" \
"../DSP2803x_common/lib/2803x_FlashAPI_BootROMSymbols.lib" \
"../DSP2803x_common/lib/Flash2803x_API_V100.lib" \
"../DSP2803x_common/lib/SFO_TI_Build_V6.lib" \
"../DSP2803x_common/lib/SFO_TI_Build_V6b.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include canopen/subdir_vars.mk
-include DSP2803x_headers/source/subdir_vars.mk
-include DSP2803x_common/source/subdir_vars.mk
-include DSP2803x_common/lib/subdir_vars.mk
-include subdir_rules.mk
-include canopen/subdir_rules.mk
-include DSP2803x_headers/source/subdir_rules.mk
-include DSP2803x_common/source/subdir_rules.mk
-include DSP2803x_common/lib/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: CANopen_28035.out

# Tool invocations
CANopen_28035.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccsv5/tools/compiler/c2000_6.1.0/bin/cl2000" -v28 -ml -mt --cla_support=cla0 -g --diag_warning=225 --display_error_number --diag_wrap=off -z --stack_size=0x300 -m"CANopen_28035.map" --warn_sections -i"C:/ti/ccsv5/tools/compiler/c2000_6.1.0/lib" -i"C:/ti/ccsv5/tools/compiler/c2000_6.1.0/include" --reread_libs --display_error_number --diag_wrap=off --rom_model -o "CANopen_28035.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(C2000_EXECUTABLE_OUTPUTS__QUOTED) "CANopen_28035.out"
	-$(RM) "main.pp" "canopen\ObjDict.pp" "canopen\can_f28335.pp" "canopen\dcf.pp" "canopen\ds401.pp" "canopen\emcy.pp" "canopen\lifegrd.pp" "canopen\lss.pp" "canopen\nmtMaster.pp" "canopen\nmtSlave.pp" "canopen\objacces.pp" "canopen\pdo.pp" "canopen\sdo.pp" "canopen\states.pp" "canopen\sync.pp" "canopen\timer.pp" "canopen\timer_f28335.pp" "DSP2803x_headers\source\DSP2803x_GlobalVariableDefs.pp" "DSP2803x_common\source\DSP2803x_Adc.pp" "DSP2803x_common\source\DSP2803x_Comp.pp" "DSP2803x_common\source\DSP2803x_CpuTimers.pp" "DSP2803x_common\source\DSP2803x_DefaultIsr.pp" "DSP2803x_common\source\DSP2803x_ECan.pp" "DSP2803x_common\source\DSP2803x_ECap.pp" "DSP2803x_common\source\DSP2803x_EPwm.pp" "DSP2803x_common\source\DSP2803x_EQep.pp" "DSP2803x_common\source\DSP2803x_Gpio.pp" "DSP2803x_common\source\DSP2803x_HRCap.pp" "DSP2803x_common\source\DSP2803x_I2C.pp" "DSP2803x_common\source\DSP2803x_Lin.pp" "DSP2803x_common\source\DSP2803x_MemCopy.pp" "DSP2803x_common\source\DSP2803x_OscComp.pp" "DSP2803x_common\source\DSP2803x_PieCtrl.pp" 
	-$(RM) "DSP2803x_common\source\DSP2803x_PieVect.pp" "DSP2803x_common\source\DSP2803x_Sci.pp" "DSP2803x_common\source\DSP2803x_Spi.pp" "DSP2803x_common\source\DSP2803x_SysCtrl.pp" "DSP2803x_common\source\DSP2803x_TempSensorConv.pp" 
	-$(RM) "main.obj" "canopen\ObjDict.obj" "canopen\can_f28335.obj" "canopen\dcf.obj" "canopen\ds401.obj" "canopen\emcy.obj" "canopen\lifegrd.obj" "canopen\lss.obj" "canopen\nmtMaster.obj" "canopen\nmtSlave.obj" "canopen\objacces.obj" "canopen\pdo.obj" "canopen\sdo.obj" "canopen\states.obj" "canopen\sync.obj" "canopen\timer.obj" "canopen\timer_f28335.obj" "DSP2803x_headers\source\DSP2803x_GlobalVariableDefs.obj" "DSP2803x_common\source\DSP2803x_Adc.obj" "DSP2803x_common\source\DSP2803x_CSMPasswords.obj" "DSP2803x_common\source\DSP2803x_CodeStartBranch.obj" "DSP2803x_common\source\DSP2803x_Comp.obj" "DSP2803x_common\source\DSP2803x_CpuTimers.obj" "DSP2803x_common\source\DSP2803x_DBGIER.obj" "DSP2803x_common\source\DSP2803x_DefaultIsr.obj" "DSP2803x_common\source\DSP2803x_DisInt.obj" "DSP2803x_common\source\DSP2803x_ECan.obj" "DSP2803x_common\source\DSP2803x_ECap.obj" "DSP2803x_common\source\DSP2803x_EPwm.obj" "DSP2803x_common\source\DSP2803x_EQep.obj" "DSP2803x_common\source\DSP2803x_Gpio.obj" "DSP2803x_common\source\DSP2803x_HRCap.obj" 
	-$(RM) "DSP2803x_common\source\DSP2803x_I2C.obj" "DSP2803x_common\source\DSP2803x_Lin.obj" "DSP2803x_common\source\DSP2803x_MemCopy.obj" "DSP2803x_common\source\DSP2803x_OscComp.obj" "DSP2803x_common\source\DSP2803x_PieCtrl.obj" "DSP2803x_common\source\DSP2803x_PieVect.obj" "DSP2803x_common\source\DSP2803x_Sci.obj" "DSP2803x_common\source\DSP2803x_Spi.obj" "DSP2803x_common\source\DSP2803x_SysCtrl.obj" "DSP2803x_common\source\DSP2803x_TempSensorConv.obj" "DSP2803x_common\source\DSP2803x_usDelay.obj" 
	-$(RM) "DSP2803x_common\source\DSP2803x_CSMPasswords.pp" "DSP2803x_common\source\DSP2803x_CodeStartBranch.pp" "DSP2803x_common\source\DSP2803x_DBGIER.pp" "DSP2803x_common\source\DSP2803x_DisInt.pp" "DSP2803x_common\source\DSP2803x_usDelay.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets