################################################################################
# Automatically-generated file. Do not edit!
################################################################################

CG_TOOL_ROOT := /Applications/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.4.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./Copy_of_c28335pmsmfocorigin.obj" \
"./Copy_of_c28335pmsmfocorigin_data.obj" \
"./DSP28xx_SciUtil.obj" \
"./MW_c28xx_adc.obj" \
"./MW_c28xx_board.obj" \
"./MW_c28xx_csl.obj" \
"./MW_c28xx_pwm.obj" \
"./MW_c28xx_qep.obj" \
"./ert_main.obj" \
"./src/DSP2833x_GlobalVariableDefs.obj" \
"../28335_RAM_lnk.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := rm -rf
RMDIR := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include src/subdir_vars.mk
-include subdir_rules.mk
-include src/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
Copy_of_c28335pmsmfocorigin.out \

EXE_OUTPUTS__QUOTED += \
"Copy_of_c28335pmsmfocorigin.out" \


# All Target
all: Copy_of_c28335pmsmfocorigin.out

# Tool invocations
Copy_of_c28335pmsmfocorigin.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Linker'
	"/Applications/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.4.LTS/bin/cl2000" -v28 -ml -mt --float_support=fpu32 -g --diag_warning=225 --display_error_number --diag_wrap=off -z -m"Copy_of_c28335pmsmfocorigin.map" --stack_size=0x300 --warn_sections -i"/Applications/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.4.LTS/lib" -i"/Applications/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.4.LTS/include" --reread_libs --display_error_number --diag_wrap=off --xml_link_info="Copy_of_c28335pmsmfocorigin_linkInfo.xml" --rom_model -o "Copy_of_c28335pmsmfocorigin.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)
	-$(RM) "Copy_of_c28335pmsmfocorigin.obj" "Copy_of_c28335pmsmfocorigin_data.obj" "DSP28xx_SciUtil.obj" "MW_c28xx_adc.obj" "MW_c28xx_board.obj" "MW_c28xx_csl.obj" "MW_c28xx_pwm.obj" "MW_c28xx_qep.obj" "ert_main.obj" "src/DSP2833x_GlobalVariableDefs.obj" 
	-$(RM) "Copy_of_c28335pmsmfocorigin.d" "Copy_of_c28335pmsmfocorigin_data.d" "DSP28xx_SciUtil.d" "MW_c28xx_adc.d" "MW_c28xx_board.d" "MW_c28xx_csl.d" "MW_c28xx_pwm.d" "MW_c28xx_qep.d" "ert_main.d" "src/DSP2833x_GlobalVariableDefs.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets