################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/c2000_6.2.0

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./src/DSP2833x_GlobalVariableDefs.obj" \
"./ert_main.obj" \
"./MW_c28xx_qep.obj" \
"./MW_c28xx_pwm.obj" \
"./MW_c28xx_csl.obj" \
"./MW_c28xx_board.obj" \
"./MW_c28xx_adc.obj" \
"./DSP28xx_SciUtil.obj" \
"./Copy_of_c28335pmsmfocorigin_data.obj" \
"./Copy_of_c28335pmsmfocorigin.obj" \
"../lib/IQmath_fpu32.lib" \
"../lib/rts2800_fpu32_fast_supplement.lib" \
"../cmd/28335_RAM_lnk.cmd" \
"../cmd/DSP2833x_Headers_nonBIOS.cmd" \
-l"C:\Users\xxx\Documents\MATLAB\Copy_of_c28335pmsmfocorigin\lib\rts2800_fpu32_fast_supplement.lib" \
-l"IQmath.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include src/subdir_vars.mk
-include lib/subdir_vars.mk
-include cmd/subdir_vars.mk
-include subdir_rules.mk
-include src/subdir_rules.mk
-include lib/subdir_rules.mk
-include cmd/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: Copy_of_c28335pmsmfocorigin.out

# Tool invocations
Copy_of_c28335pmsmfocorigin.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccsv5/tools/compiler/c2000_6.2.0/bin/cl2000" -v28 -ml -mt --float_support=fpu32 -g --diag_warning=225 --display_error_number --diag_wrap=off -z -m"Copy_of_c28335pmsmfocorigin.map" --stack_size=0x300 --warn_sections -i"C:/ti/ccsv5/tools/compiler/c2000_6.2.0/lib" -i"C:/Users/xxx/Documents/MATLAB/Copy_of_c28335pmsmfocorigin" -i"/DSP2833x_common/lib" -i"/v15c/lib" -i"C:/Users/xxx/Documents/MATLAB/Copy_of_c28335pmsmfocorigin/lib" -i"C:/ti/ccsv5/tools/compiler/c2000_6.2.0/include" --reread_libs --display_error_number --diag_wrap=off --xml_link_info="Copy_of_c28335pmsmfocorigin_linkInfo.xml" --rom_model -o "Copy_of_c28335pmsmfocorigin.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(C2000_EXECUTABLE_OUTPUTS__QUOTED) "Copy_of_c28335pmsmfocorigin.out"
	-$(RM) "Copy_of_c28335pmsmfocorigin.pp" "Copy_of_c28335pmsmfocorigin_data.pp" "DSP28xx_SciUtil.pp" "MW_c28xx_adc.pp" "MW_c28xx_board.pp" "MW_c28xx_csl.pp" "MW_c28xx_pwm.pp" "MW_c28xx_qep.pp" "ert_main.pp" "src\DSP2833x_GlobalVariableDefs.pp" 
	-$(RM) "Copy_of_c28335pmsmfocorigin.obj" "Copy_of_c28335pmsmfocorigin_data.obj" "DSP28xx_SciUtil.obj" "MW_c28xx_adc.obj" "MW_c28xx_board.obj" "MW_c28xx_csl.obj" "MW_c28xx_pwm.obj" "MW_c28xx_qep.obj" "ert_main.obj" "src\DSP2833x_GlobalVariableDefs.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets