Name | : DAC8581 EVM |
Partnumber | : DAC8581EVM Evaluation Module |
Revision | : A |
Literature Number | : SLAU173 |
Vendor | : Texas Instruments |
Designator | Position |
---|---|
W1 | 2-3 |
W4 | 1-2 |
W5 | 1-2 |
W14 | 2-3 |
W15 | closed |
W16 | open |
J3 | 2-3 |
J4 | 1-2 |
J6 | 5-6 |
Name | : HPA-MCU EVM |
Partnumber | : HPA-MCUINTERFACE Evaluation Module |
Revision | : A |
Literature Number | : SLAU106 |
Vendor | : Texas Instruments |
Designator | Position |
---|---|
W1 | DS |
SW1.1 | on |
SW1.2 | on |
R7 | 0 Ohm |
R8 | open |
Other | don't care |
- Voltage |
: -15V |
- Signal |
: -VA |
- Position |
: J1.1 |
- Voltage |
: +15V |
- Signal |
: +VA |
- Position |
: J1.3 |
- Voltage |
: -5V |
- Signal |
: -5VA |
- Position |
: J2.1 |
- Voltage |
: +5V |
- Signal |
: +5VA |
- Position |
: J2.3 |
- Voltage |
: +5V |
- Signal |
: +5VD |
- Position |
: J7 |
Name | : TMS320F2808 eZdsp |
Partnumber | : N/A |
Revision | : C |
Literature Number | : N/A |
Vendor | : Spectrum Digital |
Designator | Position |
---|---|
JP3 | closed |
JP5 | closed |
Designator | Position |
---|---|
SW1.1 | off |
SW1.2 | off |
SW1.3 | off |
SW1.4 | on |
SW1.5 | on |
SW1.6 | off |
SW2.1 | on |
SW2.2 | on |
SW2.3 | off |
SW2.4 | on |
- Voltage |
: +5V |
- Signal |
: +5V |
- Position |
: P6 |
Code Composer Studio version | : 3.10 |
Project Name | : DAC8581-EZDSP2812-CCS3v1 |
Project Directory Name: [DAC8581-EZDSP2812-CCS3v1]
- [Debug]
- DAC8581-EZDSP2812-CCS3v1.map - DAC8581-EZDSP2812-CCS3v1.out - [Release]
- DAC8581-EZDSP2812-CCS3v1.map - DAC8581-EZDSP2812-CCS3v1.out - dc_conf.h - Link.cmd - main.c - t8581_fn.h - t8581_ob.c - DAC8581-EZDSP2812-CCS3v1.pjt - tidc_api.c - tidc_api.h |
Map file of the .out file (debug version) Downloadable .out file (debug version) Map file of the .out file (release version) Downloadable .out file (release version) Header file including defines for the converter and DSP based on GUI settings Custom linker command file to be bale to specify a memory section Application layer file of the project Header file of the generated interface software Source file of the generated interface software Project file Source file of translation layer for the DCP interface software Header file of translation layer for the DCP interface software |
- DSP Type |
: TMS320F2808 |
- DSP Clock |
: 100 |
- LSPCLK Field |
: 0 |
- DSP Serial Port |
: SPI a |
- Serial Port Speed |
: 25000.000 |