/*! \file ads7828.c \brief TI ADS7828 12-bit 8ch A/D Converter Driver Library. */ //***************************************************************************** // // File Name : 'ads7828.c' // Title : TI ADS7828 12-bit 8ch A/D Converter Driver Library // Author : Pascal Stang - Copyright (C) 2004 // Created : 2004.02.10 // Revised : 2004.02.19 // Version : 0.1 // Target MCU : Atmel AVR Series // Editor Tabs : 4 // // NOTE: This code is currently below version 1.0, and therefore is considered // to be lacking in some functionality or documentation, or may not be fully // tested. Nonetheless, you can expect most functions to work. // // This code is distributed under the GNU Public License // which can be found at http://www.gnu.org/licenses/gpl.txt // //***************************************************************************** #include #include #include "global.h" #include "i2c.h" #include "ads7828.h" // global variables u08 Ads7282RefMode; // Functions u08 ads7828Init(u08 i2cAddr) { u08 channel = 0x80; // setup default A/D voltage reference ads7828SetReference(0); // issue a convserion to test chip presence // return TRUE if chip detected // return FALSE if chip does not respond return (i2cMasterSendNI(i2cAddr, 1, &channel) == I2C_OK); } u16 ads7828Convert(u08 i2cAddr, u08 channel) { // re-order channel bits for // logical single-ended channel selection // channel bit0 -> C2 // channel bit1 -> C0 // channel bit2 -> C1 channel = (((channel>>1) | (channel&0x01)<<2)<<4) | ADS7828_CMD_SD; // do conversion return ads7828ConvertRaw(i2cAddr, channel); } u16 ads7828ConvertDiff(u08 i2cAddr, u08 channel) { // clear single-ended channel bit channel = (channel&0x07)<<4; // do conversion return ads7828ConvertRaw(i2cAddr, channel); } u16 ads7828ConvertRaw(u08 i2cAddr, u08 channel) { u08 buffer[2]; // combine raw channel and reference bits channel &= 0xF0; channel |= Ads7282RefMode; // start conversion on requested channel i2cMasterSendNI(i2cAddr, 1, &channel); // retrieve conversion result i2cMasterReceiveNI(i2cAddr, 2, buffer); // pack bytes and return result return ((buffer[0]<<8) | buffer[1]); } void ads7828SetReference(u08 ref) { if(ref) { // use internal reference Ads7282RefMode = ADS7828_CMD_PDMODE2; } else { // use external reference Ads7282RefMode = ADS7828_CMD_PDMODE0; } }