*************************************
Readme File for Sample Code
*************************************

Firmware Name: Firmware for TAS5711
Firmware Version:Ver. 1.00
Firmware Date: 2010-5-28
Supported Devices: TAS5711
Tested Devices: TAS5711

NOTES:
1. EQ, DRC,3D effects are supported.
2. PBTL, 2.1CH, 2.0CH are all supported.
3. Sub channel EQ will take effect all the time, due to the EQ ON/OFF control bit doesn't control sub channel.
4. When PBTL is selected, make sure the jumpers is correct on TAS5711 EVM.