################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/arm_5.0.1

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./example/hdk/src/lwip_main.obj" \
"./lwip-1.3.2/apps/httpserver_raw_io/httpd_io.obj" \
"./lwip-1.3.2/ports/hdk/lwiplib.obj" \
"./lwip-1.3.2/ports/hdk/netif/phy_dp83640.obj" \
"./lwip-1.3.2/src/api/tcpip.obj" \
"./lwip-1.3.2/src/api/sockets.obj" \
"./lwip-1.3.2/src/api/netifapi.obj" \
"./lwip-1.3.2/src/api/netdb.obj" \
"./lwip-1.3.2/src/api/netbuf.obj" \
"./lwip-1.3.2/src/api/err.obj" \
"./lwip-1.3.2/src/api/api_msg.obj" \
"./lwip-1.3.2/src/api/api_lib.obj" \
"./lwip-1.3.2/src/netif/ethernetif.obj" \
"./lwip-1.3.2/src/netif/ppp/vj.obj" \
"./lwip-1.3.2/src/netif/ppp/randm.obj" \
"./lwip-1.3.2/src/netif/ppp/ppp_oe.obj" \
"./lwip-1.3.2/src/netif/ppp/ppp.obj" \
"./lwip-1.3.2/src/netif/ppp/pap.obj" \
"./lwip-1.3.2/src/netif/ppp/md5.obj" \
"./lwip-1.3.2/src/netif/ppp/magic.obj" \
"./lwip-1.3.2/src/netif/ppp/lcp.obj" \
"./lwip-1.3.2/src/netif/ppp/ipcp.obj" \
"./lwip-1.3.2/src/netif/ppp/fsm.obj" \
"./lwip-1.3.2/src/netif/ppp/chpms.obj" \
"./lwip-1.3.2/src/netif/ppp/chap.obj" \
"./lwip-1.3.2/src/netif/ppp/auth.obj" \
"./source/system.obj" \
"./source/sys_startup.obj" \
"./source/sys_selftest.obj" \
"./source/sys_pmu.obj" \
"./source/sys_pmm.obj" \
"./source/sys_phantom.obj" \
"./source/sys_pcr.obj" \
"./source/sys_mpu.obj" \
"./source/sys_main.obj" \
"./source/sys_intvecs.obj" \
"./source/sys_core.obj" \
"./source/sci.obj" \
"./source/pinmux.obj" \
"./source/os_timer.obj" \
"./source/os_tasks.obj" \
"./source/os_queue.obj" \
"./source/os_portasm.obj" \
"./source/os_port.obj" \
"./source/os_list.obj" \
"./source/os_heap.obj" \
"./source/os_croutine.obj" \
"./source/notification.obj" \
"./source/mdio.obj" \
"./source/gio.obj" \
"./source/esm.obj" \
"./source/emac.obj" \
"./source/dabort.obj" \
-l"C:/ti/ccsv5/tools/compiler/tms470_4.9.7/lib/rtsv7R4_T_be_v3D16_eabi.lib" \
"../source/sys_link.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include source/subdir_vars.mk
-include lwip-1.3.2/src/netif/ppp/subdir_vars.mk
-include lwip-1.3.2/src/netif/subdir_vars.mk
-include lwip-1.3.2/src/api/subdir_vars.mk
-include lwip-1.3.2/ports/hdk/netif/subdir_vars.mk
-include lwip-1.3.2/ports/hdk/subdir_vars.mk
-include lwip-1.3.2/apps/httpserver_raw_io/subdir_vars.mk
-include example/hdk/src/subdir_vars.mk
-include source/subdir_rules.mk
-include lwip-1.3.2/src/netif/ppp/subdir_rules.mk
-include lwip-1.3.2/src/netif/subdir_rules.mk
-include lwip-1.3.2/src/api/subdir_rules.mk
-include lwip-1.3.2/ports/hdk/netif/subdir_rules.mk
-include lwip-1.3.2/ports/hdk/subdir_rules.mk
-include lwip-1.3.2/apps/httpserver_raw_io/subdir_rules.mk
-include example/hdk/src/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: TCP.out

# Tool invocations
TCP.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: ARM Linker'
	"C:/ti/ccsv5/tools/compiler/arm_5.0.1/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 --abi=eabi -g --diag_warning=225 --display_error_number --enum_type=packed -z -m"TCP.map" -i"C:/ti/ccsv5/tools/compiler/arm_5.0.1/lib" -i"C:/ti/ccsv5/tools/compiler/arm_5.0.1/include" --reread_libs --warn_sections --display_error_number --rom_model --be32 -o "TCP.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '
	$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(TMS470_EXECUTABLE_OUTPUTS__QUOTED) "TCP.out"
	-$(RM) "source\emac.pp" "source\esm.pp" "source\gio.pp" "source\mdio.pp" "source\notification.pp" "source\os_croutine.pp" "source\os_heap.pp" "source\os_list.pp" "source\os_port.pp" "source\os_queue.pp" "source\os_tasks.pp" "source\os_timer.pp" "source\pinmux.pp" "source\sci.pp" "source\sys_main.pp" "source\sys_pcr.pp" "source\sys_phantom.pp" "source\sys_pmm.pp" "source\sys_selftest.pp" "source\sys_startup.pp" "source\system.pp" "lwip-1.3.2\src\netif\ppp\auth.pp" "lwip-1.3.2\src\netif\ppp\chap.pp" "lwip-1.3.2\src\netif\ppp\chpms.pp" "lwip-1.3.2\src\netif\ppp\fsm.pp" "lwip-1.3.2\src\netif\ppp\ipcp.pp" "lwip-1.3.2\src\netif\ppp\lcp.pp" "lwip-1.3.2\src\netif\ppp\magic.pp" "lwip-1.3.2\src\netif\ppp\md5.pp" "lwip-1.3.2\src\netif\ppp\pap.pp" "lwip-1.3.2\src\netif\ppp\ppp.pp" "lwip-1.3.2\src\netif\ppp\ppp_oe.pp" "lwip-1.3.2\src\netif\ppp\randm.pp" "lwip-1.3.2\src\netif\ppp\vj.pp" "lwip-1.3.2\src\netif\ethernetif.pp" "lwip-1.3.2\src\api\api_lib.pp" "lwip-1.3.2\src\api\api_msg.pp" "lwip-1.3.2\src\api\err.pp" 
	-$(RM) "lwip-1.3.2\src\api\netbuf.pp" "lwip-1.3.2\src\api\netdb.pp" "lwip-1.3.2\src\api\netifapi.pp" "lwip-1.3.2\src\api\sockets.pp" "lwip-1.3.2\src\api\tcpip.pp" "lwip-1.3.2\ports\hdk\netif\phy_dp83640.pp" "lwip-1.3.2\ports\hdk\lwiplib.pp" "lwip-1.3.2\apps\httpserver_raw_io\httpd_io.pp" "example\hdk\src\lwip_main.pp" 
	-$(RM) "source\dabort.obj" "source\emac.obj" "source\esm.obj" "source\gio.obj" "source\mdio.obj" "source\notification.obj" "source\os_croutine.obj" "source\os_heap.obj" "source\os_list.obj" "source\os_port.obj" "source\os_portasm.obj" "source\os_queue.obj" "source\os_tasks.obj" "source\os_timer.obj" "source\pinmux.obj" "source\sci.obj" "source\sys_core.obj" "source\sys_intvecs.obj" "source\sys_main.obj" "source\sys_mpu.obj" "source\sys_pcr.obj" "source\sys_phantom.obj" "source\sys_pmm.obj" "source\sys_pmu.obj" "source\sys_selftest.obj" "source\sys_startup.obj" "source\system.obj" "lwip-1.3.2\src\netif\ppp\auth.obj" "lwip-1.3.2\src\netif\ppp\chap.obj" "lwip-1.3.2\src\netif\ppp\chpms.obj" "lwip-1.3.2\src\netif\ppp\fsm.obj" "lwip-1.3.2\src\netif\ppp\ipcp.obj" "lwip-1.3.2\src\netif\ppp\lcp.obj" "lwip-1.3.2\src\netif\ppp\magic.obj" "lwip-1.3.2\src\netif\ppp\md5.obj" "lwip-1.3.2\src\netif\ppp\pap.obj" "lwip-1.3.2\src\netif\ppp\ppp.obj" "lwip-1.3.2\src\netif\ppp\ppp_oe.obj" "lwip-1.3.2\src\netif\ppp\randm.obj" 
	-$(RM) "lwip-1.3.2\src\netif\ppp\vj.obj" "lwip-1.3.2\src\netif\ethernetif.obj" "lwip-1.3.2\src\api\api_lib.obj" "lwip-1.3.2\src\api\api_msg.obj" "lwip-1.3.2\src\api\err.obj" "lwip-1.3.2\src\api\netbuf.obj" "lwip-1.3.2\src\api\netdb.obj" "lwip-1.3.2\src\api\netifapi.obj" "lwip-1.3.2\src\api\sockets.obj" "lwip-1.3.2\src\api\tcpip.obj" "lwip-1.3.2\ports\hdk\netif\phy_dp83640.obj" "lwip-1.3.2\ports\hdk\lwiplib.obj" "lwip-1.3.2\apps\httpserver_raw_io\httpd_io.obj" "example\hdk\src\lwip_main.obj" 
	-$(RM) "source\dabort.pp" "source\os_portasm.pp" "source\sys_core.pp" "source\sys_intvecs.pp" "source\sys_mpu.pp" "source\sys_pmu.pp" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-"c:\ti\Hercules\nowECC\v2.17\nowecc.exe" -F021 16M_ADD -R4 -a "TCP.out"
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY: post-build

-include ../makefile.targets