/*----------------------------------------------------------------------------*/ /* Linker Settings */ --retain="*(.intvecs)" /* USER CODE BEGIN (1) */ /* USER CODE END */ /*----------------------------------------------------------------------------*/ /* Memory Map */ MEMORY { VECTORS (X) : origin=0x00000000 length=0x00000200 BOOT_LOAD (RX) : origin=0x00000200 length=0x00001000 FLASH_API (RX) : origin=0x00001200 length=0x00001000 FLASH0 (RX) : origin=0x00002200 length=0x00018000 FLASH1 (RX) : origin=0x00020000 length=0x00120000 STACKS (RW) : origin=0x08000000 length=0x00001500 RAM (RW) : origin=0x08001500 length=0x0002eb00 /* USER CODE BEGIN (2) */ /* USER CODE END */ } /* USER CODE BEGIN (3) */ /* USER CODE END */ /*----------------------------------------------------------------------------*/ /* Section Configuration */ SECTIONS { .intvecs : {} > VECTORS boot_code : {..\Debug\source\sys_core.obj (.text)} > BOOT_LOAD eabi_start : {..\Debug\source\sys_startup.obj (.text)} > BOOT_LOAD flashAPI : { ..\Debug\source\Fapi_UserDefinedFunctions.obj (.text) ..\Debug\customize\bl_flash.obj (.text) --library= F021_API_CortexR4_BE.lib (.text) } load = FLASH_API, run = RAM, LOAD_START(api_load), RUN_START(api_run), SIZE(api_size) .text : {} > FLASH1 .const : {} > FLASH1 .cinit : {} > FLASH1 .pinit : {} > FLASH1 .bss : {} > RAM .data : {} > RAM .sysmem : {} > RAM FEE_TEXT_SECTION : {} > FLASH1 FEE_CONST_SECTION : {} > FLASH1 FEE_DATA_SECTION : {} > RAM /* USER CODE BEGIN (4) */ /* USER CODE END */ }