礦ision Build Log

Project:

E:\TM4C培训\工程模板\TM4C\ex8-UART_IRda\test.uvproj Project File Date: 06/25/2014

Output:

Build target 'TM4C' compiling main.c... linking... Program Size: Code=1136 RO-data=16 RW-data=0 ZI-data=352 ".\Output\test.axf" - 0 Error(s), 0 Warning(s). Load "E:\\TM4C培训\\工程模板\\TM4C\\ex8-UART_IRda\\Output\\test.axf" Set JLink Project File to "E:\TM4C培训\工程模板\TM4C\ex8-UART_IRda\JLinkSettings.ini" * JLink Info: Device "TM4C123BH6PM" selected (256 KB flash, 32 KB RAM). JLink info: ------------ DLL: V4.80g, compiled Feb 13 2014 20:50:02 Firmware: J-Link ARM-OB STM32 compiled Aug 22 2012 19:52:04 Hardware: V7.00 Feature(s) : RDI,FlashDL,FlashBP,JFlash,GDBFull * JLink Info: Found SWD-DP with ID 0x2BA01477 * JLink Info: Found Cortex-M4 r0p1, Little endian. * JLink Info: FPUnit: 6 code (BP) slots and 2 literal slots * JLink Info: TPIU fitted. * JLink Info: ETM fitted. ROMTableAddr = 0xE00FF003 Target info: ------------ Device: TM4C123BH6PM VTarget = 3.300V State of Pins: TCK: 0, TDI: 0, TDO: 0, TMS: 0, TRES: 1, TRST: 0 Hardware-Breakpoints: 6 Software-Breakpoints: 8192 Watchpoints: 4 JTAG speed: 4000 kHz Erase Done. Programming Done. Verify OK. Application running ...
peed: 4000 kHz Erase Done. Programming Done. Verify OK. Application running ...