µVision Build Log

Tool Versions:

IDE-Version: ¦ÌVision V5.12.0.0 Copyright (C) 2014 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: fdg Microsoft, Microsoft, LIC=SDAPC-70G2Z-ADZKK-Z12NW-KGD92-C17L8 Tool Versions: Toolchain: MDK-ARM Standard Version: 5.12.0.0 Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.05 (build 41) Assembler: Armasm.exe V5.05 (build 41) Linker/Locator: ArmLink.exe V5.05 (build 41) Library Manager: ArmAr.exe V5.05 (build 41) Hex Converter: FromElf.exe V5.05 (build 41) CPU DLL: SARMCM3.DLL V5.12.0.0 Dialog DLL: DCM.DLL V1.13.0.0 Target DLL: lmidk-agdi.dll V??? Dialog DLL: TCM.DLL V1.14.2.0

Project:

C:\ti\TivaWare_C_Series-2.1.1.71\examples\boards\ek-tm4c1294xl\blinky\blinky.uvprojx Project File Date: 06/14/2015

Output:

Rebuild target 'blinky' compiling blinky.c... blinky.c(42): warning: #177-D: variable "i" was declared but never referenced long i=0; blinky.c: 1 warning, 0 errors assembling startup_rvmdk.S... linking... Program Size: Code=784 RO-data=16 RW-data=0 ZI-data=256 After Build - User command #1: fromelf --bin --output .\rvmdk\blinky.bin .\rvmdk\blinky.axf ".\rvmdk\blinky.axf" - 0 Error(s), 1 Warning(s).

Collection of Component include folders:

C:\ti\TivaWare_C_Series-2.1.1.71\examples\boards\ek-tm4c1294xl\blinky\RTE C:\Keil_v5\ARM\PACK\Keil\TM4C_DFP\1.0.0\Device\Include\TM4C129

Collection of Component Files used: