13:09:23.256 Loading Library "C:\Users\ Desktop\HCITesterXML.xml"...

13:09:23.330 Load Succeeded

13:09:23.331 --

13:09:23.331 VersionPlatform = "TI LPRF BLE"

13:09:23.331 VersionMajor = 0

13:09:23.331 VersionMinor = 9

13:09:23.331 --

13:10:33.206 --

13:10:33.206 Packet "HCI_EXT_EnablePTMCmd", Opcode 0xfc0e

13:10:33.206 --

13:10:33.206 Outgoing Dump:

13:10:33.207 0000: 01 0e fc 00 ....

13:10:33.211 Incoming Dump:

13:10:33.211 0000: 04 0e 04 01 03 0c 00 .......

13:10:33.211 --

13:10:33.211 Packet "HCI_Command_Complete_Reset_Event", Opcode 0x0c03

13:10:33.211 Parameters:

13:10:33.211 | Number HCI commands : 0x01

13:10:33.211 | Command Opcode : 0x0c03

13:10:33.211 | Status : 0x00 (Success)

13:10:33.211 --

13:11:36.844 --

13:11:36.845 Packet "HCI_EXT_ResetSystemCmd", Opcode 0xfc1d

13:11:36.845 Parameters:

13:11:36.845 | type : 0 (Chip Reset)

13:11:36.845 --

13:11:36.845 Outgoing Dump:

13:11:36.845 0000: 01 1d fc 01 00 .....

13:11:36.849 Incoming Dump:

13:11:36.849 0000: 04 ff 05 1d 04 00 1d fc ........

13:11:36.864 --

13:11:36.864 Packet "HCI_Vendor_Specific_Event", Opcode 0x00ff

13:11:36.877 Parameters:

13:11:36.877 | Event Opcode : 0x041d (HCI_EXT_ResetSystemDone)

13:11:36.877 | Status : 0x00 (Success)

13:11:36.877 | Command Opcode : 0xfc1d (HCI_EXT_ResetSystemCmd)

13:11:36.877 --

13:12:31.069 --

13:12:31.071 Packet "HCI_EXT_SetDtmTxPktCntCmd", Opcode 0xfc24

13:12:31.071 Parameters:

13:12:31.071 | TX Packet Count : 0 (Continuous Tx)

13:12:31.071 --

13:12:31.071 Outgoing Dump:

13:12:31.071 0000: 01 24 fc 02 00 00 .$....

13:12:31.076 Incoming Dump:

13:12:31.076 0000: 04 ff 05 24 04 00 24 fc ...$..$.

13:12:31.091 --

13:12:31.091 Packet "HCI_Vendor_Specific_Event", Opcode 0x00ff

13:12:31.104 Parameters:

13:12:31.104 | Event Opcode : 0x0424 (HCI_EXT_SetDtmTxPktCntDone)

13:12:31.104 | Status : 0x00 (Success)

13:12:31.104 | Command Opcode : 0xfc24 (HCI_EXT_SetDtmTxPktCntCmd)

13:12:31.104 --

13:15:06.449 --

13:15:06.449 Packet "HCI_LE_Transmitter_Test", Opcode 0x201e

13:15:06.449 Parameters:

13:15:06.449 | TX_Channel : 0x00

13:15:06.449 | Length_Of_Test_Data : 0x00

13:15:06.449 | Packet_Payload : 0x00

13:15:06.449 --

13:15:06.449 Outgoing Dump:

13:15:06.449 0000: 01 1e 20 03 00 00 00 .. ....

13:15:06.453 Incoming Dump:

13:15:06.453 0000: 04 0e 04 01 1e 20 00 ..... .

13:15:06.453 --

13:15:06.453 Packet "HCI_Command_Complete_LE_Transmitter_Test_Event", Opcode 0x201e

13:15:06.453 Parameters:

13:15:06.453 | Number HCI commands : 0x01

13:15:06.453 | Command Opcode : 0x201e

13:15:06.453 | Status : 0x00 (Success)

13:15:06.453 --