/* * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; #include "am33xx.dtsi" #include "am335x-bone-common.dtsi" #include "am335x-boneblack-common.dtsi" &sgx { status = "okay"; }; &cpu0_opp_table { /* * All PG 2.0 silicon may not support 1GHz but some of the early * BeagleBone Blacks have PG 2.0 silicon which is guaranteed * to support 1GHz OPP so enable it for PG 2.0 on this board. */ oppnitro-1000000000 { opp-supported-hw = <0x06 0x0100>; }; }; / { model = "TI AM335x BeagleBone Black"; compatible = "ti,am335x-bone-black", "ti,am335x-bone", "ti,am33xx"; backlight: backlight { status = "okay"; compatible = "pwm-backlight"; pwms = <&ehrpwm1 0 500000 0>; brightness-levels = <0 51 53 56 62 75 101 152 255>; default-brightness-level = <8>; }; panel { compatible = "ti,tilcdc,panel"; status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&lcd_pins_s0>; panel-info { ac-bias = <255>; ac-bias-intrpt = <0>; dma-burst-sz = <16>; bpp = <32>; fdd = <0x80>; sync-edge = <0>; sync-ctrl = <1>; raster-order = <0>; fifo-th = <0>; }; display-timings { 1280x800p62 { clock-frequency = <68000000>; hactive = <1280>; vactive = <800>; hfront-porch = <64>; hback-porch = <5>; hsync-len = <47>; vback-porch = <2>; vfront-porch = <13>; vsync-len = <2>; hsync-active = <1>; vsync-active = <1>; }; }; }; }; &am33xx_pinmux { lcd_pins_s0: lcd_pins_s0 { pinctrl-single,pins = < AM33XX_IOPAD(0x820, PIN_OUTPUT | MUX_MODE1) /* gpmc_ad8.lcd_data23 */ AM33XX_IOPAD(0x824, PIN_OUTPUT | MUX_MODE1) /* gpmc_ad9.lcd_data22 */ AM33XX_IOPAD(0x828, PIN_OUTPUT | MUX_MODE1) /* gpmc_ad10.lcd_data21 */ AM33XX_IOPAD(0x82c, PIN_OUTPUT | MUX_MODE1) /* gpmc_ad11.lcd_data20 */ AM33XX_IOPAD(0x830, PIN_OUTPUT | MUX_MODE1) /* gpmc_ad12.lcd_data19 */ AM33XX_IOPAD(0x834, PIN_OUTPUT | MUX_MODE1) /* gpmc_ad13.lcd_data18 */ AM33XX_IOPAD(0x838, PIN_OUTPUT | MUX_MODE1) /* gpmc_ad14.lcd_data17 */ AM33XX_IOPAD(0x83c, PIN_OUTPUT | MUX_MODE1) /* gpmc_ad15.lcd_data16 */ AM33XX_IOPAD(0x8a0, PIN_OUTPUT | MUX_MODE0) /* lcd_data0.lcd_data0 */ AM33XX_IOPAD(0x8a4, PIN_OUTPUT | MUX_MODE0) /* lcd_data1.lcd_data1 */ AM33XX_IOPAD(0x8a8, PIN_OUTPUT | MUX_MODE0) /* lcd_data2.lcd_data2 */ AM33XX_IOPAD(0x8ac, PIN_OUTPUT | MUX_MODE0) /* lcd_data3.lcd_data3 */ AM33XX_IOPAD(0x8b0, PIN_OUTPUT | MUX_MODE0) /* lcd_data4.lcd_data4 */ AM33XX_IOPAD(0x8b4, PIN_OUTPUT | MUX_MODE0) /* lcd_data5.lcd_data5 */ AM33XX_IOPAD(0x8b8, PIN_OUTPUT | MUX_MODE0) /* lcd_data6.lcd_data6 */ AM33XX_IOPAD(0x8bc, PIN_OUTPUT | MUX_MODE0) /* lcd_data7.lcd_data7 */ AM33XX_IOPAD(0x8c0, PIN_OUTPUT | MUX_MODE0) /* lcd_data8.lcd_data8 */ AM33XX_IOPAD(0x8c4, PIN_OUTPUT | MUX_MODE0) /* lcd_data9.lcd_data9 */ AM33XX_IOPAD(0x8c8, PIN_OUTPUT | MUX_MODE0) /* lcd_data10.lcd_data10 */ AM33XX_IOPAD(0x8cc, PIN_OUTPUT | MUX_MODE0) /* lcd_data11.lcd_data11 */ AM33XX_IOPAD(0x8d0, PIN_OUTPUT | MUX_MODE0) /* lcd_data12.lcd_data12 */ AM33XX_IOPAD(0x8d4, PIN_OUTPUT | MUX_MODE0) /* lcd_data13.lcd_data13 */ AM33XX_IOPAD(0x8d8, PIN_OUTPUT | MUX_MODE0) /* lcd_data14.lcd_data14 */ AM33XX_IOPAD(0x8dc, PIN_OUTPUT | MUX_MODE0) /* lcd_data15.lcd_data15 */ AM33XX_IOPAD(0x8e0, PIN_OUTPUT | MUX_MODE0) /* lcd_vsync.lcd_vsync */ AM33XX_IOPAD(0x8e4, PIN_OUTPUT | MUX_MODE0) /* lcd_hsync.lcd_hsync */ AM33XX_IOPAD(0x8e8, PIN_OUTPUT | MUX_MODE0) /* lcd_pclk.lcd_pclk */ AM33XX_IOPAD(0x8ec, PIN_OUTPUT | MUX_MODE0) /* lcd_ac_bias_en.lcd_ac_bias_en */ >; }; dcan1_pins_default: dcan1_pins_default { pinctrl-single,pins = < AM33XX_IOPAD(0x968, PIN_OUTPUT | MUX_MODE2) /* uart0_ctsn.d_can1_tx */ AM33XX_IOPAD(0x96c, PIN_INPUT_PULLDOWN | MUX_MODE2) /* uart0_rtsn.d_can1_rx */ >; }; ehrpwm1_pins: pinmux-ehrpwm1-pins { pinctrl-single,pins = < AM33XX_IOPAD(0x848, PIN_OUTPUT_PULLDOWN | MUX_MODE6) /* gpmc_a2.ehrpwm1a */ >; }; }; &lcdc { status = "okay"; }; &dcan1 { status = "okay"; /* Enable only if Profile 1 is selected */ pinctrl-names = "default"; pinctrl-0 = <&dcan1_pins_default>; }; &epwmss1 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&ehrpwm1_pins>; ecap@48302100 { status = "disable"; }; pwm@48302200 { status = "okay"; /* ehrpwm1 */ }; };