=> pri arch=arm args_mmc=run finduuid;setenv bootargs console=${console} ${optargs} root=PARTUUID=${uuid} ro rootfstype=${mmcrootfstype} ${cmdline} args_mmc_old=setenv bootargs console=${console} ${optargs} root=${oldroot} ro rootfstype=${mmcrootfstype} ${cmdline} args_mmc_uuid=setenv bootargs console=${console} ${optargs} root=UUID=${uuid} ro rootfstype=${mmcrootfstype} ${cmdline} args_netinstall=setenv bootargs ${netinstall_bootargs} ${optargs} ${cape_disable} ${cape_enable} root=/dev/ram rw ${cmdline} args_uenv_root=setenv bootargs console=${console} ${optargs} root=${uenv_root} ro rootfstype=${mmcrootfstype} ${musb} ${cmdline} baudrate=115200 board=am57xx board_eeprom_header=undefined board_name=NULL boot_fdt=try boot_fit=0 bootcmd=run read_board_eeprom; run findfdt; setenv mmcdev 0; setenv interface usb; echo usb_boot is currently disabled;setenv inte; bootdelay=2 bootdir=/boot bootenvfile=uEnv.txt bootfile=zImage bootm_size=0x10000000 bootpart=0:2 bootscript=echo Running bootscript from ${interface}${mmcdev} ...; source ${loadaddr} console=ttyO2,115200n8 cpu=armv7 dfu_alt_info_emmc=rawemmc raw 0 3751936;boot part 1 1;rootfs part 1 2;MLO fat 1 1;MLO.raw raw 0x100 0x100;u-boot.img.raw raw 0x3001 dfu_alt_info_mmc=boot part 0 1;rootfs part 0 2;MLO fat 0 1;MLO.raw raw 0x100 0x100;u-boot.img.raw raw 0x300 0x1000;u-env.raw raw 01 dfu_alt_info_ram=kernel ram 0x80200000 0x4000000;fdt ram 0x80f80000 0x80000;ramdisk ram 0x81000000 0x4000000 dfu_bufsiz=0x10000 dofastboot=0 eeprom_blank=i2c dev 0; i2c mw 0x50 0x00.2 ff; i2c mw 0x50 0x01.2 ff; i2c mw 0x50 0x02.2 ff; i2c mw 0x50 0x03.2 ff; i2c mw 0x50 0x eeprom_dump=i2c dev 0; i2c md 0x50 0x00.2 20; eeprom_sndrblock=i2c dev 0; i2c mw 0x50 0x00.2 aa; i2c mw 0x50 0x01.2 55; i2c mw 0x50 0x02.2 33; i2c mw 0x50 0x03.2 ee; i2c mw 0x5 eeprom_x15_b1=i2c dev 0; i2c mw 0x50 0x00.2 aa; i2c mw 0x50 0x01.2 55; i2c mw 0x50 0x02.2 33; i2c mw 0x50 0x03.2 ee; i2c mw 0x50 0 eeprom_x15_c=i2c dev 0; i2c mw 0x50 0x00.2 aa; i2c mw 0x50 0x01.2 55; i2c mw 0x50 0x02.2 33; i2c mw 0x50 0x03.2 ee; i2c mw 0x50 0x envboot=${interface} dev ${mmcdev}; if ${interface} rescan; then echo SD/MMC found on device ${mmcdev};if run loadbootscript; then; eth1addr=50:51:a9:d4:0c:f9 ethact=cpsw ethaddr=50:51:a9:d4:0c:f8 fdt_addr_r=0x88000000 fdtaddr=0x88000000 fdtcontroladdr=fdf1c958 fdtfile=undefined findfdt=if test $board_name = omap5_uevm; then setenv fdtfile omap5-uevm.dtb; fi; if test $board_name = dra7xx; then setenv fdtfil finduuid=part uuid ${interface} ${bootpart} uuid fit_bootfile=fitImage fit_loadaddr=0x87000000 idk_lcd=no importbootenv=echo Importing environment from ${interface}${mmcdev} ...; env import -t ${loadaddr} ${filesize} kernel_addr_r=0x82000000 loadaddr=0x82000000 loadbootenv=fatload ${interface} ${mmcdev} ${loadaddr} ${bootenvfile} loadbootscript=load ${interface} ${mmcdev} ${loadaddr} boot.scr loadfdt=echo loading ${fdtdir}/${fdtfile} ...; load ${interface} ${bootpart} ${fdtaddr} ${fdtdir}/${fdtfile} loadfit=run args_mmc; bootm ${loadaddr}#${fdtfile}; loadimage=load ${interface} ${bootpart} ${loadaddr} ${bootdir}/${bootfile} loadrd=load ${interface} ${bootpart} ${rdaddr} ${bootdir}/${rdfile}; setenv rdsize ${filesize} mmc=1 mmc_boot=${interface} dev ${mmcdev}; if ${interface} rescan; then echo Scanning ${interface} device ${mmcdev};setenv bootpart ${mm; mmcboot=mmc dev ${mmcdev}; setenv devnum ${mmcdev}; setenv devtype mmc; if mmc rescan; then echo SD/MMC found on device ${mmcdev};; mmcdev=0 mmcloados=run args_mmc; if test ${boot_fdt} = yes || test ${boot_fdt} = try; then if run loadfdt; then bootz ${loadaddr} - ${fdtad; mmcrootfstype=ext4 rootwait netargs=setenv bootargs console=${console} ${optargs} root=/dev/nfs nfsroot=${serverip}:${rootpath},${nfsopts} rw ip=dhcp netboot=echo Booting from network ...; setenv autoload no; dhcp; run netloadimage; run netloadfdt; run netargs; bootz ${loadaddr} } netloadfdt=tftp ${fdtaddr} ${fdtfile} netloadimage=tftp ${loadaddr} ${bootfile} nfsopts=nolock partitions=uuid_disk=${uuid_gpt_disk};name=rootfs,start=2MiB,size=-,uuid=${uuid_gpt_rootfs} partitions_android=uuid_disk=${uuid_gpt_disk};name=xloader,start=128K,size=256K,uuid=${uuid_gpt_xloader};name=bootloader,size=2304} pxefile_addr_r=0x80100000 ramdisk_addr_r=0x88080000 rdaddr=0x88080000 read_board_eeprom=if test $board_eeprom_header = beagle_x15_revb1_blank; then run eeprom_dump; run eeprom_x15_b1; reset; fi; if te rootpath=/export/rootfs scriptaddr=0x80000000 scsi_boot=${interface} reset ; if ${interface} dev ${mmcdev}; then echo Scanning ${interface} device ${mmcdev};setenv bootpart ${m; scsidevs=0 soc=omap5 static_ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}:${hostname}::off stderr=serial@48020000 stdin=serial@48020000 stdout=serial@48020000 uname_boot=setenv bootdir /boot; setenv bootfile vmlinuz-${uname_r}; if test -e ${interface} ${bootpart} ${bootdir}/${bootfile}; t; update_to_fit=setenv loadaddr ${fit_loadaddr}; setenv bootfile ${fit_bootfile} usb_boot=${interface} reset ; if ${interface} dev ${mmcdev}; then echo Scanning ${interface} device ${mmcdev};setenv bootpart ${mm; usbtty=cdc_acm vendor=ti ver=U-Boot 2017.01-00360-gc604741cb3 (Aug 11 2017 - 15:47:09 -0500) vram=16M Environment size: 16147/65532 bytes => bdinfo arch_number = 0x00000000 boot_params = 0x80000100 DRAM bank = 0x00000000 -> start = 0x80000000 -> size = 0x80000000 eth0name = cpsw ethaddr = 50:51:a9:d4:0c:f8 current eth = cpsw ip_addr = baudrate = 115200 bps TLB addr = 0xFFFF0000 relocaddr = 0xFFF43000 reloc off = 0x7F743000 irq_sp = 0xFDF1C940 sp start = 0xFDF1C930 Early malloc usage: 7c0 / 2000