{0x80, 0x67C0C0FA}, // ISD_CONFIG {0x82, 0x3B166250}, // REV_DRIVE_CONFIG 3B156250 {0x84, 0x6452C300}, // MOTOR_STARTUP1 {0x86, 0x09461632}, // MOTOR_STARTUP2 {0x88, 0x020A80A0}, // CLOSED_LOOP1 {0x8A, 0x0B812404}, // CLOSED_LOOP2 {0x8C, 0x0A2B00F9}, // CLOSED_LOOP3 {0x8E, 0x3F006F01}, // CLOSED_LOOP4 {0x90, 0x06400003}, // FAULT_CONFIG1 {0x92, 0x7363BF1B}, // FAULT_CONFIG2 0363BF7B {0x94, 0x20E36000}, // SPEED_PROFILES1436000 {0x96, 0x00000000}, // SPEED_PROFILES2 {0x98, 0x00000000}, // SPEED_PROFILES3 {0x9A, 0x00000000}, // SPEED_PROFILES4 {0x9C, 0x00000000}, // SPEED_PROFILES5 {0x9E, 0x00000000}, // SPEED_PROFILES6 {0xA0, 0000000000}, // INT_ALGO_1 {0xA2, 0x00000000}, // INT_ALGO_2 {0xA4, 0x00000000}, // PIN_CONFIG {0xA6, 0x00000002}, // DEVICE_CONFIG1 {0xA8, 0x3E0001A9}, // DEVICE_CONFIG2 {0xAA, 0x0000000F}, // PERI_CONFIG1 {0xAC, 0x00048111}, // GD_CONFIG1 48129 {0xAE, 0x00000000}, // GD_CONFIG2 {0xE8, 0x70000000}