GPC CEDV tool, rev=60 Configuration used in present fit ProcessingType=1 NumCellSeries=1 CellTermV=3000 LearnSOC%=10 FitMaxSOC%=12 FitMinSOC%=6 ChemType=1 ElapsedTimeColumn=0 VoltageColumn=1 TemperatureColumn=2 CurrentColumn=3 CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash EMF 3582 EDVC0 132 EDVC1 0 EDVR1 992 EDVR0 484 EDVT0 609 EDVTC 11 VOC75 3935 VOC50 3808 VOC25 3752 Recommended SOC deviation tolerance at EDV2 point is < 5% for low temperature and <3% for room and high temperature Deviations for this set of parameters are given below for each file file SOC error, % pass roomtemp_lowrate.csv -0.118295471881373 1 roomtemp_highrate.csv -0.310936483014437 1 hightemp_lowrate.csv 0.103482113199268 1 hightemp_highrate.csv 0.978585026499113 1 lowtemp_lowrate.csv 0.377752707353737 1 lowtemp_highrate.csv -0.713995294834259 1 Deviations are within recomended range. CEDV parameters are suitable for programming the gauge