/*ChargeOption0*/ Nvdc_Write_register(0x00,0xDE);//充电过流开启 IADP—80X IBAT-16X Nvdc_Write_register(0x01,0x7B); /*ChargeOption1*/ Nvdc_Write_register(0x02,0x11); Nvdc_Write_register(0x03,0x0E); /*ChargeOption2*/ Nvdc_Write_register(0x10,0x80); // Nvdc_Write_register(0x11,0x00); /*ProchotOption0*/ Nvdc_Write_register(0x04,0x74); Nvdc_Write_register(0x05,0x4B); /*ProchotOption1*/ Nvdc_Write_register(0x06,0x48);//0x40 Nvdc_Write_register(0x07,0x81); // /*Charge Current*/ // Nvdc_Write_register(0x0A,0x00); // Nvdc_Write_register(0x0B,0x00); /*Max Charge Voltage*/ Nvdc_Write_register(0x0C,0xA0); //16800mV Nvdc_Write_register(0x0D,0x41); /*Min System Voltage*/ Nvdc_Write_register(0x0E,0x2F); //12032mV /*Input Current*/ Nvdc_Write_register(0x0F,0x39); //3.648A