1.Time-Based Advancement Method: typedef struct { uint8_t current_hall; uint32_t last_hall_time; float advance_angle; // in degrees float motor_speed; // in RPM } MotorState_t; uint8_t getAdvancedCommutation(MotorState_t* motor) { uint8_t hall_state = readHallState(); uint32_t current_time = HAL_GetTick(); // Calculate speed float time_diff = (current_time - motor->last_hall_time) / 1000.0f; // in seconds motor->motor_speed = (60.0f / 6.0f) / time_diff; // RPM (assuming 6 steps per revolution) // Calculate time to advance float advance_time = (motor->advance_angle / 360.0f) * (1.0f / (motor->motor_speed / 60.0f)); // Predict next state based on current speed and desired advance uint8_t predicted_step = HALL_TO_STEP[hall_state]; predicted_step = (predicted_step + 1) % 6; motor->last_hall_time = current_time; return predicted_step; } 2.Look-up Table Based Advancement: // Advanced commutation tables for different advance angles const uint8_t BLDC_STEPS_0_DEG[] = {0b101, 0b001, 0b011, 0b010, 0b110, 0b100}; const uint8_t BLDC_STEPS_15_DEG[] = {0b001, 0b011, 0b010, 0b110, 0b100, 0b101}; const uint8_t BLDC_STEPS_30_DEG[] = {0b011, 0b010, 0b110, 0b100, 0b101, 0b001}; uint8_t getPhaseAdvancedPattern(uint8_t hall_state, float speed) { uint8_t base_step = HALL_TO_STEP[hall_state]; // Select advance based on speed if(speed < 1000) { return BLDC_STEPS_0_DEG[base_step]; } else if(speed < 2000) { return BLDC_STEPS_15_DEG[base_step]; } else { return BLDC_STEPS_30_DEG[base_step]; } } 3. Dynamic Calculation Method: typedef struct { float electrical_angle; // 0-360 degrees float advance_angle; // advance angle in degrees float speed; // current speed } AdvanceState_t; void calculateAdvancedAngle(AdvanceState_t* state) { // Base electrical angle from Hall sensors (60° segments) uint8_t hall_state = readHallState(); float base_angle = HALL_TO_ANGLE[hall_state]; // Calculate dynamic advance based on speed float speed_factor = state->speed / RATED_SPEED; float dynamic_advance = state->advance_angle * speed_factor; // Calculate final electrical angle state->electrical_angle = base_angle + dynamic_advance; if(state->electrical_angle >= 360.0f) { state->electrical_angle -= 360.0f; } } void applyAdvancedCommutation(AdvanceState_t* state) { // Convert electrical angle to PWM values float angle_rad = state->electrical_angle * (PI / 180.0f); // Generate sinusoidal PWM patterns uint16_t pwm_a = (uint16_t)(sinf(angle_rad) * PWM_PERIOD); uint16_t pwm_b = (uint16_t)(sinf(angle_rad - (2.0f * PI / 3.0f)) * PWM_PERIOD); uint16_t pwm_c = (uint16_t)(sinf(angle_rad + (2.0f * PI / 3.0f)) * PWM_PERIOD); // Apply PWM values updatePhasePWM(pwm_a, pwm_b, pwm_c); } 4.Integrated Implementation: typedef struct { float advance_angle; float speed; uint8_t current_step; uint32_t last_update; AdvanceMode_t mode; } MotorControl_t; void updateMotorAdvance(MotorControl_t* motor) { uint8_t hall_state = readHallState(); uint32_t current_time = HAL_GetTick(); // Update speed updateSpeed(motor, current_time); // Calculate advance based on mode switch(motor->mode) { case ADVANCE_MODE_FIXED: // Fixed advance angle motor->current_step = getFixedAdvance(hall_state, motor->advance_angle); break; case ADVANCE_MODE_DYNAMIC: // Dynamic advance based on speed motor->current_step = getDynamicAdvance(hall_state, motor->speed); break; case ADVANCE_MODE_OPTIMAL: // Optimal advance calculation motor->current_step = getOptimalAdvance(hall_state, motor->speed, motor->load); break; } // Apply commutation applyCommutation(motor->current_step); motor->last_update = current_time; } // Helper function for optimal advance calculation float calculateOptimalAdvance(float speed, float load) { // Example of a simple optimal advance calculation float base_advance = 15.0f; // base advance angle float speed_factor = speed / RATED_SPEED; float load_factor = load / RATED_LOAD; return base_advance * speed_factor * (1.0f + 0.2f * load_factor); } Important considerations: 1.Speed Limitations: Phase advance becomes more important at higher speeds Need to handle mechanical limitations Consider maximum safe operating speed 2.Dynamic Response: // Smooth advance angle changes void smoothAdvanceTransition(MotorControl_t* motor, float target_advance) { float delta = target_advance - motor->advance_angle; float max_change = MAX_ADVANCE_CHANGE_PER_UPDATE; if(fabs(delta) > max_change) { delta = (delta > 0) ? max_change : -max_change; } motor->advance_angle += delta; } 3.Protection: bool isAdvanceSafe(float advance_angle, float speed) { if(speed > MAX_SAFE_SPEED) return false; if(advance_angle > MAX_SAFE_ADVANCE) return false; return true; } Remember: Start with small advance angles Test thoroughly at each speed range Monitor motor temperature Consider efficiency vs. performance tradeoffs Implement proper error handling Use appropriate filtering for speed measurement Consider system dynamics and response time The optimal implementation depends on your specific requirements for: Speed range Efficiency requirements Dynamic response needs Processing capabilities Sensor resolution and accuracy