//config vido //941 dsi input config(Single-DSI mode,Select DSI Input port 0,4 Lanes) TiSerdes_I2C_Write_Mask(ti941_addr, 0x4F, 0x0C, 0x6C); //941 Dual FPD-Link III mode (Single, Dual, or Replicate) TiSerdes_I2C_Write_Mask(ti941_addr, 0x5B, 0x3, 0x07); TiSerdes_I2C_Write(ti941_addr, 0x17, 0x9e); //config video //948 Dual link based on received data TiSerdes_I2C_Write_Mask(ti948_addr, 0x34, 0x8, 0x18); //948 Dual FPD/OLDI output TiSerdes_I2C_Write_Mask(ti948_addr, 0x49, 0, 0x03); //config backlight //enable 948 bl pin TiSerdes_I2C_Write(ti948_addr, 0x1f, 0x09); //pg dm_i2c_reg_write(ti941_addr, 0x66, 0x03); dm_i2c_reg_write(ti941_addr, 0x67, 0x02); dm_i2c_reg_write(ti941_addr, 0x66, 0x04); dm_i2c_reg_write(ti941_addr, 0x67, 0xf8); dm_i2c_reg_write(ti941_addr, 0x66, 0x05); dm_i2c_reg_write(ti941_addr, 0x67, 0xe7); dm_i2c_reg_write(ti941_addr, 0x66, 0x06); dm_i2c_reg_write(ti941_addr, 0x67, 0x33); dm_i2c_reg_write(ti941_addr, 0x66, 0x07); dm_i2c_reg_write(ti941_addr, 0x67, 0x80); dm_i2c_reg_write(ti941_addr, 0x66, 0x08); dm_i2c_reg_write(ti941_addr, 0x67, 0x07); dm_i2c_reg_write(ti941_addr, 0x66, 0x09); dm_i2c_reg_write(ti941_addr, 0x67, 0x2d); dm_i2c_reg_write(ti941_addr, 0x66, 0x0A); dm_i2c_reg_write(ti941_addr, 0x67, 0x28); dm_i2c_reg_write(ti941_addr, 0x66, 0x0B); dm_i2c_reg_write(ti941_addr, 0x67, 0x0a); dm_i2c_reg_write(ti941_addr, 0x66, 0x0C); dm_i2c_reg_write(ti941_addr, 0x67, 0x28); dm_i2c_reg_write(ti941_addr, 0x66, 0x0D); dm_i2c_reg_write(ti941_addr, 0x67, 0x32); dm_i2c_reg_write(ti941_addr, 0x65, 0x04);//0x0c selsct dsi clk dm_i2c_reg_write(ti941_addr, 0x64, 0x35); dm_i2c_reg_write(ti941_addr, 0x17, 0x9e); //941 18 00 00 9a 00 00 58 00 00 01 4c 02 03 30 00 00 00 00 00 8f 00 00 fe 9e 7f 7f 01 00 00 00 01 00 0b 00 25 00 00 00 00 00 01 20 20 a0 00 00 a5 5a 00 09 00 05 0c 00 00 00 00 00 00 00 00 00 81 02 10 90 00 00 00 00 00 00 00 00 00 00 00 00 00 8c 16 00 00 00 02 10 00 02 00 00 12 03 07 06 44 00 22 02 00 00 35 04 0d 32 00 00 00 00 00 00 20 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 7e 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 82 00 78 00 00 44 40 00 00 00 00 02 ff 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 82 00 68 08 00 00 00 00 00 00 00 02 00 00 5f 55 42 39 34 31 00 00 00 00 00 00 00 00 00 00 //948 58 04 00 f0 fe 9e 00 18 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 01 00 00 32 13 53 09 05 00 40 30 08 00 83 84 21 00 00 00 00 00 00 00 00 00 90 25 09 00 00 ac 00 00 00 17 20 e0 23 00 43 03 03 00 60 88 00 00 0f 80 00 08 00 00 63 00 03 10 00 01 80 00 00 00 00 7f 20 20 00 00 00 00 00 00 00 00 10 00 00 00 00 00 00 00 00 00 01 00 00 00 00 07 07 08 00 00 00 00 00 00 02 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 8c 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 c0 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 5f 55 42 39 34 38 00 00 00 00 00 00 00 00 00 00