求助 我使用TAS5630B D类功率放大器和AD8137做一个功率放大器板子的遇到的问题~求解答

Other Parts Discussed in Thread: TAS5630B, TAS5630

   使用TAS5630B D类功率放大器和AD8137做一个功率放大器板子。AD8137前置放大,放大后的信号进入TAS5630。TAS5630采用的是PBTL模式,将两路300W的输出并联起来想得到一路输出600W的功率放大信号。

  现在出现的状况是,我用的是44-Pin PSOP3 package (DKD)封装。晶振的状态我设置的是主模式。整个的模式是M1=1,M2=0.M3=1。INPUT_C=1,INPUT_D=0.保护信号:/SD=1,/OTW=1,READY=0。READY=0说明片子没有工作。不知道原因出在哪~