模拟器件应用笔记列表-MSP430

模拟器件应用笔记列表-MSP430

*请在TI公司搜索引擎的关键字部分输入对应的PDF文档号以获得详细的应用笔记信息

Basics
MSP430 Flash Memory Characteristics slaa334
Efficient Multiplication and Division Using MSP430 slaa329
Features of the MSP430 Bootstrap Loader slaa089d
MSP430 Software Coding Techniques slaa294a
Oversampling the ADC12 for Higher Resolution slaa323
MSP430 32-kHz Crystal Oscillators slaa322
Migrating From MSP430F13x/14x to MSP430F23x/24x slaa381a
Migrating From MSP430F16x to MSP430F261x slaa380
Application of Bootstrap Loader in MSP430 With Flash Hardware, Software Proposal slaa096d
MSP430 Competitive Benchmarking  slaa205b
Driving Large LCDs with LCD Peripheral of the MSP430 slaa272
Automatic Baud Rate Detection on the MSP430 slaa215
Choosing an Ultra Low-Power MCU  slaa207
Controlling the DCO Frequency of the MSP430x11x slaa074
The MSP430x3xx Clock System slaa080
MSP430 Family Mixed-Signal Microcontroller Application Reports slaa024
Using Two MSP430F4xx Devices to Drive Additional LCD Segments slaa293
Peripherals
PMBus Implementation Using the MSP430 USCI slaa386
Using the USCI I2C Master slaa382
Implementing SMBus using MSP430 Hardware I2C slaa249
Using the USCI I2C Slave slaa383
CEC-to-I2C Bridge With the MSP430 slaa377
Implementing IrDA with the MSP430 slaa202a
MSP430 Capacitive Single-Touch Sensor Design Guide slaa379
PCB-Based Capacitive Touch Sensing With MSP430 slaa363a
MSP430 USB Connectivity Using TUSB3410 slaa276a
Interfacing the MSP430 with MMC / SD Flash Memory Cards slaa281a
Software I2C Slave Using the MSP430 slaa330
Interfacing an EEPROM to the MSP430 I2C Module slaa208
Interfacing the 3-V MSP430 to 5-V Circuits slaa148
Implementing a UART Function with Timer_A3 slaa078a
Implementing An Ultralow-Power Keypad Interface with MSP430 slaa139
Debug MSP430
Programming a Flash-Based MSP430 Using the JTAG Interface slaa149c
Advanced Debugging Using the Enhanced Emulation Module slaa263b
A Flash Monitor for the MSP430 slaa341
Mixing C and Assembler with the MSP430 slaa140
MSP430 Isolated FET Interface slaa184
MSP430 Applications
Audio
Speech and Sound Compression/Decompression with MSP430 slaa361
Solid State Voice Recorder Using Flash MSP430 slaa123
Pong Video Game Using the MSP430 slaa177
A Low-Cost 12-bit Speech CODEC Using the MSP430F13x slaa131
Detection
A Simple Glass Breakage Detector Using the MSP430 slaa351
Implementing a Smoke Detector With the MSP430F2012 slaa335
Ultra-Low Power Motion Detection using the MSP430F2013 slaa283
Rotation Detection with the MSP430 Scan IF slaa222
Measurement
An Electronic Water Meter Design Using MSP430F41x slaa138a
Ultrasonic Distance Measurement with the MSP430 slaa136a
MSP430F4270 Altimeter Demo slaa254
Implementing a Single-Chip Thermocouple Interface with the MSP430x42x slaa216
Implementing an Ultralow-Power Thermostat with Slope A/D Conversion slaa129b
Low-Power Tilt Sensor Using the MSP430F2012 slaa309
Control
DTMF-Controlled Remote Switching Application Using the MSP430 slaa178
Decode TV IR Remote Control Signals Using Timer_A3 slaa134
PWM DC Motor Control Using Timer A of the MSP430 slaa120
MSP430 Stepper Motor Controller slaa223
Digital Fan Control with Tachometer using MSP430 slaa259
Fuzzy Logic Motor Control with MSP430x14x  slaa235
Ultra-Low Power TV IR Remote Control Transmitter slla175
Power
Li-Ion Battery Charger solution using the MSP430 slaa287
HDQ Protocol Implementation with MSP430 slaa196
Filter and other algorithm
Efficient MSP430 Code Synthesis for an FIR Filter slaa357
Random Number Generation Using the MSP430  slaa338
Wave Digital Filtering Using the MSP430  slaa331
Spread-Spectrum Clock Source Using an MSP430 slaa291
Digital FIR Filter Design Using the MSP430F16x slaa228
CRC Implementation with MSP430  slaa221
MSP430 Embedded Soft-Modem Demo slaa204
MSP430 Internet Connectivity slaa137a
Current Transformer Phase Shift Compensation and Calibration slaa122
Implementing a Real-Time Clock on the MSP430 slaa076a
Using PWM Timer_B as a DAC slaa116
Low Power RF
Clear Channel Assessment Using TI MSP430 and CC2500 Radio slaa365
MSP430 Interface to CC1100/2500 Code Library slaa325
Ultra-Low-Power 27-MHz Wireless Mouse Reference Design  slaa302
Operating the TRF6903 w/MSP430 Evaluation Kit in the 315-MHz or 433-MHz ISM Band swra049
IEEE 802.15.4 and ZigBee Hardware Platform using MSP430F1612  slaa264
Measuring the Packet Error Rate (PER) Using the TRF6903 w/MSP430 Evaluation Kit swra050
AN033 -- Porting of RF Blinking LED Software Example to CC2420 - MSP430  swra059
Implementing a Bidirectional Frequency Hopping Application W/TRF6903 and MSP430 swra041
Implementing a Bidirectional Wireless UART Application w/TRF6903 & MSP430 swra039
MSP430 with external AD/DA/DSP
Implementing a Direct Thermocouple Interface With MSP430x4xx and ADS1240  slaa125a
Interfacing the DAC8555 to the MSP430F449 slaa344
Interfacing the ADS1251/52 to the MSP430  slaa242
Using the ADS8361 with the MSP430 USI port slyt244
Simple PSE Solution Delivers High Power-Over-Ethernet to 16-18W PD Over Two Pai slva224
PSE Solution Delivers High Power-over-Ehernet to 25-W PD Over Two Pairs slva221
Interfacing the MSP430 with a DSP Application slla174
Interfacing TMS320C5000 DSP to MSP430 Mixed Signal Microcontroller spra639a