运放使用的是OPA2350,双路运放,各是10倍的放大,输入信号是2mv,频率为1MHz的一个正弦波,目前遇到的问题是两级放大后最终的输出是饱和的方波,频率为1MHZ,理论上应该是输出200mv左右的正弦波。
查了运放的datasheet,增益带宽积是38MHz,SR是22V/us。理论上我的输入信号是满足运放的参数的,至于为什么会出现这样的现象没有想明白,请大家赐教,谢谢!
另外当我把第二级放大电路断开后,第一级的放大电路是正常输出的。而两级都接在电路中时,第一级的输出是VPP为2V的不规则波形。
另外我想咨询下,运放的SR是22V/us,但是在G=1的情况下,如果增益变大了,SR的参数会发生变化吗?