我目前有个项目需要将一个幅度为4.5V 脉宽为1nS的窄脉冲进行放大,放大增益为1-2.5倍可调,放大后的信号需要控制一个射频N沟道MOS管(1GHz),考虑到MOS管结电容大约50pF左右,因此控制电压瞬间的输出电流需要300mA左右,我们的供电条件是单电源12V,目前查了TI的高速运放有THS3491和BUF602,这两个芯片datasheet上说峰值电流可达350mA的,不知道在放大增益为2.5时,输出信号会有多大失真,同时手册上的峰值电流不知道是多短的时间内达到。能否推荐一款满足我需要的一款运放