none
回复 Amy Luo:
附件为所使用的仿真文件,电流源从100nA~1mA(外部并联电阻)中取值发现VM1两端电压始终为正值,这导致LTC2152只能使用0.75V的半边范围。signal.TSC
回复 bill_wang:
回复 Kailyn Chen:
Kailyn,谢谢。为什么需要在P-N之间接500ohm电阻呢?还有一个问题是:怎么保证THS4541的输出能够充分利用后面ADC的full scale呢?
Amy;
只是当前显示的值是1A,实际仿真时是修改不同的值。
改变输入电流后,OPA857输出与输入是线性的:
signal - autosave 19-06-11 09_15.TSC