1.电池为磷酸铁锂电池,每次放电放到终止电压的时候,FCC会更新为一个实际放出的容量,但重新充电到FC=1时,FCC又会更新回和QMAX差不多的容量。这样的情况正常吗? 例如原来FCC=6ah,大电流放电到终止电压后FCC更新为FCC=4.5Ah。重新充电到FC=1,FCC又更新回FCC=6AH左右,这样的情况是正常吗?
2.在开始学习的时候,充电要等到FC=1,才停止充电。在正常使用中,充电需要等待FC=1才停止充电吗?
3.多节电池使用中,带有均衡电路,在充电过程中均衡电阻损耗的容量,电量计会做补偿处理吗?大概如何处理?