BQ24610的终止充电电流+预充电电流+电池充电电压设定的疑问

TI工程师你们好!

BQ24610的“终止充电电流/预充电电流/电池充电电压设定”,有几点疑问现向你们确认一下:

1.充电满电条件:是充电电流<终止充电电流,24610判定充电完成,stat2亮灯

                           还是电池电压上升>设定的电池充电电压,24610判定充电完成,stat2亮灯

    “充电电流和电池电压”这两个条件:逻辑上是什么关系?(如果只有一个条件达到设定标准,24610会表现异常状态吗)

2. Iterm:是终止充电电流吗?

   ①24610手册第26页Ipre-charge= Iterm=0.3A(是说:预充电流和终止充电电流在电路上都可以通过VISET2设定为0.3A吗?)

   ②24610手册第16页Ipre-charge=VISET2/100XRSR(是说:预充电流和终止充电电流都是可以人为设定的吗?)

   ③24610手册第17页“The minimum precharge/termination current is clamped to be
around 125 mA with default 10-mΩ sensing resistor.”(这个禁止充电电流125mA又是从何而来?125mA是固定的吗?与②是否有矛盾之处)

盼回复,请尽量用明确易懂的语言描述,谢谢!