在一个设计中,使用双电源驱动芯片SN74LVCH16T245,在驱动芯片的信号输入端加下拉电阻,本意是使它默认为低电平,也就是不连接其他板子时,此输入默认为低。实际调试效果是,他可能保持为高电平,加下拉电阻默认为低是失败的。我认为是因为bus-hold功能起的作用,上电瞬间,电源拨动,恰巧使其为高,然后就一直为高了。我的这个解释是否合理?谢谢。
还有一个问题,这个驱动芯片的输出脚连接一个电阻,然后再LED接地。当这个双电源的输入端电源断开不给电。LED微亮,测量输出引脚,有1.6V残余电压。LED一直微亮,意味着输出管脚在给LED供电的同时,有等量的电的补充。如何设计可以在此情况下使LED为熄灭状态?