选用参考102.4MHz,鉴相频率为102.4MHz,设定锁相环输出3855MHz,此时在信号中包含较大的102.4×26次谐波即2662.4MHz信号,2662.4MHz直接通过第一中频滤波器(中心频率2655MHz带宽60MHz)和第二本振2578.2MHz会混频产生一个84.2MHz信号,因为输出信号为40MHz带宽频率为76.8MHz中频信号,这样84.2MHz会落入带内产生虚假信号(在其它所有情况不变的情况下改变3855MHz为其它频率如3655MHz还出现84.2MHz减小的情况);如果我设置锁相环输出信号为2757.4MHz,此时输出信号中包含了2655MHz,因为2655MHz是我的第一中频信号,后面和第二本振2578.2MHz产生76.8MHz输出,这样,会直接有一个虚假的信号产生(-60dBm左右),此时相当于LMX2572的RF输出上直接有大概-105dBm左右的2655MHz信号。如果我直接把lmx2572的RF输出电容断开,保持上电等其它不变,在电容另外一端直接加上信号源的2757.4MHz或者其它频率点的本振信号,则不会产生虚假的2655MHz中频信号,最终检查输出76.8MHz会小于-80dBm。希望哪位高手遇到类似情况没有,或者帮忙解答下问题处在什么地方。改变鉴相频率为51.2MHz没有任何改善,信号本身输出的相噪基本符合技术说明。本设计为无线频谱监测用,对虚假信号要求较高,最终输出需优于-80dBm。 总结以下以上关于虚假信号的问题,最终产生的虚假是由于LMX2572的RF输出端上包含了参考(102.4MHz 参考输入为单端-5dBm左右使用内部终端)及其谐波分量,其包含的谐波分量大概在-100dBm到-110dBm左右大小,当选择power down 输出端口时,谐波信号将减小15dB以上。请问是否有能够通过配置或者电路的改进方案能让102.4MHz对输出的影响最小。